Search Results for npc-1220-030-a-1-s
CFDP Fiber Interconnect Pedestals (Closed Architecture)
Ribbon Fiber Fanout with 12 SC/UPC connectors, 3M long (quantity of 1) 97-SCU12LF3M. Loose Tube Fiber Fanout with 12 SC/UPC connectors, 3M long (quantity of 1) 97-SCUPC06PT. Fiber Pigtail, 3MM jacketed, SC/UPC connector, 3M long (quantity of 6) UMB102A. Universal Pole Mount Bracket w/hardware.
F31S-1A7L1-11010 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F31S-1A7L1-11010
ICA12-50JPL - 1/2' ClearFill - RFS Technologies
1/2" ClearFill®Line Plenum-Rated Air-Dielectric Coaxial Cable for In-Building Applications ICA12-50JPL REV : V REV DATE : 31 Jan 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Model 080A114 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
C:TempM-N 02 080 6601 002 Rev04 - Amphenol Sine
Title: C:TempM-N_02_080_6601_002_Rev04.ps Created Date: 20110516123417Z
Amphenol
Flammability VW-1 FT-1 Product Features and Benefits: 2000V also available PowerLink Dual Rated Cable The PowerLink Dual Rated Halogen free photovoltaic cables are used as interconnecting wiring for photovoltaic power systems. This one cable is UL/ TUV rated. UL1581, IEC60332-1, IEC61034, IEC60754, EN-ISO4892, IEC60811-2-1, UL Sub 1703,
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 sv microwave, inc. see notes see notes n/a sma jack to plug dc-18 ghz attenuator
QUALITY SUPPLIER SELF SURVEY FORM - pcb.com
1. Complete Section A Organizational Information and B Quality Survey. 2. Complete and sign Section C Survey Certification. Note: The Supplier Self Survey is based on the requirements of ISO 9001 & AS9100 and mostly requires a simple yes or no answer. We realize that some questions may not apply to your particular operation.
IMI Sensors Partners with Dr. James Robinson to Create Advanced ...
February 19, 2014, Depew, NY - IMI Sensors, a global supplier of industrial vibration monitoring instrumentation, such as accelerometers, vibration transmitters and switches, announces the new partnership with Dr. James Robinson as Technical Consultant. Formerly Senior Technical Advisor in the Engineering Group for Emerson Process Management - CSI in Knoxville, TN – Dr. Robinson has ...
RJMG1S9218101DR - RJMG | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of RJ Magnetic, part number RJMG1S9218101DR
About Us - ssi-sensors.com
SSI Technologies, LLC builds robust and cost-effective sensors and gauges for the global market. Based in Janesville, Wisconsin, SSI produces the highest quality and most reliable pressure, level and magnetic sensors, digital pressure gauges, and digital level gauges for the automotive and industrial market.
E-Mail: info@pcb
Sensitivity(± 20 %) 50 mV/µε 50 mV/µε [1] ... Cable Type 030 Coaxial 030 Coaxial All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
RTS1BS12N2PHEC03 Size 12 Inline Receptacle with Endcap, Mal - Amphenol Sine
RTS012N2SHEC03 Receptacle, square flange, 4 (2+2) positions, contact sizes 20 (1.0mm),12 (2.5mm), socket contact, silicone rubber seal, endcap. REQUEST A QUOTE. RTS12CCRG Coding color ring, Green, size 12. Compatible to part # UTS612CCRG. REQUEST A QUOTE. RTS12CCRR Coding color ring, Red, size 12. Compatible to part # UTS612CCRR
SIMM0412SNC - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
DAS - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com . Find distributor.
iAISTXPL+ Class B Wireless and NMEA 2000 Transponder
Supplied with external GPS antenna and 33 ft cable which can be deck mounted or fitted to standard 1” mount Compatible with 100s apps; LED status indicators for wireless connection, data, status, time out, power and silent mode; Easy embedded web interface for programming; Measures just 20 x 14 x 4.5cm; 12/24V operation and ultra-low 2W ...
Electromagnetic shakers operating guide Models F3, F4, F5B, F10
1. Make sure that the power amplifier is properly grounded to a good earth ground. 2. Make sure that any piezoelectric shaker being driven is properly grounded to a good earth ground. 3. Disconnect the power cord at its source before connecting or removing any cables. 4. To reduce the risk of electric shock, do not remove the power amplifier cover.
Model 130A23 | PCB Piezotronics
Nominal Microphone Diameter: 1/4" Sensitivity: 14 mV/Pa; Inherent Noise: 30 dB(A) re 20 µPa. Specification Notes [1] Typical. [2] TEDS Capable Digital Memory and Communication, compliant with IEEE 1451.4 [3] Max without clipping. [1] Typical. [4] See PCB Declaration of Conformance PS023 for details. ...