Search Results for npc-1220-030-a-1-s
RJMG1S9218101DR - RJMG | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of RJ Magnetic, part number RJMG1S9218101DR
O-Ring for D800, DT800, DST800 with Valve - AIRMAR EMEA
Yellow O-Ring for D800, DT800, DST800 with Valve. Dimensions: 1.496 ID X 0.157W
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Grommet Nut - Amphenol PCDAmphenol PCD
UAV. Unmanned vehicles, from unmanned aerial vehicles (UAVs), unmanned ground vehicles (UGVs), unmanned surface vehicles (USVs), and unmanned underwater vehicles (UUVs), are poised to conquer domains across land, air, and sea sooner rather than later.
Model 673A01 Echo® Wireless Receiver Installation and Operating ... - PCB
two conditions: (1) This device may not cause harmful interference, and (2) this device must accept any interference received, including interference that may cause undesired operation. Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
Amphenol Tactical High Density (THD) Fiber Optic Connectors Fiber Systems
by U.S. Patents 6,305,849; 6,371,660 and 6,357,929 2.30 MAX 2.65 MAX 3.50 MAX FRONT VIEW 3.125 WRENCH FLATS 3.12 MAX 1.75 MAX 2.875 MAX 1 11 26 69 72 63 18 48 40 5 56 34 68 62 55 47 39 33 25 17 10 4 THD Receptacle Dimensions (72 Channel Shown) developed and patented. Altogether, AFSI has distributed millions of fiber optic connectors in more ...
B44V Speed/Temperature Replacement Insert for B44V with 7-Pin Y Cable
B44V Speed/Temperature Replacement Insert for B44V with 7-Pin Y Cable
603 SERIES LOW COST ICP® ACCELEROMETERS - PCB
±4905 m/s 2±981 m/s ±490 m/s 2±98 m/s Frequency Range (±3 dB) 0.5 to 10000 Hz 1.2 to 10000 Hz 0.5 to 10,000 Hz 0.5 to 3000 Hz Resonant Frequency 25000 Hz Broadband Resolution 2000 μg 750 μg 350 μg 300 μg 19620 μm/s 27358 μm/s 3434 μm/s 22943 μm/s Non-Linearity ±1% Transverse Sensitivity ≤7% Environmental Overload Limit (Shock ...
Model 130A23 | PCB Piezotronics
Nominal Microphone Diameter: 1/4" Sensitivity: 14 mV/Pa; Inherent Noise: 30 dB(A) re 20 µPa. Specification Notes [1] Typical. [2] TEDS Capable Digital Memory and Communication, compliant with IEEE 1451.4 [3] Max without clipping. [1] Typical. [4] See PCB Declaration of Conformance PS023 for details. ...
high density fiber optic | Amphenol Global Search | Amphenol
3. High Performance Computing (HPC) 4. Switches/Routers. 5. Wireless Base Stations and Radios . Features and Benefits. 1. Pitch 0.6mm 95 ohm impedance connector design 2. 1.57mm PCB card thickness compatible with PCIe riser card 3. Straight, right angle and customization cable plug are optional 4. 4X(38pin), 8X(50pin), 16X(100pin),16X/20X ...
Product Search - cablesondemand.com
Amphenol MP-5FRJ45STWS-025 Flat Silver Satin Modular Straight-Thru Cables, RJ45 / RJ45 25ft; Code: MP-5FRJ45STWS-025 Buy 25ft Amphenol MP-5FRJ45STWS-025 Cables Direct from the Factory at Cables on Demand.
NX-A10YAR- P09XCD0-0000 - Amphenol NEXUS Technologies
Images Type of Connector Straight Plug Size 0 Number of Contacts 9 Keying Brown Contact Type Pins Contact Diameter 0.5 mm Cable Diameter 3-5.5 mm Insulator Material PEEK Wire Cross Section 26 AWG Termination Type Solder Termination Diameter 0.65 mm Data Transmission NA Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – 125°C Mating […]
GS-12-240 Rev E - Amphenol CS
5.1.1 LL Contact Resistance EIA 364-23A (or MIL-STD-1344A, Method 3002.1, Test Condition B) 1).Initial: 40 mΩ Maximum. 2).After test: 20 mΩ Maximum change from the initial change. 5.1.2 Insulation Resistance EIA 364-21A (or MIL-STD-202F, Method 302, Test Condition B) Applied voltage 500VDC for 1 minute. 1).Initial: 1000 MΩ Minimum.
Model 607A11/M030BZ Platinum Swiveler® Industrial ICP® Accelerometer ...
Toll Free Line 1-800-959-4IMI Piezoelectric ICP® Accelerometers Operating Guide . General OPERATING GUIDE for use with PIEZOELECTRIC ICP® ACCELEROMETERS SPECIFICATION SHEET, INSTALLATION DRAWING AND CALIBRATION INFORMATION ENCLOSED IMI ASSUMES NO RESPONSIBILITY FOR DAMAGE CAUSED TO THIS PRODUCT AS A RESULT OF
Vibration monitoring solutions Nuclear power
environment. Nuclear reactor outage costs are estimated at $1 million per day and unexpected downtime can be financially and environmentally devastating. The +90% operation levels of nuclear plants requires systems that limit the possibility of catastrophic failure while monitoring machinery health.
601760003 | 12Gb HD Mini-SAS Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of HD Mini-SAS.Contact us today for more details of HD Mini-SAS,part number 601760003
4882-5008-00-CRYO - XMA
The cornerstone of XMA’s products, attenuators are linear, passive transmission line components designed to reduce the input power in a matched system by a predetermined amount. Item # 4882-5008-00-CRYO. Description: Atten, 2.92mm-m/f, 40GHz, 2W. Types: Attenuators. Connector: 2.92mm. Gender 1: m. Gender 2: f.
Amphenol
Flammability VW-1 FT-1 Product Features and Benefits: 2000V also available PowerLink Dual Rated Cable The PowerLink Dual Rated Halogen free photovoltaic cables are used as interconnecting wiring for photovoltaic power systems. This one cable is UL/ TUV rated. UL1581, IEC60332-1, IEC61034, IEC60754, EN-ISO4892, IEC60811-2-1, UL Sub 1703,
Indoor, MIMO, omni antenna, designed for ceiling mount installation
Frequency Port 1 and 2: 698 - 960 MHz and 1710 - 6000 MHz Max. Input Power 50 W Polarisation Vertical 3 dB Beamwidth, E-Plane 50 ° 3 dB Beamwidth, H-Plane 360 ° Impedance 50 Ω Gain 2dBd / 4.2dBi Port-Port Isolation > 10 dB VSWR < 1.5:1 and < 2.0:1 Passive Intermodulation -150 dBc In iBwave Yes Mechanical Connection(s) 2 / N-Type Female, 4.1 ...