Search Results for pt02c-20-41px003
PV® Wire-to-Board and Wire-to-Wire Connector System - Amphenol CS
§ 10162308-001 - awg 18-20 § 10162309-001 - awg 22-26 § 10162310-001 - awg 28-32 § pv ...
Model 023 | PCB Piezotronics
Model 023:Hardline, coax, 30 awg, mineral insulated cable (-300 to +1200 F) (price per foot) **Not field installable**
Quartz ICP ® Force Rings - PCB
Tension range is dependent upon the amount of applied pre-load and strength of mounting stud used. Tips from Techs: Preloaded & Force Rings. PCB ® ring-style 1-component and 3-component force sensors are generally installed between two parts of a test structure with the supplied elastic beryllium-copper stud or customer-supplied bolt. The stud or bolt holds the structure together, and applies ...
Model TLD356A14 | PCB Piezotronics
10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 080A90:
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model Number 112A03 CHARGE OUTPUT PRESSURE SENSOR Revision: M ECN #: 53892 Performance ENGLISH SI Sensitivity(+/- 15 %) 1.20 pC/psi 0.17 pC/kPa Measurement Range 10 kpsi 68,950 kPa Maximum Pressure(static) 15 kpsi 103,420 kPa
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Intrinsically Safe vibration transmitter, velocity, peak, 5.0 in/sec
Intrinsically safe vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 5.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations.
Model Number ICP® VIBRATION TRANSMITTER Revision: A - PCB
Output Range(DC Displacement) 0 to 20.0 mil pk - pk 0 to 0.508 mm pk - pk [3][13][4] Output Range(DC Displacement) 0 to 40.0 mil pk - pk 0 to 1.02 mm pk - pk [3][13][4] Environmental Temperature Range(Operating) -13 to 158 °F -25 to 70 °C Temperature Range(Storage) -40 to 257 °F -40 to 125 °C
Model 377C20/426A14 | PCB Piezotronics
377C20 microphone paired with a 426A14 preamplifier. Nominal Microphone Diameter: 1/2" Frequency Response Characteristic: Random Incidence
Charles Industries, LLC
Charles Industries, LLC
DIN-RAIL MOUNT MODULES - PCB
A constant 4-20 mA output signal is ideal, providing continuous, 24/7 monitoring of critical machinery. For applications with existing accelerometers, an ICP® Sensor to Current Output Transmitter allows for existing an ICP® accelerometer’s AC voltage signal to be converted into a current signal.
Model 208C04 | PCB Piezotronics
Model 208C04:Platinum Stock Products; Multi-purpose, ICP® force sensor, 1k lb comp., 500 lb tension, 5 mV/lb
APXVBL20B 43-C-I20 - 4-Ports, X-Pol, Panel Antenna, 2.0m, 698-960/1710 ...
First Upper Side Lobe Suppression dB 20.2 18 13.5 Electrical Downtilt Deg 2 to 12 Cross Polar Isolation dB 26 Interband Isolation dB 26 VSWR - 1.5 Passive Intermodulation (3rd Order, 2 x 43dBm) dBc -153 Maximum Effective Power per Port Watt 350 PRODUCT DATASHEET APXVBL20B_43-C-I20 4-Ports, X-Pol, Panel Antenna, 2.0m, 698-960/1710-2690MHz, 65deg ...
HART-enabled vibration transmitter, velocity, configurable, M12 ...
PCH420V digital vibration transmitters output 4-20 mA vibration data with the added capability of digital communication with existing plant infrastructure via HART 7.0 protocol. The HART functionality allows field configuration of three separate vibration bands for multi-targeted fault detection from a single sensor.
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
hela5-20 hela5-16 hela5-14 hela5-10 male bullet connectors wire size 22-16 16-14 12-10 gauge 22 -24 awg 18 -20 awg 14 -16 awg 10- 2 awg vinyl fully insulated afvgmt5 bfvgmt5 vinyl fully insulated acvgft5 bcvgft5 dcvgft7 diameter (in) 0.156 0.156 0.156 female bullet connectors wire size 22-16 16-14 16-14 12-10 diameter (in) 0.156 0.156 0.195 0.195
Model 320C52 | PCB Piezotronics
Model 320C52:UHT-12™, ICP® accel., miniature (2 gm), ring-style, low temperature coefficient LTC , 10 mV/g, 1 to 10k Hz, 5-44 side connector
4-20 mA Vibration Transmitters - wilcoxon.com
COVID-19 update Phone : +1-301-330-8811 1-800-WILCOXON. Home; Products. Product categories; New products; Test & Measurement Products; Vibration transmitters – iT series
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified.
Model 081A71 | PCB Piezotronics
Model 081A71:Pre-load bolt (for Models 260A03, 260A13 & 260A33)