Search Results for pt02c-20-41px003
A-A - Amphenol Sine
20.10.2017 NXM-V02 AI2022-001770 05 Amphenol Tuchel Industrial GmbH 202200209 18.08.2016 C016 20P004 800 2 M-C016 20P004 800 2 REV05 201600503 03 Gerätestecker 4+PE Bagatelle change: 06 01.07.2022 NKRET ISO 2768-cH RSCHÄ RSCHÄ 2:1 201700441 29.07.2016 NPFEI
Model Number SEN040F TRIAXIAL ICP ACCELEROMETER - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohms ≤ 200 Ohms Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 1.5 to 3.0 s 1.5 to 3.0 s Settling Time (within 10 % of bias) < 10 s < 10 s Spectral Noise (1 Hz) 9000 μg/√Hz 88290 (μm/s2)/√Hz [1]
Cable Configurator | PCB Piezotronics
Add or remove components to create custom cables. *** If you don't see what you are looking for, give us a call at (800) 959-4464 or email us (by clicking here) and one of our team members will help you find the product you need.
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified.
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 300 µg/√Hz 2,943 (µm/sec2)/√Hz [1]
Table of Contents - Amphenol CS
GS-20-0361 APPLICATION SPECIFICATION TITLE PAGE REVISION ExaMAX® Connector System, press-fit products . NUMBER CATEGORY GS-20-0361 APPLICATION SPECIFICATION TITLE PAGE REVISION ExaMAX® Connector System, press-fit products H ) DATE PB Fu 2023-05-12 ®
TRIAXIAL ICP® ACCELEROMETER - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) < 5 sec < 5 sec Spectral Noise(1 Hz) 170 µg/√Hz 1,668 (µm/sec2)/√Hz [1]
General Purpose Coaxial Cables for Sensors | PCB Piezotronics
20 mm 2.0 in 50 mm .4 in 14 mm 2.0 in 50 mm Center Conductor Style Stranded Solid Solid Stranded Capacitance 29 pF/ft 95 pF/m 29 pF/ft 95 pF/m 55 pF/ft 180 pF/m 29 pF/ft 95 pF/m Shield Type Coverage Braid 95% minimum Braid 95% minimum Braid 92% minimum Braid 90% minimum Complete specifications 002
Model HT426E01 | PCB Piezotronics
Model HT426E01:High temperature 1/2-inch preamplifier . [1] Typical. [2] TEDS Capable Digital Memory and Communication, compliant with IEEE P1451.4
PCC423VP-10-J9T2A Compact vibration transmitter, velocity, peak, 1.0 in ...
Vibration transmitter, 4-20 mA output proportional to peak velocity, 1.0 in/sec full-scale measurement range, operation to 105°C, low profile with side exit 16' integral cable with Teflon jacket, the upgraded PCC42X series is smaller, lighter and lower price.
Model 1631-04C
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[58 0 R 59 0 R 60 0 R]>> endobj 20 0 obj >stream xœ½=koÜ8 ...
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Explosion-proof vibration transmitter, velocity, peak, 0.5 in/sec
Explosion-proof vibration transmitter, 4-20 mA output proportional to peak velocity, 0.5 in/sec full-scale measurement range, ±5% sensitivity tolerance at full scale, certified Explosion Proof for use in hazardous locations. Vibration transmitter features. Explosion proof certification;
Trex-Onics® High-Flex Ultra Coil Retractile Cord
60444 14/4 4-20 24 25 0.344 55002 60241 12/4 1-5 24 30 0.417 55004 60242 12/4 2-10 24 30 0.417 55004 60243 12/4 3-15 24 30 0.417 55004 60244 12/4 4-20 24 30 0.417 55004 Notes *Based on a conductor temperature of 90ºC, ambient temperature of 30ºC, not more than three current carrying
Model HTJ356B01/NC | PCB Piezotronics
Model HTJ356B01/NC:Triaxial, lightweight miniature, ceramic shear ICP® accel., 5 mV/g, to +356 F (+180 C), ground isolated
Model TLD393B05 | PCB Piezotronics
Model TLD393B05:Overview: Seismic, miniature (50 gm), ceramic shear ICP® accel., 10 V/g, 0.6 to 450 Hz, 10-32 top connector with TEDS IEEE 1451.4
Model Number SEN041F TRIAXIAL ICP ACCELEROMETER - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohms ≤ 200 Ohms Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.3 to 1.0 s 0.3 to 1.0 s Settling Time (within 10 % of bias) < 3 s < 3 s Spectral Noise (1 Hz) 445 μg/√Hz 4365 (μm/s2)/√Hz [1]
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight(with cable) 4.2 oz 119 gm Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Type 037 10-cond Shielded 037 10-cond Shielded Cable Length 10 ft 3.05 m Mounting Thread 10-32 Female 10-32 Female [7]
Charles Universal Broadband Enclosure CUBE-RL22021QE2 General ...
1/4-20/M6 60±5% 5±5% 5/16-18 125±5% 10.4±5% 3/8-16 180±5% 15.0±5% 1/2-13 500±2% 41.7±2% 5/8-11 1000±1% 83.3±1% . Figure 4 Lifting the CUBE . SPREADER BAR SHORT SLINGS/CHAINS. LT-RL22021QE2 Page 6 of 9 2 nd Printing 3.7. CUBE Wiring and Equipment After the CUBE is properly mounted in the desired location, apply No- Ox where bus bar and ...