Search Results for pt02c-20-41px003
Model 426E01 | PCB Piezotronics
20 to 32 VDC: 20 to 32 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Impedance (Input) 20 GOhm: 20 GOhm [1] Capacitance (Input) 0.06 pF: 0.06 pF [1] Output Bias Voltage: 10 to 14 VDC: 10 to 14 VDC: Impedance (Output) 50 Ohm: 50 Ohm: Output Voltage (Maximum) ±7 Vpk: ±7 Vpk: Physical: Housing Material: Stainless Steel: Stainless Steel
Patch Panels | PCB Piezotronics
Discover the efficiency of PCB's input patch panels, centralizing sensor cables in multi-channel arrays and streamlining signal transmission to readout or data acquisition equipment through a single, multi-conductor cable.
IN-LINE ICP TO 4-20 MA OUTPUT VELOCITY CONVERTER Revision: A - PCB
682A09 IN-LINE ICP TO 4-20 MA OUTPUT VELOCITY CONVERTER Revision: A ECN #: 35125 Performance ENGLISH SI Input Signal(ICP Accelerometer) 100 mV/g 10.2 mV/(m/s²) Frequency Response(-3dB ±2dB) 600 to 60,000 cpm 10 to 1000 Hz Measurement Range 0.0 to 1.0 in/sec pk 0.0 to 25.4 mm/s pk Output Range 4 to 20 mA 4 to 20 mA ...
Antennas | WiFi, Bluetooth, Cellular, GPS, & More | PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
DiagnosticGrade™ Machined Contacts, Sockets & Pins - Amphenol Sine
65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated 12 20 Machined Tooling - Machined Contacts Part Number Description AUTK-12 Hand Crimp Tool, Size 12 AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20
Force Sensor Mounting Accessories | PCB Piezotronics
Force Sensor Mounting Accessories. Using force sensor mounting accessories by PCB® is a best practice for quality sensor installation. When you install your force sensors with these accessories you can avoid time consuming errors.
Model 3743F112G | PCB Piezotronics
Model 3743F112G:Accelerometer, VC, 2g, triaxial, damped, differential, stud mount, integral 9-pin connector
Vibration Transmitters | PCB Piezotronics
IMI's line of 4-20 mA vibration transmitters will interface directly to your PLC, DCS or SCADA control system so data can be easily analyzed. Scaled in inches per second velocity or g's acceleration, these sensors provide 24/7 online protection for key plant machines, reducing downtime.
Type PTF Series - amphenol-sensors.com
Mechanical Specifications Electrical Specifications Ambient Temperature Range At Storage: -25 to +155°C At Maximum Voltage: +10 to +55°C Construction Bare ceramic disc Thick silver film electrodes
OIOI Aj - PCB
ktl It-54 ~1=71*AIMIN-Korea Testing Laboratory X112019-01 8373-01-1 OIOI Aj PCB Piezotronics Inc. 3425 Walden Avenue, Depew, New York 14043, USA j OA HE oFI 34 AJ 58I4I4cHI P4 4 e± .?J7Io1
TRIAXIAL ICP® ACCELEROMETER - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 200 µg/√Hz 1,962 (µm/sec2)/√Hz [1]
2304-106-02A REACTION TORQUE SENSOR - PCB
[2]Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. [3]Singularly applied, i.e. no other extraneous loads. [4]Over compensated operating temperature range. [5]FS - Full Scale. [6]See Drawing 26442 for Complete Dimensions SUPPLIED ACCESSORIES: Model 181-012A PT06A-10-6S(SR) (1) 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716 ...
www.connectpositronic.com
www.connectpositronic.com
A3
of: sh: rev: dwg no: title: rev description date revisions eco by appr. 2 1 a3. atv02-18px receptacle, flange,18 pin,atv series standrad dia. wire seal materials list
209C02 ICP® FORCE SENSOR Revision: J - pcb.com
Model Number 209C02 ICP® FORCE SENSOR Revision: J ECN #: 45224 Performance ENGLISH SI Sensitivity(± 15 %) 2200 mV/lb 494,604 mV/kN Measurement Range(Compression) 2.2 lb 0.00979 kN
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified.
Model SEN020 | PCB Piezotronics
Model SEN020:Triaxial accelerometer, 0.1 mV/(m/s2) or 1 mV/g ICP®. The SEN020 has an internal filter attenuating high frequency vibrations.
B RT001823P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt001823p*h* eco-mate,receptacle,size 18,23pos, pin. b1 - released drawing nov-23-2014 ben see part number chart
Power Cable Trex-Onics Reduced Diameter Power Cable - TPC Wire
Ratings Cold Temperature Rating -20°C Performance Characteristics Features & Benefits Ordering Information Part No. Configuration AWG/Cond Ampacity* Nominal O.D. (in) W.T. (lbs) Per 1,000 ft. Standard Cable Gland** 61843 4/3 95 0.945 672 55012 61823 2/3 130 1.160 1007 55013
TRIAXIAL ICP® ACCELEROMETER - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 200 µg/√Hz 1,962 (µm/sec2)/√Hz [1]