Search Results for pt02c-20-41px003
Tooling - Positronic The Science of Certainty
Various press-fit tools are available, which are typically used with customer-supplier arbor press equipment. The press-fit tool allows for the connector to be pressed into the PCB without resulting damaging to the connector or the PCB.
CHARGE OUTPUT PRESSURE SENSOR - PCB
Capacitance 20 pF 20 pF [2] Insulation Resistance(at room temp) ≥ 1012 Ohm ≥ 1012 Ohm Physical Sensing Element Quartz Quartz Housing Material C-300 C-300 Diaphragm C-300 C-300 Sealing Epoxy Epoxy Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight .5 oz 14 gm [3]
PCB Piezotronics | Measure vibration, pressure, force, and more
20 rnA 100 to 125 VAC 0.125 amps 200 to 250 VAC 0.125 amps <1.5 mi./ IEC 320 750 Switchcraft 101.6 mm x 73.7 mm x 38.1 mm 0.36 Kg ECN # 39050 OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used.
Model Y356A32/034K20 Triaxial, mini (5 gm) high sensitivity, ICP ... - PCB
supplied with 20 ft. mating cable to (3) BNC plugs, consignment unit Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
Model TLD339A37/NC | PCB Piezotronics
Model TLD339A37/NC:UHT-12™ shear triaxial ICP® accelerometer, 100 mV/g, 0.3 to 4k Hz, titanium housing, 1/4-28 4-pin, 5-40 stud mount, low temperature
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified.
Model TLD339A37 | PCB Piezotronics
Model TLD339A37:UHT-12™ shear triaxial ICP® accelerometer, 100 mV/g, 0.3 to 4k Hz, titanium housing, 1/4-28 4-pin, 5-40 stud mount, low temperature co
APXVL20B_43-C-I20 - Single Band - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Instrumentation for High Temp Environments | PCB Piezotronics
4-20 mA Transmitters. Vibration Transmitters. 2-Pin MIL Connector. Integral Cable. Integral Armored Cable. Terminal Block. Dual Temp and Vibration Output. Reciprocating Machinery Protector. DIN-Rail Mount Module. Displays & Alarms. Bearing Condition Monitors. Hazardous Area Approved. Embeddable OEM Pellets.
Model 064B02 Water-cooled adaptor, sensor flush mount, 1/2-20 thd, 1.0 ...
Water-cooled adaptor, sensor flush mount, 1/2-20 thd, 1.0" hex (for Series Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
E-Series Position Sensors - Temposonics
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
Thermo-Trex 500-Plus 16 AWG Cord Sets - tpcwire.com
CH25E85F020S M/F Ext. Set, 5 Pole, 20 ft. 16 AWG MALE PLUGS PART NO. DESCRIPTION CH13A83F003S Male Plug, 3 Pole, 3ft. CH13A83F006S Male Plug, 3 Pole, 6 ft. CH14A84F006S Male Plug, 4 Pole, 6 ft. RECEPTACLES CH15A85F006S Male Plug, 5 Pole, 6 ft. DESCRIPTION 84850 3 Pole Female, 4ft.
TRIAXIAL ICP® ACCELEROMETER Revision: D - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.3 to 1.0 sec 0.3 to 1.0 sec Settling Time(within 10% of bias) <3 sec <3 sec Spectral Noise(1 Hz) 1000 µg/ √Hz 9810 (µm/sec2)/ Hz [1]
SENSOR SELECTOR GUIDE - Temposonics
C-SERIES – Core Sensor 20 C-SERIES – Off-highway 21 HE-SERIES – Hall Effect sensor 22 COMPANY Temposonics is recognized as an industry leader in sensing technologies and solutions. These sensors and transmitters permit high-precision and dynamic position and/or speed measurement in state-of-the-art automation and safety-relevant systems.
Model 639A91 | PCB Piezotronics
Model 639A91:High frequency triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 13k Hz, side exit, 4-pin M12 connector, triaxial frequen
TRIAXIAL ICP® ACCELEROMETER - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) < 3 sec < 3 sec Spectral Noise(1 Hz) 55 µg/√Hz 540 (µm/sec2)/√Hz [1]
Model 320C02 ESS general purpose, quartz shear ICP® accel., 20 ... - PCB
ESS general purpose, quartz shear ICP® accel., 20 mV/g, 1 to 6k Hz, 10-32 top conn., to +325F/+163C Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
Model TLDM354C03 | PCB Piezotronics
Model TLDM354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn., metric mtg, TEDS 1.0
Model 030C30 | PCB Piezotronics
Lead Time for 11-20 is 3 Wks. Product Description; Specifications; Documents & Downloads; Miniature, low-noise, blue coaxial cable, 30-ft, 3-56 plug to BNC plug. Cable assembly consists of the following components: Model 030 cabling Model EK connector Model AC connector. Specification Notes.
Model 260A02 | PCB Piezotronics
Model 260A02:Triax ICP® force sensor, 1k lb (Fz), 1k lb (Fx,y), 2.5 mV/lb (z), 5 mV/lb (x, y)