Search Results for pt02c-20-41px003
Intrinsically safe 4-20 mA loop powered sensors
Intrinsically safe 4-20 mA loop powered sensors SPECIFICATIONS Accessories supplied: SF6 mounting stud (metric mounting available); calibration data (level 2) Output, 4-20 mA: Full scale, 20 mA, ± 5% see Table 1 on page 1 Frequency response: ± loop positive (+)10% ± 3 dB 10 Hz - 1.0 kHz 4.0 Hz - 2.0 kHz Repeatability ± 2%
High-Quality Marine Speed and Temperature Sensors - Airmar
Enhance your marine adventures with our speed and temperature sensors at Airmar. Explore our catalog of high-quality speed and temperature sensors designed to provide accurate readings for optimal performance on the water. From speed through water sensors to temperature probes, our products ensure precise measurements and reliable data for navigation, fishing, and more.
APXVB20B 43-C-I20, -A-I20 - 2-Ports, X-Pol, Panel Antenna, 2.0m, 1x698 ...
FEATURES / BENEFITS • 2 ports, 1 cross pol system in low band (698-960MHz) • Integrated and field replaceable SRET • ACU HW Version -2.02 • Optional with Direct Pipe no tilt mounting hardware (Model name Suffix -A-I20)
G-Series Position Sensors - Temposonics
Temposonics ® G-Series linear position sensors provide high durability and accurate position measurement solutions in harsh industrial settings.. Different position sensor models for different purposes of position measurement: Rod version (GH) for cylinder integrated position measurement and for retrofitting legacysensor models
ICP® FORCE SENSOR Revision: G - PCB
Model 081A14 Mounting Stud,1/2-20 x 1.400, BeCu (1) Model 082B04 Anti-friction washer (for Models 204C and 214B) (1) Model 083B04 Pilot bushing (for Models 204C and 214B) (1) Entered: LK Engineer: RPF Sales: KK Approved: RPF Spec Number:
BDO Series Fiber Splice Pedestals (-EG & -EB)
Buried distribution pedestals designed for superior outside plant protection of fiber optic splice and storage points. Broadband Equity Access & Deployment Program (BEAD) and Build America, Buy America Act (BABAA) compliant*
LOW-COST INDUSTRIAL ICP® ACCELEROMETER Revision: E - PCB
Model Number 601A02 LOW-COST INDUSTRIAL ICP® ACCELEROMETER Revision: E ECN #: 49314 Performance ENGLISH SI Sensitivity(±20 %) 500 mV/g 51 mV/(m/s²) [2] Measurement Range ±10 g ±98 m/s²
CE - 2 PIN MIL 3103 W/STRAIN RELIEF Revision: A - pcb.com
Model Number CE CE - 2 PIN MIL 3103 W/STRAIN RELIEF Revision: A ECN #: 48326 Performance ENGLISH SI Connector Style 3101A 3101A Connection Type 2-pin 2-pin Coupling Method Threaded Threaded
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified.
Model TLD354C02 | PCB Piezotronics
Model TLD354C02:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 10 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn., TEDS 1.0
The Total Wire & Cable Solution
Wire & Cable 4 – 20 Cord SeTS & ConneCTor aSSemblieS 21 – 30 aCCeSSorieS 31 – 34 CuSTom Cable 35 TPC Wire & Cable CorP. • USa 800-521-7935 • Canada 800-545-0122 • MexiCo 001-877-283-1696 Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-521-7935. 2
PCH420V-R6-HZ HART-enabled vibration transmitter, velocity, user ...
PCH420V digital vibration transmitters output 4-20 mA vibration data with the added capability of digital communication with existing plant infrastructure via HART 7.0 protocol. The HART functionality allows field configuration of three separate vibration bands for multi-targeted fault detection from a single sensor.
A3
of: sh: rev: dwg no: title: rev description date revisions eco by appr. 2 1 a3. atv02-18px receptacle, flange,18 pin,atv series standrad dia. wire seal materials list
B B3 - Amphenol Sine
size 20,28pos,pin. b b3 none 1 1 tommy 1" 3/16-18 unef thread Ø31.7 33.7 ref notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:3a (max). 2.2 rated voltage:500v(ac ...
TRIAXIAL ICP® ACCELEROMETER Revision: C - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage(Room Temperature) 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.5 to 2.0 sec 0.5 to 2.0 sec Settling Time(within 10% of bias) <1.5 sec <1.5 sec Spectral Noise(1 Hz) 1187 µg/ √Hz 11,644 (µm/sec2)/ Hz [1]
Model 134A27 | PCB Piezotronics
Model 134A27:Tourmaline ICP® pressure bar with 003 cable and inline source follower, 20k psi, 0.25 mV/psi, 0.2 microsecond rise time
IECEx - PCB
pcb.com | 1 800 828 8840. SERIES . 208C. GENERAL PURPOSE . ICP ® QUARTZ FORCE SENSORS n Sensitivities from 1 mV/lb to 500 mV/lb n Factory preloaded for both tension and compression measurement n High resolution with low noise floor n Includes impact cap, calibration certificate, UNF & metric mounting studs. TYPICAL APPLICATIONS
ICP® PRESSURE SENSOR - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar Sealing Hermetic Hermetic Electrical Connector Integral Cable Integral Cable
PCB BoardLock™ Options Bonded Front Seals (Plugs) ARCSeries
20 7.5A ARC23-24PB-BM01SP1 24 Position, PCB Receptacle with Flange, 90° Right Angle, Size 20 Contacts, Selective Plating, ARC Series™ with BoardLock™, Self-Threading, Threaded Insert for Jackscrew, Keyed B, Black Body 20 7.5A ARC23-24PC-BM01SP1