Search Results for pt02c-20-41px003
Model 118A02 | PCB Piezotronics
Model 118A02:Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life integral machined diaphragm). Operating temperature range of -400 to +400F (-240 to
SGX-4CO - SGX Sensortech
Sulphur Dioxide 20 ppm <2 ppm Hydrogen 100 ppm <40 ppm Nitric Oxide 35 ppm <5 ppm Ethanol 200 ppm 0 ppm Ammonia 50 ppm 0 ppm Chlorine 0.5 ppm 0 ppm Note: This table is for reference only. Calibration should be carried out with the actual gas at a known concentration. POISONING SGX sensors are designed to operate in a wide range of harsh ...
Trex-Onics® Low Capacitance Shielded Power Cable with Brake and Signal ...
Trex-Onics® Low Capacitance Shielded Power Cable with Brake and Signal Pairs is designed for superior performance. A heavy-duty tinned copper braid protects equipment and motors from damage caused by electrical noise and ‘stray voltage’. It also provides a shield against electromagnetic and radio frequency interference and a low impedance path to ground
Model 137A23 ICP® Pressure Sensor Installation and Operating Manual - PCB
the higher current, up to 20 mA maximum. Use of low-capacitance cable (i.e. RG 62/U) and impedance-matching variable resistors are suggested to improve long cable performance characteristics at high frequencies. 3.1 POLARITY The 137A20 Series produces a positive-going output voltage for increasing pressure output. 4.0 LOW-FREQUENCY RESPONSE
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified.
Model 350B21 ACCELEROMETER Installation and Operating Manual - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.5 to 0.7 sec 0.5 to 0.7 sec [1] Settling Time(within 10% of bias) <5 sec <5 sec Electrical Isolation(Case) >10 8 Ohm >10 Ohm Physical Sensing Element Ceramic Ceramic Sensing Geometry ...
1502B02FJ15PSIA PRESSURE TRANSDUCER - pcb.com
Model Number 1502B02FJ15PSIA PRESSURE TRANSDUCER Revision: NR ECN #: 43923 Performance ENGLISH SI Measurement Range 0 to 15 psi a 0 to 15 psi a Output 0-10 VDC 0-10 VDC
PROBE MICROPHONE ICP® Revision: C - PCB
Influence of Axial Vibration(0.1g (1 m/s²)) 62 dB re 20 µPa 62 dB re 20 µPa [5] Electrical Polarization Voltage 0 V 0 V [1] Excitation Voltage 20 to 32 VDC 20 to 32 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Bias Voltage 10 to 14 VDC 10 to 14 VDC Maximum Output Voltage +/-8 Vpk +/-8 Vpk Output Impedance <50 Ohm <50 Ohm Physical
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Power Cable Trex-Onics Reduced Diameter Power Cable - TPC Wire
Ratings Cold Temperature Rating -20°C Performance Characteristics Features & Benefits Ordering Information Part No. Configuration AWG/Cond Ampacity* Nominal O.D. (in) W.T. (lbs) Per 1,000 ft. Standard Cable Gland** 61843 4/3 95 0.945 672 55012 61823 2/3 130 1.160 1007 55013
Charles Universal Broadband Enclosure CUBE-RL21211DN3 General ...
1/4-20/M6 60±5% 5±5% 5/16-18 125±5% 10.4±5% 3/8-16 180±5% 15.0±5% 1/2-13 500±2% 41.7±2% 5/8-11 1000±1% 83.3±1% . Figure 4 Lifting the CUBE SPREADER BARS SHORT SLINGS/CHAINS. LT-RL21211DN3 Page 6 of 9 2 nd Printing 3.7. CUBE Wiring and Equipment After the CUBE is properly mounted in the desired location, apply No- Ox where bus bar and ...
Shock Accels | SMT Surface Mount | PCB Piezotronics
SMT Surface Mount MEMS High-G Shock Accelerometers. Piezoresistive MEMS high-amplitude shock accelerometers represent state-of-the-art industry technology for miniature, high amplitude, DC response acceleration sensors.
ICP® PRESSURE SENSOR - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 15 VDC 8 to 15 VDC Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar
ICP® FORCE SENSOR Revision: K - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Spectral Noise(1 Hz) 0.000135 lb/√Hz 0.000603 N/√Hz [1] Spectral Noise(10 Hz) 0.0000276 lb/√Hz 0.000123 N√Hz [1]
Features - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 20.4° ± 2.9° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc N/A Upper Sidelobe Suppression dB Meets FCC requirements upper pattern control for use in LAA outdoor network Isolation Intraband dB > 25 Interband dB > 28
Wire and Cable Trex-Onics Individually Shielded Resolver Cable
68602 20/2 pr 8 0.305 53 55002 68603 20/3 pr 8 0.315 66 55002 68604 20/4 pr 7 0.350 83 55002 68606 20/6 pr 5 0.410 117 55004 68607 20/7 pr 5 0.410 125 55004 68609 20/9 pr 5 0.500 189 55005 68702 22/2 pr 6 0.275 43 55002 68703 22/3 pr 6 0.300 52 55002 68704 22/4 pr 5 0.315 62 55002 68706 22/6 pr 4 0.370 86 55002 68707 22/7 pr 4 0.370 92 55002
ICP® FORCE SENSOR Revision: F - PCB
20 mm x 34.93 mm Size (ID)(Hole Diameter) 0.830 in 21.08 mm Size (OD)(Sensor) 1.580 in 40.13 mm Weight 2.7 oz 77 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side
Thermo-Trex® Ceramic Ultra-Sleeve High Temperature Sleeving
TPC IRE & CABLE USA 00-521-7935 CANADA 00-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our C Sles Representative r all 00-521-7935.
Crosstalk - Amphenol Ardent Concepts
analog or digital channels. With a choice of 20 GHz, 40 GHz, or 70 GHz configurations, users can upgrade their connectors as bandwidth require-ments on their applications increases. TR is the highest density high speed multicoax connector on the market. The interface is compression mount