Search Results for pt02c-20-41px003
Model 201B04 | PCB Piezotronics
Supplied: 080A82: Assembly lubricant (for Series 201-207 force rings) 1: 081A11: Mounting stud, 10-32 x 0.730", BeCu for Models 201B01, 201B02, 201B03, 201B04, 201B05, 211B & 201B76
ICP® PRESSURE SENSOR - pcb.com
Model Number 102M205 ICP® PRESSURE SENSOR Revision: E ECN #: 53508 Performance ENGLISH SI Measurement Range(for ±5V output) 100 psi 689.5 kPa Useful Overrange(for ± 10V output) 200 psi 1,379 kPa [1]
Model 642A01 4-20 mA Output Velocity Sensor Installation and ... - PCB
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: [email protected] Web: www.imi-sensors.com. Manual 21354 Rev E
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.3 to 1.0 sec 0.3 to 1.0 sec Settling Time(within 10% of bias) <3 sec <3 sec Spectral Noise(1 Hz) 1000 µg/ √Hz 9810 (µm/sec 2)/ √Hz [1]
Miniature Triaxial ICP ® Accelerometers with TEDS - PCB
Models 356A43, 356A44 and 356A45 are miniature and lightweight triaxial ICP ® accelerometers that are TEDS IEEE 1451.4 enabled. The accelerometers are hermetically sealed and packaged in a 0.4 inch (10.16 mm) titanium cube that weighs 0.15 ounces (4.2 grams). These miniature triaxial accelerometers are available with three sensitivities, 10 mV/g, 50 mV/g or 100 mV/g.
ICP® PRESSURE SENSOR - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar
Model M354C03 | PCB Piezotronics
Model M354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn., supplied with insulated M5 x 0
TRIAXIAL ICP® ACCELEROMETER Revision: E - pcb.com
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage(Room Temperature) 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.6 to 2 sec 0.6 to 2 sec Settling Time(within 10% of bias) <3 sec <3 sec Spectral Noise(1 Hz) 1700 µg/ √Hz 16,660 (µm/sec2)/ Hz [1]
Model 102M81A | PCB Piezotronics
Model 102M81A:Cryogenic ICP pressure sensor, 500 psi, 10 mV/psi, 7/16-20 UNF - 2A mtg thd, for K-type seal mounting
TRIAXIAL ICP® ACCELEROMETER Revision: H - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage(Room Temperature) 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.6 to 2 sec 0.6 to 2 sec Settling Time(within 10% of bias) <3 sec <3 sec Spectral Noise(1 Hz) 1700 µg/ √Hz 16,660 (µm/sec2)/ Hz [1]
Model TLD352C33 High sensitivity, ceramic shear ICP® accel., 100 ... - PCB
Model TLD352C33 High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn., TEDS 1.0 Installation and Operating Manual
RMS and peak velocity loop powered sensors - Wilcoxon Sensing Technologies
Pin A, 4-20 plus Pin B, 4-20 minus PLC / DCS Notes: 1 Maximum loop resistance (R L) can be calculated by: R L = 2 Lower resistance is allowed, greater than 10 Ω recommended. 3 Minimum R L wattage determined by: (0.0004 x R L). DC supply voltage R L (max resistance)2 L (minimum wattage capability)3 12 VDC 100 Ω 1/8 watt 20 VDC 500 Ω 1/4 watt ...
- Contact Size 12 Options - Amphenol Sine
UNEF 13/16"-20-2A RTS014*2Pxx XXXX MASTER KEYWAY A2 -- UPDATE DRAWING Mar-20-2018WhiteTommy A3 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number
PLATINUM PRECISION INDUSTRIAL ICP® ACCELEROMETER Revision: B - PCB
Model Number 622B01 PLATINUM PRECISION INDUSTRIAL ICP® ACCELEROMETER Revision: B ECN #: 47050 Performance ENGLISH SI Sensitivity(± 5 %) 100 mV/g 10.2 mV/(m/s²) [2] Measurement Range ± 50 g ± 490 m/s²
ICP® PRESSURE SENSOR - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar
Model M320C18 | PCB Piezotronics
Model M320C18:ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g, 2 to 10k Hz, 10-32 top conn., M3x0.50 mtg stud (to +325 F)
Platinum Force Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
2X - PCB
KSR 10/13/20 KSR 10/13/20 NF 10/13/20 7 0 5 3 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A ADD SENSING AXIS 51175 CABLE TERMINATE TO PIGTAIL 1 1 MODEL ...
Model AC | PCB Piezotronics
Model AC:BNC Plug . BNC Plug. Protective Cap: 085A35. Connector Style: BNC; Connector Style: Coaxial