Search Results for pt02c-20-41px003
ACOUSTIC ICP PRESSURE SENSOR - pcb.com
Model Number 103B02 ACOUSTIC ICP PRESSURE SENSOR Revision: C ECN #: 51231 Performance ENGLISH SI Measurement Range 3.00 psi 180.3 dB Useful Overrange 6.00 psi 186.3 dB [1] Sensitivity(± 15 %) 1,500 mV/psi 217.5 mV/kPa
Multi-Axis ICP® Accelerometers - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
General Purpose Low Profile | PCB Piezotronics
4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; Hazardous Area Approved; Embeddable OEM Pellets; Vibration Switches. USB Smart Switches; Electronic Switches; Mechanical Switches; Pressure Transducers. ICP® (Up to 250 F) Charge (Up to 1200 F ...
Temposonics® R-Series RH Position Sensors
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry and metalworking plants.
Thermal Stability ICP® Accels | PCB Piezotronics
ICP ® Accelerometers with Excellent Thermal Stability. The single and triaxial ICP ® accelerometers are designed with a low temperature coefficient, wide operating temperature range, and good broadband measurement resolution, making them ideal for any vibration measurement requiring tight control of amplitude sensitivity over a wide thermal gradient. To alleviate the effects of high ...
TRIAXIAL ICP® ACCELEROMETER - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 125 µg/√Hz 1,226 (µm/sec2)/√Hz [1]
High Sensitivity ICP ® Triaxial Accelerometers - PCB
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Piezoresistive triaxial accelerometer - PCB
Frequency response 20 Hz to 3000 Hz, dB plot continued to 40kHz (z axis) 20 Hz to 1500 Hz, dB plot continued to 40kHz (X Y axis) Zero measurand output mV/g at 5V and 10V Maximum transverse sensitivity % of sensitivity Specifications Dynamic characteristics 7268C-500 7268C-2000 Range g ±500 ±2000 Sensitivity (at 100 Hz & 10 g) [1] mV/g (typ) 0 ...
REACTION TORQUE SENSOR Revision: E - PCB
[2] Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. [3] Singularly applied, i.e. no other extraneous loads. [4] Over compensated operating temperature range. [5] FS - Full Scale. [6] See Drawing 26440 for Complete Dimensions SUPPLIED ACCESSORIES: Model 181-012A PT06A-10-6S(SR) (1) Entered: LK Engineer: PE Sales: KH Approved: JSD Spec Number:
Pressure Sensors for Research & Development - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified.
Model 207C | PCB Piezotronics
Model 207C:ICP® quartz force ring, 100k lb comp., 0.05 mV/lb
CHAMBER - pcb.com
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ]
ICP® PRESSURE SENSOR - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 15 VDC 8 to 15 VDC Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material Aluminum Aluminum Diaphragm Invar Invar Sealing Epoxy Epoxy Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack
Model J356A03/NC | PCB Piezotronics
Lead Time for 11-20 is 10 Wks. Lead Time for 11-20 is 10 Wks. Product Description; Specifications; Documents & Downloads; Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, ground isolated no extension cable provided.
Crosstalk D - ardentconcepts.com
analog or digital channels. With a choice of 20 GHz, 40 GHz, or 70 GHz configurations, users can upgrade their connectors as bandwidth require-ments on their applications increases. TR is the highest density high speed multicoax connector on the market. The interface is compression mount
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.3 to 1.0 sec 0.3 to 1.0 sec Settling Time(within 10% of bias) <3 sec <3 sec Spectral Noise(1 Hz) 1000 µg/ √Hz 9810 (µm/sec 2)/ √Hz [1]
PCE420 series 4-20mA sensors
Wilcoxon's new HT sensors, capable of continuous operation up to 150°C, help maintenance and reliability engineers identify mechanical problems early, minimize downtime and protect components from damage or failure in extreme plant environments.
Thermo-Trex® Thermocouple Extension Wire
Thermo-Trex® Thermocouple Extension Wire is used to carry the signal from the thermocouple sensor to the monitoring device. It is available in types JX, KX, and RSX with heat resistance ranging from 90°C to 530°C and in chemically resistant and extreme heat resistant jackets.
Model 339B31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 ... - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 400 Ohm ≤ 400 Ohm Output Bias Voltage 9 to 14 VDC 9 to 14 VDC Discharge Time Constant .3 to 2 sec .3 to 2 sec Settling Time(within 10% of bias) <3 sec <3 sec Spectral Noise(1 Hz) 4800 µg/ √Hz 47,088 (µm/sec2)/ Hz [1] Spectral Noise(10 Hz) 560 µg/√Hz 5494 (µm/sec2 ...