Search Results for pt02c-20-41px003
POWER-TREX® - tpcwire.com
Storage & Deployment Solutions Work safety requirements and the potential for natural disasters may dictate the need for a storage system designed to keep materials in optimal condition.
Thermo-Trex 200-HD Single Conductor Cable - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Control/Instrumentation Thermo-Trex 2000 Shielded Multi- Conductor and ...
41329 14/12 20 0.639 335 55006 41332 12/4 55 0.439 204 55004 41334 12/8 38 0.577 339 55006 41337 10/4 74 0.564 319 55006 Multi-Pair Cables 41360 18/2pr 21 0.503 168 55005 41361 18/3pr 18 0.535 191 55005 41362 18/4pr 14 0.588 262 55005 41367 20/3pr 12 0.528 175 55005 41369 20/6pr 7 0.679 296 55007 41373 22/3pr 8 0.505 154 55006 41374 22/4pr 7 0. ...
ICP® PRESSURE SENSOR - PCB
Model Number 137B21B ICP® PRESSURE SENSOR Revision: B ECN #: 51260 Performance ENGLISH SI Measurement Range(for ±1V output) 1 kpsi 6,895 kPa Sensitivity(± 15 %) 1 mV/psi .145 mV/kPa
ICP® PRESSURE SENSOR - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar
ICP® SHOCK ACCELEROMETER - pcb.com
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Discharge Time Constant 1.0 to 2.0 sec 1.0 to 2.0 sec [2] Settling Time(within 10% of bias) < 10 sec < 10 sec Electrical Isolation(Case) > 1,000,000 Ohm > 1,000,000 ...
ICP® PRESSURE SENSOR - pcb.com
Model Number 102B04 ICP® PRESSURE SENSOR Revision: D ECN #: 53357 Performance ENGLISH SI Measurement Range(for ±5V output) 1,000 psi 6,900 kPa Useful Overrange(for ± 10V output) 2,000 psi 13,790 kPa [1]
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified.
Loop powered, integral cable sensors - wilcoxon.com
Output, 4-20 mA see Table 1 on page 1 Full scale, 4-20 mA, ± 5% selectable (see Table 1) Frequency response, 4-20 mA see Table 2, below Repeatability ± 2% Transverse sensitivity, max 5% Power requirements (2-wire loop power): Voltage at sensor terminals 12 - 30 VDC Loop resistance1 at 24 VDC, max 700 Ω Turn on time, 4-20 mA loop < 30 seconds
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Type PTF Series - amphenol-sensors.com
Mechanical Specifications Electrical Specifications Ambient Temperature Range At Storage: -25 to +155°C At Maximum Voltage: +10 to +55°C Construction Bare ceramic disc Thick silver film electrodes
ICP® PRESSURE SENSOR - PCB
Model Number 102M206 ICP® PRESSURE SENSOR Revision: M ECN #: 54975 Performance ENGLISH SI Measurement Range(for ±5V output) 50 psi 344.8 kPa Sensitivity(± 15 %) 100 mV/psi 14.503 mV/kPa
Amphenol FCI gs-20-0447.pdf
4.50 [.1772’’] 1.20 50 71 4.75 [.1870’’] 1.45 113 159 Low Power 6.50 [.2559’’] 3.22 322 455 4.6 Touch Proof Testing Prevention of operator access to energized parts, refer to UL60950 & IEC 60950-1 SECTION 2.1.1.1 Use the test probe to test prevention of operator access to energized conductors (such as powered ...
Model 1411-02ADB | PCB Piezotronics
Model 1411-02ADB:Dual bridge load cell, fatigue rated low profile, 100k lb FS, 2 3/4-8 (F) thd, PT conn. with tension load base
ICP® PRESSURE SENSOR - pcb.com
Model Number 102B11 ICP® PRESSURE SENSOR Revision: C ECN #: 51804 Performance ENGLISH SI Measurement Range(for ±5V output) 1 kpsi 6,895 kPa Useful Overrange(for ± 10V output) 2,000 psi 13,790 kPa [1]
4-20 mA LPSTM Series transducer selection guide
Wilcoxon’s loop powered sensors (LPS™) are self-contained 4-20 mA vibration transmitters. LPS™ transducers can directly input a 4-20 mA signal to a plant’s control system and make the vibration condition of machines available to operating personnel. Machinery critical to the operation of the plant can be monitored continuously.
PCB Piezotronics Launches Differential Charge Amplifier Product Line
PCB Piezotronics Launches Differential Charge Amplifier Product Line Ideal for Use with Charge Mode Sensors in Power Generation Applications. November 8, 2019, DEPEW, NY – PCB Piezotronics, Inc., a wholly owned subsidiary of MTS Systems Corporation (NASDAQ: MTSC), announced the release of Models 421B30, 421B31 and 421B3X, differential charge amplifiers designed for use with differential ...
BRIDGE/DIFFERENTIAL, ICP®/VOLTAGE SENSOR SIGNAL CONDITIONER - PCB
Size (Height x Width x Depth) 3.20 in x 8.00 in x 5.90 in 8.10 cm x 20 cm x 15 cm Weight 2.50 lb 1134 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Model TLD339A34 | PCB Piezotronics
Model TLD339A34:Quartz shear triaxial ICP® accelerometer, 50 mV/g, 2 to 5k Hz, titanium housing, 1/4-28 4-pin, 5-40 stud mount, low temperature coeffi
Intelligent transmitter (iT) accessories - Wilcoxon Sensing Technologies
iT061 5 x 20 mm 2.5 iT001 iT062 5 x 20 mm 5 iT002 iT064 5 x 20 mm 10 iT004 The lead (shield) extractor is a tool to aid in removing wires from braided shield cables. The tool speeds the preparation of the ends of braided shielded cables for wiring terminations. The lead extractor tools are sized to the outer diameter of cables.