Search Results for radial cable
SMP RF Series Technical Specifications - SV Microwave
SV Microwave offers a complete line of SMP connectors that conform to DSCC 94007, 94008, and MIL-STD-348. Discover the specifications now.
Radio Frequency Connectors | Products - Amphenol
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors. ... This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM ...
radiall rf connectors distributors usa - Amphenol
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. ... SMPM & SMPS coaxial PCB connector designs are ideal for high density applications while allowing for axial and radial misalignment to compensate for ...
Board to Board Solutions | B2B RF Products | SV Microwave
Radial Misalignment: 3° Max; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition D; Shock: MIL-STD-202, Method 213, Condition I; Thermal Shock: MIL-STD-202, Method 107, Condition B; Moisture Resistance: MIL-STD-202, Method 106, Less Step 7B; Barometric ...
RF Switching Connectors - RF Connectors - Amphenol RF
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. Back; ... Radial : Max Float Angle : Min Board to Board Distance: XX mm: Note: These characteristics are typical and may not apply to all connectors.
What is an SMPM Connector? | SMPM Connectors - SV Microwave
Just like SV’s SMP line, SMPM connectors and cable assemblies have been engineered to accommodate radial and axial misalignments, ensuring optimal performance in every condition. The popularity and versatility of the SMPM connector have carried through to many of SV’s innovations. Our SMPM product line has expanded to include PCB Surface ...
Threaded SMPM Female Connector, R/A for .085 Cable
The Threaded SMPM Female Connector, R/A for .085 Cable 3222-40059 product is available through our various distributors. Check it out now! Check Inventory. Register. Log in. Compare Products List. Check Inventory ... Radial Misalignment 3° Max : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMPM Female Connector for .085 Cable - SV Microwave
Cable Builder Attributes Mating Connector 1211-40001, 1285-6002 : Electrical Frequency 40 GHz : Impedance ... Radial Misalignment 3° Max : Axial Misalignment ...
Broadband | Markets - Amphenol
Amphenol is a world leader in broadband communication products for cable, satellite and telecommunications video and data networks, with industry-leading engineering, design and manufacturing expertise. ... utilizes a proprietary configuration that allows for industry-leading “float” to compensate for the axial and radial misalignment due ...
SMPM Female Bulkhead Connector for .085 Cable - SV Microwave
Cable Type 0.085 Flexible Coax : Electrical Frequency 65 GHz : Impedance 50 ohms : Shielding Effectiveness ... Radial Misalignment 3° Max : Environmental ...
SMP Female Snap-In Connector for .085 Cable - SV Microwave
Cable Type 0.085 Flexible Coax : Finish Gold : Electrical Frequency 18 GHz ... Radial Misalignment 3° Max : Environmental Temperature Rating -65°C to +165°C ...
Shielded Edge Launch PCB Connectors | SV Microwave
Radial Misalignment: 3° Max; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition D; Shock: MIL-STD-202, Method 213, Condition I; Thermal Shock: MIL-STD-202, Method 107, Condition B; Moisture Resistance: MIL-STD-202, Method 106, Less Step 7B; Barometric ...
Radio Frequency Connectors | Products - Amphenol
The 4th generation RF jumper cable is compatible with lpex spec using a soldering connection instead of crimping between RF connector and the jumper cable creating a more secure joint for better high-frequency performance. The 5th generation version is Hirose compatible and has a 1.0 mm mating height with 0.81 mm diameter cable.
SMP Female to SMP Female 24" Cable Assembly for .085 Cable - SV Microwave
SV Microwave offers the SMP Female to SMP Female 24" Cable Assembly for .085 Cable" 7012-1293 with the greatest electrical, mechanical and environmental specifications. Check Inventory. Register. Log in. Compare Products List. ... Radial Misalignment 3° Max : Environmental ...
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Electrical Connector: Integral Cable; Add to cart for quote. Datasheet Add to Cart Add this product to my product comparison. Model:356A06. Add to cart for quote. Datasheet Add to Cart Add this product to my product comparison. Model:356A09. Sensitivity: (±20%)10 mV/g; Sensitivity: (±20%)1.02 mV/(m/s²)
Threaded SMPM Female Connector for .085 Cable - SV Microwave
SV Microwave introduces the Threaded SMPM Female Connector for .085 Cable 3221-60016. The product is in stock at our distributors Digi-Key, Newark and more. Check Inventory. Register. Log in. Compare Products List. ... Radial Misalignment 3° Max : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMP Female Connector, Swept R/A for .047 Cable
Cable Builder Attributes Mating Connector 1211-40003, 1211-66137 : Electrical Frequency ... Radial Misalignment 3° Max : Environmental Temperature Rating -65°C to +165°C ...
Low Profile RF Cable Assemblies - SV Microwave
SV Microwave just released a new line of Low Profile RF cable assemblies that incorporate a unique ferrule design that protects the cable from overbending while still maintaining a shorter distance from the front of the coupling nut to the back of the cable bend than standard offerings. ... Radial Misalignment: 3° Max; Temperature Rating-65°C ...
SMP Female to SMP Female 24" Cable Assembly for .047 Cable
SV Microwave proudly presents the SMP Female to SMP Female 24" Cable Assembly for .047 Cable" 7012-0798. Check out the technical specifications now! Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... Radial Misalignment 3° Max : Environmental ...
SMPM Male Snap-In Float Mount Connector for .047 Cable - SV Microwave
Cable Type 0.047 Flexible Coax : Electrical Frequency 65 GHz : Impedance 50 ohms ... Radial Misalignment 3° Max : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...