Search Results for rf connector
QPL Military Approved RF Connectors - Amphenol RF
QPL RF connectors are commonly used in military communication systems, including radios, satellite communication terminals, and tactical data links. Radar Systems Military radar systems, such as air defense radars, ground surveillance radars, and weather radars, rely on QPL RF connectors for transmitting and receiving radar signals.
SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB. Downloads. 132432 STP 3D Model (Size: 409 kb ) 132432 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
BNC Terminators - Amphenol RF
Amphenol RF offers a full range of BNC Terminators designed for radio frequency applications. BNC Terminators feature all industry standard connector interfaces in between-series and in-series designs.
RF Connectors for Quick Connect Applications - Amphenol RF
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. All popular coaxial cable types are supported including RG style flexible cables and semi-rigid, hand-formable cables.
HD-BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of HD-BNC Adapters designed for radio frequency applications. HD-BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Secure Locking SMPS RF Connectors - SV Microwave
Secure Locking SMPS RF Connectors. SV Microwave’s secure locking QuarterBack® SMPS product line expands our trusted QB series with four new high-frequency solutions, including a cable assembly and cable connector for Ø.047" cable type as well as edge launch and surface mount PCB connectors. Newly designed into an even smaller form factor ...
Keyed SMA RF Cable Assemblies - SV Microwave
SV Microwave just released fixed length Keyed SMA cable assemblies that offer an ideal solution when polarization is required. These new Keyed SMA connectors are available in 4 unique keying configurations and are cabled to standard SMAs using Ø.085 cable. This new self-aligning design offers more space savings than other bayonet style connectors.
Mini-D RF Connection System - SV Microwave
Mini-D RF Female to (8) 2.92mm Male Cable Assemblies for .047 Cable (OAL 6”) P/N: 7038-0240 Gated VSWR measurement in above image consists of Mini-D RF cable assembly (7038-0240) and mating connector (9311-60112) plus ~.25” PCB after launch transition. Gated VSWR measurement in above image consists of discrete 6” Mini-D RF cable. 1 1.1 1. ...
BMB RF Interconnects Stock Details - SV Microwave
SV Microwave's new BMB RF Interconnects feature a wide range of RF interconnects, including standard and bulkhead cable connectors for multiple cable types, and PCB connectors designed for board-to-board applications. With both Full Detent and Smooth Bore connector options, as well as a bullet, these interconnects provide versatility and performance.
SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs. Downloads. 132134-11 STP 3D Model (Size: 420 kb ) 132134-11 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 172356 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N1551E3-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
NEX10 to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of NEX10 to SMA Adapters designed for radio frequency applications. NEX10 to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Custom Cable Builder - SV Microwave
Build custom RF cables effortlessly using SV Microwave's online Cable Builder tool. Tailor RF cables to your specifications for the best performance.
Mil Spec Connectors and Attenuators - SV Microwave
Ideal for defense and aerospace systems, M39012 connectors withstand harsh conditions like intense vibration, high temperatures, and moisture, making them suitable for mission-critical applications. SV Microwave offers a range of RF connectors that meet this military-grade standard, guaranteeing top quality and reliability.
BNC Straight Crimp Plug RG-178 RG-196 50 Ohm | 112516 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 112516 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121H1-ND3G-196AU-50: Body Finish: Nickel:
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 132231 PDF Customer Drawing (Size: 84 kb) 132231 stp 3D model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
SMC to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMC to SMA Adapters designed for radio frequency applications. SMC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
75 Ω D38999 Circular RF Cable Assemblies - SV Microwave
When to Use 75 Ohm RF Cable Assemblies. High performance true 75 Ohm video connections are critical when high definition video feeds from camera to receivers are needed. Unlike many video cables which use 75 Ohm cables and standard 50 Ohm connectors, SV’s D38999 contacts have a true
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm. Downloads. 000-49000-RFX PDF Customer Drawing (Size: 158 kb) 49000-rfx IGS 3D Model (Size: 906 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 49000-RFX: Body Finish: Nickel: Body Material: Brass:
SMB to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMB to SMA Adapters designed for radio frequency applications. SMB to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.