Search Results for rf connector
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 172356 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N1551E3-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMP to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMP to SMA Adapters designed for radio frequency applications. SMP to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMC to BNC Adapters designed for radio frequency applications. SMC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
4.3-10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 4.3-10 Adapters designed for radio frequency applications. 4.3-10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-0315-RFX PDF Customer Drawing (Size: 259 kb) 31-315-RFX STP 3D Model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA to SMP Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to SMP Adapters designed for radio frequency applications. SMA to SMP Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 182110 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Quick Locking RF Connectors - Amphenol RF
Quick-locking RF connectors enable rapid installation and maintenance of telecommunications equipment, reducing downtime and ensuring reliable signal transmission. Defense. In defense applications, quick-locking RF connectors offer fast and secure connections, crucial for mission-critical operations where reliability and performance are paramount.
QMA Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of QMA Cable Assemblies designed for radio frequency applications. QMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146-32 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E3-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
What is the Difference Between Return Loss and VSWR? - Amphenol RF
Voltage Standing Wave Ratio or VSWR and Return Loss measure the amount of signal reflected by a connector. This is extremely important factor that contributes to the total signal efficiency of the connector.
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 182100 PDF Customer Drawing (Size: 215 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMA to FAKRA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to FAKRA Adapters designed for radio frequency applications. SMA to FAKRA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112562 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112562 PDF Customer Drawing (Size: 74 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112589: Product Specifications.
TNC to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to SMA Adapters designed for radio frequency applications. TNC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
MMCX to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MMCX to SMA Adapters designed for radio frequency applications. MMCX to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
UHF Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of UHF Adapters designed for radio frequency applications. UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Strain Relief Boots - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Strain Relief Boots designed for radio frequency applications. Strain Relief Boots feature all industry standard connector interfaces in between-series and in-series designs.
RG58 50 Ohm Coax Cable (RG-58 Coaxial Cables) - Amphenol
Buy RG58 50-Ohm Coaxial Cables (RG-58 RF Cable Assemblies) Direct from the global leader in RF interconnects: Amphenol. Cables on Demand is an Amphenol owned and operated manufacturer and distributor of industry-standard cable and connector products. Coaxial Cables are one of our specialties as we are a vertically-integrated manufacturer that engineers and builds every component of our Coaxial ...
RF Connector - amphenol-antennas.com
RF Connector AC-L300-NM-MM N-Type Male Connector for LMR 300 Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.