Search Results for rf connector
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 132195 STP 3D Model (Size: 324 kb ) 132195 PDF Customer Drawing (Size: 72 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
RF Connectors for 12G-SDI Applications - amphenolrf.com
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. All popular coaxial cable types are supported including RG style flexible cables and semi-rigid, hand-formable cables.
Ruggedized SMA Connectors for Harsh Environments now Available
Amphenol RF is pleased to introduce additional SMA connectors to the existing Amphenol Rugged Connector (ARC) series. This product series is specifically designed to offer superior performance in harsh conditions which makes them ideal for outdoor applications where extreme weather conditions may be a consideration.
Mini-D RF Connection System - SV Microwave
Mini-D RF Female to (8) 2.92mm Male Cable Assemblies for .047 Cable (OAL 6”) P/N: 7038-0211 Gated VSWR measurement was generated using time domain gating at RP1 and RP2 as shown in the above image. Above image consists of Mini-D RF Cable assembly mated to Panel Mount Mini-D RF male cable connector. Cable
BNC Clamp Plug RG-212 50 Ohm | 112724 - Amphenol RF
RF Connector BNC Clamp Plug RG-212 50 Ohm. Downloads. 112724 PDF Customer Drawing (Size: 48 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-143, RG-212, Belden 9861: Contact Finish: Gold: Contact Material: Brass:
TNC Connectors - RF Connectors | Amphenol RF | Page 2
Amphenol RF offers a broad range of radio frequency TNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of TNC Connectors at Amphenol RF online.
MCX to MCX Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MCX to MCX Adapters designed for radio frequency applications. MCX to MCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm. Downloads. 112551 PDF Customer Drawing (Size: 57 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1181A1-N/3GT3G-.141-50: Body Finish: Nickel/Gold: Body Material:
FME to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of FME to SMA Adapters designed for radio frequency applications. FME to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
HD-BNC Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of HD-BNC Cable Assemblies designed for radio frequency applications. HD-BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non ... - Amphenol RF
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance. Downloads. 083-1R PDF Customer Drawing (Size: 269 kb) 083-1R STP 3D Model (Size: 817 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SO-239: Body Finish: Nickel: Body Material:
F-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 75 Ohm. Downloads. 222184 PDF Customer Drawing (Size: 111 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin:
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
Connectors are typically used to connect sensors, actuators, and other components that make up the Advanced Driver Assistance System (ADAS). These connectors must be able to support high-speed data transmission, withstand vibration and temperature fluctuations, as well as provide superior electrical performance and EMI protection, and meet the stringent requirements of the automotive ...
Non-magnetic RF Interconnects - SV Microwave
SV Microwave’s non-magnetic RF connectors provide high-performance, reliable solutions for a variety of medical, aerospace, and quantum computing applications. Carefully selected non-magnetic materials, plating, and manufacturing techniques have been chosen for this suite of products. They are ideal for applications that require low magnetic ...
TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC Adapters designed for radio frequency applications. TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC to UHF Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to UHF Adapters designed for radio frequency applications. BNC to UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-5375-RFX PDF Customer Drawing (Size: 105 kb) 082-5375-RFX STP 3D Model (Size: 368 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
RF PCB CAPABILITIES - SV Microwave
the PCB mt RF connector and the launch to the trace up to ¼” past the exit of the connector (or until feature pattern transitions to transmission line). Factors that impact simulation design include: • Copper layer pullback from PCB edge • Transmission line impedance accuracy based on calculators
UHF to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of UHF to SMA Adapters designed for radio frequency applications. UHF to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1122E1-ND3G-316U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)