Search Results for rf connector
RF Connector Accessories | Amphenol RF | Page 4
Amphenol RF offers a full range of connector accessories designed for radio frequency applications. Our connector accessories feature all industry standard connector interfaces in between-series and in-series designs. | Page 4
Mini-SMB Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of Mini-SMB Adapters designed for radio frequency applications. Mini-SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA PCB End Launch Plug 50 Ohm 0.062 PCB | 132366-10 - Amphenol RF
RF Connector SMA PCB End Launch Plug 50 Ohm 0.062 PCB. Downloads. 132366-10 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1251A1-011-3GT5GP-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
fci | Amphenol Global Search | Amphenol
Amphenol's FCI Basics Bergstak ® board-to-board product family is one of the most popular board-to-board connector series in the market. Designed for industrial, telecom, datacom, automotive, and medical applications - Bergstak ® offers micro pitch from 0.4mm to 0.8mm, connector position options from 10 to 200, and stack height flexibility ...
QMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of QMA Adapters designed for radio frequency applications. QMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252141 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 252141 STP 3D Model (Size: 114 kb ) 252141 PDF Customer Drawing (Size: 41 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
RF Connector - amphenol-antennas.com
RF Connector AC-L400-NM-F N-Type Male Connector for LMR 400 Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
High Performance RF PCB Thru-Hole Connectors - SV Microwave
High Performance RF PCB Thru-Hole Connectors. As part of our commitment to continuous quality improvement, SV has re-designed a line of thru-hole PCB connectors with current design standards to improve performance at higher frequencies. These connectors feature a contact that goes through the PCB and can launch directly to transmission lines on ...
TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 122398 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 122398 PDF Customer Drawing (Size: 69 kb) 122398 STP 3D Model (Size: 534 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A6-NT3G-214U-50: Body Finish:
QMA to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of QMA to SMA Adapters designed for radio frequency applications. QMA to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Terminators - Amphenol RF
Amphenol RF offers a full range of BNC Terminators designed for radio frequency applications. BNC Terminators feature all industry standard connector interfaces in between-series and in-series designs.
SMB to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMB to BNC Adapters designed for radio frequency applications. SMB to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Straight Crimp Plug RG-316DS 50 Ohm | 901-10025-RFX - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-10025-RFX PDF Customer Drawing (Size: 107 kb) 901-10025-rfx IGS 3D Model (Size: 597 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-6RFX - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143-6RFX PDF Customer Drawing (Size: 122 kb) 901-143-6RFX STP 3D Model (Size: 372 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-143-6RFX HFSS 3D Comp Model (Size: 13862 kb )
N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm - Amphenol RF
RF Connector N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. Assembly Instructions C8 (Size: 26 kb) 082-202-RFX PDF Customer Drawing (Size: 205 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
NEX10 to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of NEX10 to N-Type Adapters designed for radio frequency applications. NEX10 to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
MASTER Connector Catalog - RF Cable - amphenol-mcp.com
RF Cable Amphenol® Mobile Consumer Products www.amphenol-mcp.com Plug(MHC-271) Coaxial Cable Receptacle(MHC-270) PART #: 653-27000-1000 KEY FEATURES n Frequency: 0-6GHz n VSWR: 1.4 MAX@(0-6GHz) n Mating height: 1.00mm Max n Interface: compatible with Hirose spec. Title: MASTER Connector Catalog - RF Cable.qxp
Black Chrome Connectors - SV Microwave
Available for .085 cable, this product line is ideal for military applications and provides excellent RF performance from DC to 18 GHz. Features / Benefits & Applications Technical Specs
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 132191 PDF Customer Drawing (Size: 82 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 132191 3D Model (Size: 1106 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Straight Crimp Plug Belden 1855A 50 Ohm | 132242 - Amphenol RF
RF Connector SMA Straight Crimp Plug Belden 1855A 50 Ohm. Downloads. 132242 PDF Customer Drawing (Size: 28 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: