Search Results for rf connector
FME Connectors - Amphenol RF
Amphenol RF’s FME connectors are a miniature 50 ohm series offering performance from DC to 200 MHz. This connector series is used for mobile antenna applications adapted for UHF, Mini UHF, TNC, BNC and N-Type connector interfaces using between-series adapters. It is primarily used with RG-58 coaxial cables.
AFI Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency AFI Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AFI Connectors at Amphenol RF online.
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
Our distribution partners are stocking the most popular connectors for your designs, with over 6,000 products ready to ship in 48 hours. Short Lead Time. From your design to mass production, we have over 700 products to ship in 2 weeks or less. Customized Solutions.
G-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency G-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of G-Type Connectors at Amphenol RF online.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden ... - Amphenol RF
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 172102H243 PDF Customer Drawing (Size: 42 kb) 172102H243 STP 3D Model (Size: 326 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
External Antennas - RF Antennas - Amphenol RF
External antennas, as the name suggests, are antennas mounted outside of electronic devices or structures to enhance wireless communication. They are a vital component in various applications, including cellular networks, Wi-Fi routers, satellite communication, and more.
Board-to-Board RF Connectors - Amphenol RF
SMP Board-to-Board RF Connectors. The SMP connector system is a 50 ohm board-to-board solution offering performance through 26.5 GHz, with the ability to enhance performance to 40 GHz for some designs through PCB optimization analysis. This dependable mating system utilizes the three-piece configuration, and a design focused on keeping a ...
7-16 Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 7-16 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 7-16 Connectors at Amphenol RF online.
SSMC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SSMC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SSMC Connectors at Amphenol RF online.
BNC 75 RF Connectors - Amphenol Sine
a wide range of RF connector products is available on request. Item code CAT-CONNEX-01. Straight Crimp Plug - Captive Contact- Standard Cable Assembly Instruction A - page 90 Straight Crimp Plug-Captive Contact-Miniature Cable (Remark: With Teflon sleeve / Hex crimp size .178”) Assembly Instruction B - page 90 #1 #1 #2 #2 BNC 75 RF Connectors
2.2-5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 2.2-5 Adapters designed for radio frequency applications. 2.2-5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol RFs new SMP Product Series Solution Guide
Amphenol RF is pleased to announce our new SMP Product Series Solution Guide. This catalog is a comprehensive look at our complete range of SMP products, along with the technical specifications you need to design this product for your next project.
1.6-5.6 Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 1.6-5.6 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 1.6-5.6 Connectors at Amphenol RF online.
Glossary of RF Terms
In coaxial RF connectors the plug is usually the movable portion, and is usually attached to a cable or removable assembly. Plugs mate with receptacles, jacks, outlets, etc. Press-Fit Contact An electrical contact which can be pressed into a hole in an insulator, printed board (with or without plated-through holes), or a metal plate.
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132111 STP 3D Model (Size: 328 kb ) 132111 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1182A2-3GT50G-.085-50: Body Finish: Gold:
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172135 PDF Customer Drawing (Size: 94 kb) 172135 STP 3D Model (Size: 342 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
AMC4 Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC4 Cable Assemblies designed for radio frequency applications. AMC4 Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
2.92 mm Connectors - Amphenol RF
Amphenol RF offers 2.92 mm connectors designed for precision laboratory use and SATCOM applications. This connector series is engineered to offer low VSWR and excellent return and insertion loss, along with high power handling capabilities. 2.92 connectors are sometimes referred to as K connectors and have the ability to mate with SMA, 3.5 mm ...
Ruggedized RF Connectors - Amphenol RF
Ruggedized RF connectors offer a suite of features and benefits tailored to demanding environments where standard connectors may falter. Their robust construction, reinforced materials, and enhanced sealing mechanisms ensure durability and reliability in harsh conditions, such as extreme temperatures, moisture, vibration, and exposure to chemicals.