Search Results for rf connector
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 122430 PDF Customer Drawing (Size: 39 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 122430 stp 3D Model (Size: 674 kb ) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol R-VPX VITA 46 Connector System exceeds VITA 47 and offers modularity, flexibility, and low mating force. Ideal in C4ISR systems, defense applications ... 67.3, NanoRF and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side implementation with VITA 46 hardware. Open.Tech VITA ...
Tools - SV Microwave
Elevate your RF connector handling experience with SV Microwaves advanced removal tools, crafted for precision and efficiency. From the 3mm Bullet Removal Tool to the SMPM Male Shroud Driver, each product is designed with ergonomic handles to ensure user comfort in confined spaces. SV Microwaves' comprehensive inventory includes specialized ...
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2373 PDF Customer Drawing (Size: 257 kb) 031-2373 IGS 3D Model (Size: 1152 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
SSMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SSMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SSMA Connectors at Amphenol RF online.
RP-N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification ...
AMC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
TPS Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency TPS Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of TPS Connectors at Amphenol RF online.
2.92 mm Connectors - Amphenol RF
Amphenol RF offers 2.92 mm connectors designed for precision laboratory use and SATCOM applications. This connector series is engineered to offer low VSWR and excellent return and insertion loss, along with high power handling capabilities. 2.92 connectors are sometimes referred to as K connectors and have the ability to mate with SMA, 3.5 mm ...
BMB RF Interconnects Stock Details - SV Microwave
SV Microwave's new BMB RF Interconnects feature a wide range of RF interconnects, including standard and bulkhead cable connectors for multiple cable types, and PCB connectors designed for board-to-board applications. With both Full Detent and Smooth Bore connector options, as well as a bullet, these interconnects provide versatility and performance.
Circular Connector Contacts | D38999 Contacts | SV Microwave
As the demand for high-frequency RF technologies and greater density in D38999 circular back shell connectors grows, SV Microwave continues to provide advanced solutions for modern systems. SV Microwave’s D38999 RF circular connector contacts deliver high-frequency performance and durability for demanding military, aerospace, and rugged ...
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 112514 PDF Customer Drawing (Size: 74 kb) 112514 STP 3D Model (Size: 251 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121BA-ND3G-223U-50:
Ultraminiature Connectors - Amphenol RF
Amphenol RF offers several ultraminiature connector series - AMC, AMC4, AMMC - suitable for a variety of applications requiring compact solutions. The Ultraminiature connector series, AMC, AMMC, and AMC4, are low profile PCB products with an extremely small board footprint.
BNC Straight Clamp Plug RG-178 RG-196 50 Ohm | 000-15875 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-178 RG-196 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 000-15875 PDF Customer Drawing (Size: 150 kb) 000-15875 STP 3D Model (Size: 329 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 15875: Body Finish: Nickel:
Comprehensive VITA Products - SV Microwave
Additionally, SV provides SOSA-aligned D38999 Contacts and VITA 66.5 RF/Fiber Hybrid Connectors, and combined with Amphenol’s VITA offering, you can achieve a full-chassis interconnect solution. SV Microwave’s VITA products are qualified and built to meet the VITA industry standards. With a focus on innovation and customer satisfaction, we ...
Mini-D RF Cable Assemblies - SV Microwave
Mini-D RF Cable Assemblies The Mini-D product line offers multiport harnessed cable assemblies that integrate SV's smallest interface into a rugged, lightweight aluminum housing. Designed for high-density applications, it features .110" port-to-port spacing to optimize space in compact system designs.
N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification ...
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68. Downloads. 132421 STP 3D Model (Size: 1737 kb ) 132421 PDF Customer Drawing (Size: 73 kb) 132421 HFSS Model (Size: 726 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
RF Connector Assembly Instructions - Amphenol RF
RF Connectors featuring a clamp design are often field installable with minimal tooling. Connectors are secured to a cable using a clamp design that sandwiches the cable's braid between two components that compress when assembled. If you’re assembling a Clamp Connector Assembly, the following instructions may apply: Clamp-Solder
UHF Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency UHF Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of UHF Connectors at Amphenol RF online.