Search Results for round contact
Tag Archives: PCIe Gen 4 & Gen 5 CEM connectors - Amphenol CS
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets
Enter the Automotive Ethernet Era - Amphenol CS
The global networking protocol familiar to us as Ethernet, is making its way to the intelligent, Internet-connected car by beating out rival protocols CAN, LIN, and MOST in the race to speed and flexibility.
All Products - Amphenol
The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition. ... (CBGE) are lightweight, molded HDPE handholes available in five rectangular and two round sizes. Designed for light-duty placements (parkway/greenbelt applications), these ANSI/SCTE rated below-grade enclosures ...
N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-16 N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm 172220 N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 172170
The Evolution of Smart Speakers - amphenol-cs.com
Amphenol ICC’s FFC/FPC connectors, BergStak® 0.50mm board-to-board connectors, Minitek® 1.00mm wire-to-board connectors and Micro USB connectors go into these speakers.
Tag Archives: Radar
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets
Powering Modern Homes with Residential Energy Storage Systems - Amphenol CS
The world is moving into sustainable and renewable energy sources, in all possible norms of life. As it is said, the grassroots of change begins at home. The significance of greener power sources in households is constantly increasing, which leads to a leap in the demand for efficient energy storage
NMR-LCF14-D01 - N Male Right An - RFS Technologies an Amphenol Company
Inner Contact Attachment: Spring Finger: Outer Contact Attachment: 360° clamping: Accessories. Wrench size front: mm (in) 22 (7/8) Wrench size rear: mm (in) 18 (7/10) ... Round member adapter, 1" - 2" Add to my e-catalog Download PDF datasheet. Round member adapter, 2" - 3" Add to my e-catalog Download PDF datasheet.
7-16 Panel Mount Plug 4-Hole Flange 50 Ohm | 272293 - Amphenol RF
Contact Finish: Silver: Contact Material: Beryllium Copper: Contact Termination: Press-Fit: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 3: ... 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 716-194. 4.3-10 Plug to 7-16 Jack Adapter 50 Ohm Straight AD-716J4310P-1.
SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm
Female Contact: Thread Direction: Standard: Products Related To Your Application. N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 5 inches 175101-R1-05.00. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 18 inches 095-725-118-018.
N-Type Straight Clamp Plug 1/4-inch Annular Corrugated 50 Ohm
Contact Finish: Silver: Contact Material: Brass: Contact Termination: Not Applicable: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm0.400 Terminal Flush 172299-12.
HD-BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Crimp: Coupling Mechanism: Bayonet: Crimp Tool: CTL-15: Export Control Classification Number: EAR99: ... HD-BNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 034-5025. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
Cómo las Regulaciones Ambientales Están Impulsando a las Empresas en ...
En respuesta a los estrictos estándares de emisiones establecidos por las regulaciones ambientales, las empresas de diversas industrias están bajo una presión creciente para actualizar su equipo, incluyendo el reemplazo de cables de antorchas industriales, con el fin de reducir emisiones nocivas y mejorar la calidad del aire.
Monthly Archives: August 2019 - Amphenol CS
ODCC Summit 2019 is just a few days away. Like previous years, Amphenol ICC is extending a wide variety of solutions in the Summit. Read on to learn more about our showcase this year.
All Categories - Amphenol NEXUS Technologies
Browse All Categories in the Amphenol NEXUS Technologies catalog including TAC Connectors,M55116 Mil-Spec and Mil-Spec-type Connectors,7- and 10-Pin Waterproof Breakaway Connectors,Telephone Plugs and Jacks,Microphone Plugs and Jacks,Push-Button Swit
Part Search Results - Positronic
DD. Size 22 fixed and removable contacts ; Wire, right angle solder, or straight solder termination options ; Select products conform to MIL-DTL-24308
Kaye 用户门户网站 - kayeinstruments.com
I agree that my data from the contact form will be collected and processed to answer my request. You can request the deletion of your data at any time by e-mail kayedataprotection@amphenol-sensors.com. You can find detailed information on the handling of user data in our data protection declaration
anl 050 q | Amphenol Global Search | Amphenol
BergStak 0.5mm mezzanine connectors from FCI Basics offer a comprehensive and versatile solution with double row contact pitch and are highly suitable for high density applications. ... RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
TNC Straight Crimp Plug Belden 1694A 75 Ohm | 122465
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Threaded: Crimp Tool: 47-10070: Export Control Classification Number: EAR99: Frequency (Max GHz) ... TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 122443. TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-79075. Contact ...
Tag Archives: Double Density Cool Edge connectors - Amphenol CS
Three high-speed products were introduced to the Amphenol ICC product portfolio in the month of August. Double Density Cool Edge Connectors and BergStak ® FX10 offers high-speed high-density board to board solutions and the microSD Express Connector uses PCI express 4.0 protocol rated up to 16Gb/s making it a high-performance memory card connector compliant to SD specification V7.1