Search Results for round contact
74789-105LF | METRAL® | Amphenol
Contact us today for more details of Metral ® , part number74789-105LF Amphenol is one of the leading manufacturers of Metral ® Board Connectors. ... Round Cable Connector Kit, 24 Positions, for 24 AWG to 26 AWG Conductors, Standard Latch. 88945-102LF. Metral® Board Connectors, Backplane Connectors, 4 Row Signal Receptacle, Right Angle ...
Amphenol ICC New Products Updates – January 2020
With 4 points of contact, it offers high reliability even in harsh environments and with this solution provide excellent electrical performance especially in vibration application environment. The touch-proof features protect the operator from touching powered contact. ... Year Round Up (4) 224G (3) Conan (3) Custom Battery Connectors (3 ...
Round Wedge Kit - Gemeco
Set of 2 round wedges 0-5° for Glomex universal mounts V9124, V9174, V9175 and V9177 to keep the antenna vertical on inclined surfaces. ... Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA . Newsletter. Keep up ...
Microsite für URM® Verkabelungssystem | Amphenol Precision Optics
Enameling dies for round wire; ... Abrasives; Contact; Menu. Microsite für URM® Verkabelungssystem. URM®- steht für yoU aRe Modular und ist die zukunftsorientierte High Density Infrastrukturlösung für 40/100G Ethernet aus dem Hause euromicron. Tue, 11/13/2018 - 12:00 ...
CFDP EPS SERIES BACKBOARD CABLING INSTALLATION GUIDE - Charles Industries
round snap fastener on the top of the backboard (causes an audible ‘click’). Set the dome aside until needed. Round snap fastener at top of interior backboard Grasp dome and lift up 9. Inspect all top pedestal pieces. Inspect the outer dome, the inner dome, and the backboard for damage. If the equipment is da maged, report the dam age to ...
SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10070: Export Control Classification Number: ... SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 901-9214-CCSF. SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm 132145-15.
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: ... SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 901-9214-CC. Related Antenna Products.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: Plug: IP Rating: ... SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.250 Post 0.190 PTFE 132318-16.
Broadband | Markets - Amphenol
Fiber optic round closures provide a versatile, functional, and cost-effective solution for FTTH network connections. These sealed (IP68 rated) compact closures have a feed port and two branch ports. The units are an ideal solution for a repair closure. ... GG connector is an extreme power connector capable of up to 200 amps per contact.
QMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Quick Lock: Crimp Tool: 47-10070: Export Control Classification Number: EAR99: ... QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 134103. QMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 930-190P-51S.
N-Type Straight Clamp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
Contact Finish: Silver: Contact Material: Beryllium Copper: Contact Termination: Crimp: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 172260-11. N-Type Straight Solder Jack RG-402 0.141 Inch Conformable Times Tflex 402 Bulkhead Front ...
N-Type Straight Crimp Jack Times LMR-200 Optimized 50 Ohm
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Crimp: Coupling Mechanism: Threaded: Crimp Tool: 47-10180: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.400 Terminal Flush 172299-10.
Charles Fiber Sealed Drop Closure FSDC-G Series General Description and ...
contact Charles Industries for grommet retrofit kits or additional configurations. If using un-connectorized drop cable, then run the cable through the grommet. If using pre-connectorized drop cable, then cut a slit through the side of the grommet and insert the cable into the grommet. 3
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-4
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.453 Post 0.383 PTFE 132147-37. SMA Straight Jack Thread-in Crimp 50 Ohm IP68 901-10256.
Understanding HVAC Systems | Heating, Ventilating and Air Conditioning ...
HVAC stands for heating, ventilating and air conditioning systems. Various HVAC systems are used for air conditioning homes to large industrial complexes, shopping malls, and apartment blocks.
Accessories and Other | Products - Amphenol
SV Microwave offers a complete line of SMP and SMPM fixed bullets in a variety of lengths. Our newest fixed bullets start at a nominal length of .265" for SMP and .188" for SMPM. These additional lengths round out SV's fixed bullet offering and allow a system designer flexibility when integrating a board-to-board RF solution.
SMA Straight Round Post Jack 50 Ohm | 901-9842 - Amphenol RF
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-2PF705590AE M39012/55-4026 SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved 901-155-16 SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm 132118
Amphenol 2021 in Retrospect
5G is a technology we have looked forward to this year, as it is bound to recreate the way the world connects and communicates. Amphenol has been very keen in developing high speed reliable solutions that supports various applications from base units to RRUs, Network Switches, Edge Servers and Transponders that have made 5G communication a reality.
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: ... SMA Straight Jack Bulkhead Round Post 50 Ohm IP68 901-10252. SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 132119SS.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
BNC Straight Receptacle Push-On Plug Round Post Bulkhead Front Mount 50 Ohm 112420-11 BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm IP67 031-6926 BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm 031-321-1000