Search Results for round contact
Contact Marport
Toggle main menu visibility Contact Marport. Name: Email: Subject: Message:
RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Threaded: Crimp Tool: 47-10070: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... RP-TNC Receptacle Jack Round Post 4-Hole Flange 50 Ohm 122248RP-10. RP-TNC Straight PCB Jack Through Hole 50 Ohm 122440RP. Contact Us. Subscribe ...
Culture Activity-Amphenol Assembletech
2013-06-19 the first round of AST Departmental Reading and Sharing Competition. On June 19th, 2013, the first round of AST departmental reading and sharing competition was held successfully. With creative design, wonderful presentation skills and good on-site interaction, coupled 2013-04-21 Badminton Team Match
SMA Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 ...
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9789. SMA Crimp Straight Jack Bulkhead 50 Ohm Reverse Thread 132119RT.
BOOT4-78-4 - Feed through assem - RFS Technologies an Amphenol Company
Boot assemblies are designed to be fitted onto 4"" entry panels in wall/roof feed-through applications. The durable boot is designed to met ASTM-D2000 and SAE J200 specifications. Each boot assembly includes the boot, two round member adapter clamps which fit inside the boot assembly to hold the coax in place.
Field attachable - CONEC
Contact Form. Mon-Thu 8 am - 4.30 pm Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET [email protected] 905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765-0 [email protected] Contact. Check Stock. ×. Search CONEC distributors' inventory. ...
Amphenol Pcd
• Amphenol recommended tools for Standard/High Density Series Contact . 12 Visit amphenolpcd.com for more information STANDARD D-SUB TOOLING Miniature step adjustable tool (M22520/2-01) Part No. M2000-CRT This miniature 8 step adjustable hand crimping tool produces
NF-LCF14-E01 - N Female Connect - RFS Technologies an Amphenol Company
Outer Contact Attachment: 360° clamping: Accessories. Wrench size front: mm (in) 20: Wrench size rear: mm (in) 20: Testing and Environmental. Waterproof Level: IP68: ... Round member adapter, 1" - 2" Add to my e-catalog Download PDF datasheet. Round member adapter, 2" - 3" Add to my e-catalog Download PDF datasheet.
M39012/16-0102 BNC Straight Clamp Plug RG-59 RG-62 50 Ohm ... - Amphenol RF
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Bayonet: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: ... BNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 112524N-10. BNC Jack Bulkhead Front Mount 75 Ohm 112635-75.
SMA Straight Crimp Jack RG-178 RG196 Bulkhead Rear Mount 50 Ohm IP67
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 901-9891-RFX. SMA Straight Jack Bulkhead Rear Mount Times LMR-195 50 Ohm Black Plating 132454-BC.
SMC PCB Through Hole Straight Plug 50 Ohm | 152117 - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: ... SMC Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 152136. SMC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 027-10. Contact Us. Subscribe ...
SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 132145-14 SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-155-11 SMA Panel Mount Right Angle Jack 2-Hole Flange Crimp RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132328
Search Results for binary search tree traversal program in c
-55° to +125°C (-67° to +257°F) 60 hrs./185°F 1000 hrs. 48 hours in 6 feet of water per MIL-C-5015 Meets 20 day extreme humidity testing per MIL-C-5015 (NOTE: using epoxy backfill option) 100 cycles minimum to MIL-C-5015 50g’s, 11ms duration, three major axes 10 microseconds maximum discontinuity to MIL-C-5015
MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
MMCX Straight Receptacle Jack Round Post Thread-in 50 Ohm 262142 MMCX Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm 262141 MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm 908-43600
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Crimp: Coupling Mechanism: Threaded: Crimp Tool: 47-10180: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-23.
N-Type Straight Crimp Jack RG-316 Bulkhead Front Mount 50 Ohm IP67
Contact Finish: Silver: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 3: Gender: Jack: IP Rating: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.400 Terminal Flush 172299-10.
F-Type Right Angle Crimp Plug RG-59 RG-62 75 Ohm | 222153 - Amphenol RF
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10070: Export Control Classification Number: EAR99: Frequency (Max GHz) 2: Gender: Plug: IP Rating: Not Rated: ... F-Type Straight Receptacle Plug Round Post Bulkhead Rear Mount 75 Ohm 222188.
Amphenol’s Connectors for Medical Surgical Equipment
Millipacs Backplane Connectors. Compliant with IEC 917, IEC 61076-4-101 industry standards, and offering a 2.00 mm grid interconnection system, Millipacs ® is ideal for rugged environments. With features like two-beam twisted tulip contacts, EMI shielding, coding, guiding, and high operating temperature capabilities, these connectors excel in demanding medical-surgical applications, serving ...
Top Things to Consider for Energy Storage Solutions Connectors
Battery Storage System is at the heart of the ESS. Amphenol has Busbar connectors and cables as well as Input Output solutions going into 48V / 1000V / 1500V Lithium ion battery racks. Our BarKlip ® connectors offer the smallest 150A+ ESS solution in the market with a high current rating of up to 160A /200 /300A per contact @ 30°C T-Rise. With a wire range of 8AWG-0AWG, these connectors ...
N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Threaded: Crimp Tool: 47-10210: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: Plug: IP Rating: ... N-Type Panel Mount Plug 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE 082-6713-433358.