Search Results for round contact
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Non-Magnetic
Contact Material: Beryllium Copper: Contact Termination: Not Applicable: Coupling Mechanism: Push-Pull: Detent Type: Full Detent: Export Control Classification Number: EAR99: Frequency (Max GHz) 26.5: Gender: Jack: ... SMPM Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm 925-157J-51S.
TNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm
Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance ... TNC Straight Receptacle Jack Round Post Thread-in 50 Ohm 122495. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF. ...
MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Push-on: Crimp Tool: 47-10070: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: ... MCX Straight Receptacle Jack Round Post Bulkhead Front Mount 50 Ohm 252133. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Threaded: Crimp Tool: 47-10070: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... RP-TNC Receptacle Jack Round Post 4-Hole Flange 50 Ohm 122248RP-10. RP-TNC Straight PCB Jack Through Hole 50 Ohm 122440RP. Contact Us. Subscribe ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
Contact Termination: Solder: Coupling Mechanism: Bayonet: Export Control Classification Number: EAR99: Frequency (Max GHz) 12: Gender: Jack: IP Rating: Not Rated: ... BNC Straight Receptacle Jack Round Post Press-Fit 50 Ohm 112607. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated 031-6575.
SMA Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm | 132387 - Amphenol RF
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-2PF705590AE.
grating fixing clips | Amphenol Global Search | Amphenol
TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P Engineered for lean manufacturing the high performance 75P clamp was designed as a one-for-one replacement to outperform industry ... In case of fire the round base will melt. But the fixation will hold the cable in position and enables the cable to keep in operation as long as the ...
CFDP EPS SERIES BACKBOARD CABLING INSTALLATION GUIDE - Charles Industries
abruptly to drive the dome top past the round snap fastener on the top of the backboard (causes an audible ‘click’). Set the dome aside until needed. Round snap fastener at top of interior backboard Grasp dome and lift up 9. Inspect all top pedestal pieces. Inspect the outer dome, the inner dome, and the backboard for damage.
SMA Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: Gender: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 132238. RP SMA Straight Crimp Jack Bulkhead 1.37 mm Micro-cable 50 Ohm 901-10772.
TNC Straight Crimp Plug Belden 1694A 75 Ohm | 122465
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Threaded: Crimp Tool: 47-10070: Export Control Classification Number: EAR99: Frequency (Max GHz) ... TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 122443. TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-79075. Contact ...
main | Shakespeare | Rail Mount 1"-14, Fits 7/8", 1", 1 1/2"
Shakespeare Rail Mount 1"-14, Fits 7/8", 1", 1 1/2" Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: Plug: IP Rating: Not Rated: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.238 Post 0.125 PTFE 132147-42.
GS-12-003 PRODUCT SPECIFICATION - amphenol-cs.com
provides a signal to signal and shie ld to ground termination system betwe en a round cable and printed circuit board. 3.0 GENERAL This document is composed of the following sections: Paragraph Title 1.0 OBJECTIVE ... contact resistance per paragraph 6.1, and for gro und terminal to shield contact resistance per paragraph 6.2. There shall be no ...
Wire and Cable Thermo-Trex High Temp VFD Cable
to create a smooth round bundle and balance the cable electrically. Heavy-Duty 90% Coverage Nickel-Plated Copper Braid Shield Nickel-plated copper braid shield with flat drain wire and spiral-wrapped skived PTFE tape. Provides protection against EM and RF interference and a low impedance path to ground. Protects equipment and
N-Type Straight Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-16. N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm 172243-10.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: ... Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Straight Crimp Jack RG-316DS Bulkhead 50 Ohm 172262.
QMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Quick Lock: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: ... QMA Straight Jack Bulkhead Round Post 50 Ohm 930-127J-51S. QMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 930-166P-51S.
MMCX Right Angle Press Fit Plug 0.047-inch Conformable 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Push-on: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: ... MMCX Straight Receptacle Jack Round Post Thread-in 50 Ohm 262142. MMCX Straight PCB Plug Through Hole 50 Ohm 262114-10.
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 901-9891-RFX. SMA Right Angle Crimp Jack RG-316DS Bulkhead 50 Ohm 132259. SMA PCB Through Hole Right ...
SAS/PCIe 4.0 – The Reliable Standard for Enterprise SSD - Amphenol CS
With halogen-free high-temperature thermoplastic, these connectors are made to withstand diverse conditions. It also offers a durability of 500 mating cycles. The staggered contact lengths of these connectors provide sequential contact mating for hot-plugging.