Search Results for seal n
Sine Systems - www.sineco
seal and o-ring: nbr (nitrile butadiene rubber) mating cycles: >500 temperature range: -40°c to 105°c protection: ip67 (mated condition) 4) rohs compliant 3) mechanical data: vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 method 207 48 hour salt spray per mil-std-202 method 101 coupling nut: aluminum alloy ...
74868 - amphenolrf.com
fractions decimals angles and tolerances are: dimensions are in inches: unless otherwise specified unless otherwise specified dimensions are in inches:
Series III Core Range - Amphenol
l Environmental RoHS compliant, Cadmium free l Salt Spray 500hrs endurance with shell-to-shell continuity <5mΩ l Shell-to-Shell Continuity Less than <2.5mΩ initially
Amphenol
RECEPT.,SIZE 24,19-SOCKET,NORMAL SEAL,SRA,DURAMATE AHDP SERIES MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER ...
C:Users orceDesktopNew folder (7)C-MA7CAE1700-Sx REV A1 - Amphenol Sine
seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated 2. specifications: 2.1 current rating: 9 amps 2.2 voltage rating: 125 v ac/dc 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 2500 volts ac.
SIZE TYPE B C- - Amphenol Sine
RECEPT,SIZE 24,23-SOCKET,RD01 SEAL,SRA,DURAMATE AHDP SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
8 contact size and rear seal wire range: 7 1 atp06-2s plug, 2 position, atp series 1 1awp-2ss-wedgelock, 2 position, atp series 2 2 at62-203-12141 contact, socket, solid, size 12, 12 - 14 awg 3 contact size min. insul. o.d. typical wire range max. insul. o.d. 12 3.40 mm (.134 in) 10 - 14 awg
JAM NUT RECEPTACLES - Amphenol Sine
RTS710N6P03 Receptacle, jam nut, 6 positions, size 10, pin contact, silicone rubber seal. Intermateable with part # UTS7106P. Comparable to PN #UTS7106P. REQUEST A QUOTE. RTS710N6S03 Receptacle, jam nut, 6 positions, size 10, socket contact, silicone rubber seal. Intermateable with part # UTS7106S. Comparable to PN #UTS7106S.
Industrial | Markets - Amphenol
The ecomate® RSSM (Rugged Superior Seal Metal) Series of circular, metal connectors provides an IP69K rating (in mated condition) for industrial applications. With a bayonet coupling system and a maximum current rating range of 7A to 45A/600V, the ecomate® RSSM Series is perfect for indoor/Outdoor applications.
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
A-RELEASE 30SEP13 DRP44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
PDS - 320 1000 - Amphenol Aerospace
plating, and the new corrosion Ingress seal to prevent corrosive fluids into the mating thread area. Countless contact termination methods are available, and new pin outs and custom design are available via Amphenol's Tracer rapid prototyping service. 1000 • AMPS • HOURS SALT SPRAY RESISTANCE (Patent Pending)
SIZE TYPE B C- - Amphenol Sine
seal: silicone rubber 2. modifications: coupling ring 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c. 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohm min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ).
E type, Normal Key - Amphenol Sine
seal: viton housing body: zinc die cast, nickel plated contact: copper alloy, gold plated 2. specifications: 2.1 current rating: 9 amps 2.2 voltage rating: 125 v ac/dc 2.3 contact resistance: <5 mohms 2.4 operating temperature: -20°c to +130°c 2.5 dielectric withstanding voltage: less than 2 milliamps current leakage @ 2500 volts ac.
REV DESCRIPTION DATE ECO BY APPR - Amphenol Sine
seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: zinc die cast, nickel plated contact: copper alloy, gold plated 2. specifications: 2.1 current rating: 10 amps 2.2 voltage rating: 160 v ac/dc 2.3 contact resistance: <5 mohms 2.4 operating temperature: -20°c to +130°c 2.5 dielectric withstanding voltage: less than 2
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
• Elastomer interfacial seal on the pin side has raised barri ers around each pin which displace into the socket cham fer when mated, providing a positive moisture seal CUSTOMER OPTIONS • Shell styles within this family include: Wall mount with either a narrow or a wide flange, jam nut single hole mount, and cable
Fluid-Trac 2-Wire Level Sensor - Amphenol Sensors
Epqshiu & . %%K Ufdiopmphft. NNE 4 Fpd0 HU/CP Tfw0 ssi-sesorsco Note: The Fluid-Trac® 2-wire level sensor comes with an integral gasket that must be used when mounting. Mating connector parts and bolts are not included. Note: Gasoline range is different due to the density of gasoline vapors.Gasoline vapors are denser as the temperature increases which results in the speed of sound being slower.
Amphenol REQUIRES CONTACT RETENTION WE
PLUG, 12 POS, AT, KEYED, STRAIN RELIEF, REDUCED DIA SEAL A3 - RELEASE NEW DWG FORMAT 11EC13 DRP 43.5 SEE SHEET 2 21 KEYED 3 PLACES CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 1.35 mm (.053 in) 14 - 20 AWG 3.05 mm (.120 in) REDUCED DIAMETER WIRE SEAL 7 1 45-44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www ...
21-33019-32 | Amphenol Global Search | Amphenol
Contact, Pin, Concentric Twinaxial Type, (MIL-DTL-38999 Series I & III) Installation Instructions. Note: 21-33190-22 Contact with Piggyback Grommet seal is designed for use in MIL-DTL-38999 Series I and III standard connector arrangments 17-2, 21-75, 21-79, 25-7 and 25-46 only.
Filter Sol Guide - Amphenol Canada
• supplied with conductive panel seal gasket materials and platings: shells machined aluminum alloy, tin plated inserts high temperature resistant polyethersulfone per mil-p-46185 contacts copper alloy, 20µ" (0.51µm) gold plated over nickel seal conductive silicone elastomer with nickel plated graphite flake electrical data: current rating 5a
Amphenol Assembletech
4. Waterproof seal: Silicon Rubber Product Environmental Compliance. RoHS2.0: Compliant ChinaRoHS: Yes REACH SVHC: Yes Low-Halogen Status: Not Reviewed Packing. Per Amphenol‘ s Site Operating Procedure #SOP-708 REV 2