Search Results for siga osd data sheet
Data Sheet - Temposonics
Data Sheet Optional installation hardware Programming tools Ø 15.3 (Ø 0.6) Ø 2.2 (Ø 0.09) M18×1.5-6g A/F 27 8.7 (0.34) O-ring for threaded fl ange M18×1.5-6g Part no. 401 133 Hex jam nut M18×1.5-6g Part no. 500 018 Hand programmer for analog output Part no. 253 853 Programming kit
Data Sheet TempoGate Smart Assistant - Temposonics
Data Sheet TECHNICAL DATA Operation conditions Operating temperature −20…+60 °C (−4…140 °F) Ingress protection IP20 Vibration test 2g/10Hz…150Hz/2.5 h, DIN EN 60068-2-6 Shock test 15g/11ms, DIN EN 60068-2-27 EMC test Immunity: EN61000-6-2, Emission: EN61000-6-3, FCC, ISED, RED Design / Material Housing Gateway: Metal Connection ...
SATA (Serial ATA) Connectors - Amphenol CS
wwwaenoliccco Disclaimer Please note tat te aove inoration is sect to cane itot notice TECHNICAL INFORMATION SATA (Serial ATA) Connectors MATERIAL § Contact Base Metal: Copper alloy § Contact Area Finish: Gold over nickel § Solder Area Finish: Tin over nickel § Retainer Clip Base Metal: Copper alloy § Retainer Finish: Tin over nickel § Housing: High temperature thermoplastic
Amphenol ST Connectors - Amphenol Fiber Systems International (AFSI)
Temperature Humidity DOD-STD-1678, Method 4030 Salt Spray MIL-STD-1344, Method 1001 Flammability MIL-STD-1344, Method 1012 Temperature Cycling -55 oC to 125 oC Op, -65 oC to +200 oC Non-Op Shock MIL-STD-901D, Grade A, Type A, Class I Fungus Resistant MIL-STD-810, Method 508 ST Connector Typical Performance Specifications
Amphenol Military & Aerospace Products Overview - Amphenol Socapex
Due to technical progress all inormation provided is subect to change without prior notice Designed by Amphenol Socape 6 Page Product name Division Section
Data Sheet - PCB
I 6 I Level Plus Model LLE Data Sheet d Output - Temperature V 1 1 T 10…0 Vdc (2 output channel) w/RTD V 1 2 T 10…0 Vdc (2 output channel) w/RTD A 1 1 T 20…4 mA (1 output channel) w/RTD A1 2 T 20…4 mA (2 output channels) w/RTD Note: Sensor pipe H = 10 mm is required RTD at 2 in. (50 mm) if length is less than 20 in.
550905G M-Series Model MR Sanitary Application data sheet ... - Temposonics
temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG Phone: +49 2351 9587-0
164-SERIES WATERPROOF AUDIO CONNECTORS ACR 164 0709 - Amphenol PCD
A detailed listing of the connector type under the Military Specification Sheet will be listed on the Qualified Products List (QPL) 55116. This qualification is subject to the conditions stated in DoD 4120.24-M and SD-6. Because we are held responsible for the accuracy and currency of this QPL, please let us
www.sgxsensortech.com
www.sgxsensortech.com
HSD (High Speed Data) Connector System - Amphenol
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It is a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources.
General D-Sub Cataloge 20191008 - Amphenol CS
•Mechanical Data Telecom • Any industry standard I / O connections Materials and Platings Shells Steel, tin over nickel plating Insulator Glass-filled thermoplastic, UL 94V-0 Contacts Brass, selected gold in mating area; 2.54µm (100µ") min. tin on termination area over 1.27µm (50µ") min. nickel Screwlock Rear insert
D-DF - Amphenol CS
Electrical Data Current rating 7.5A Voltage rating 300V AC/rms 50Hz Withstanding voltage 1000V AC/rms 50Hz for one minute Insulation resistance 5000M Contact resistance D: 8.5m max DF: 5m max Climatic Data Operating temperature D / DF: -55°C to + 125°C Salt spray 48 hours Humidity D: 21 days (40 C - 95% HR) DF: 56 days (40 C - 95% HR) (49µ ...
Temposonics
Data Sheet I 6 I FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets O-rings 7.9 (0.31) ( 0.17) ( 1) (Ø (0.31) ( 0.6) (Ø Ring magnet OD33 Part no. 201 542-2 Ring magnet OD25.4 Part no. 400 533 O-ring for threaded fl ange
C:TempM-T 0422 060 9 X U Rev01 - Amphenol Sine
Title: C:TempM-T_0422_060_9_X_U_Rev01.ps Created Date: 20140221120134Z
Charles Fiber Interconnect Terminal (CFIT) Hubs
CFIT Hub Product Features 216-tool hex-head quarter turn lock Fiber identification label Bend radius controls Removable splice tray basket Hinged splice trays (up to 9 tray capacity)
C:TempM-NA T 3XXX 009 Rev02 - Amphenol Sine
Title: C:TempM-NA_T_3XXX_009_Rev02.ps Created Date: 7/30/2008 1:03:21 PM
www.pctel.com
We would like to show you a description here but the site won’t allow us.