Search Results for siga osd data sheet
Sine Systems - www.sineco - Amphenol Sine
A1 - - TECHBBICAL DATA SHEET RELEASE 06 NOV 15 - - WIRING DIAGRAM DRAIN RED BLACK LENGTH(MXX) P1 P2 1 2 3 3 P2 JLAG P1 WHITE BLUE 4 5 5 FACE VIEW FACE VIEW Risk of Electrical Shock ... TECHNICAL DATA: 25.40MM 58.84MM 25.40MM 60.39MM. Title: G:SharedAmphenol Customer DatasheetsMicro-DNet-ControlpowerMN57A4AD02M.dwg
Rigid Real-Time Temperature Data Logger - KAYE
Kaye ValProbe RT Insulating Canister Data Sheet - Chinese. Japanese. Kaye ValProbe RT 5-Channel Bendable Logger Cut Sheet - Japanese. Kaye ValProbe RT Brochure - Japanese. Kaye ValProbe RT Software 1.3 Cut Sheet - Japanese. Video. Videos you might like. Summer Warehouse Mapping. Kaye Feedthru.
Legacy Products - Temposonics
Output Type / Data Sheet Installation Instructions User's / Operating Manual Installation Drawings Parameter Software Product Replacement; Analog Output Module (AOM) 550950 550031: 550409: 550032: 901014: N/A: Consult Factory: Digital Interface Box (DIB) N/A: N/A: 550019: 901015: N/A: Consult Factory:
ALL OTHER SHEETS ARE FOR INTERNAL USE ONLY - Amphenol RF
or other data by Amphenol Corp., or to any other person to anyone for any purpose is not to be ... AM SEE SHEET 1 10/15/2004 45202 CPM/ AN DRAWING UPDATED 1/5/2021 15416 DG B 31-9 AN 31-9 SIZE 31-9 REV Amphenol RF D. ROYCE 6/19/1992 MATERIAL SHEET NO. 2 OF SCALE: 5.0:1.0 BNC R/A ADAPTOR
Temposonics
3 Temposonics® RD4 Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ For rod style »S« the linearity deviation can be higher in the first 30 mm (1.2 in.) of stroke length 4/ The IP rating is not part of the UL approval 5/ Measuring rod and connecting cable mounted inside metal housing
P1 P2 - Amphenol Sine
sheet of description item this drawing is3-8.99 supplied for information only. design features, specificati ons and perf rmance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufac tur i ng var a io s. customer: next ass'y: 3) note reference = x 44724 ...
B A2 - Amphenol Sine
sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x receptacle, keyed, 12 pin, strain relief ...
Micro SD Express 3-in-1 Solution - amphenol-cs.com
wwwpenol-csco Disclaimer Plese note tt te ove inortion is suect to cne itout notice Micro SD Express 3-in-1 Solution MATERIAL § Contact: Corson Alloy § Housing : High Temperature Thermal Plastic, UL94V-0, Black § Plating: Gold plating MECHANICAL PERFORMANCE
B A1 - Amphenol Sine
sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 6pos, plug, socket, size 18,
Ruggedized SATA Connector | Products | Amphenol Aerospace
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
MGT-5015 Data Sheet The MGT line of connectors is an expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications View Download. GT Series Catalog Designed originally for use by the military, the heavy duty GT connector has become widely used in ...
Temposonics
®Temposonics TH SSI Data Sheet I 3 I TECHNICAL DATA See next page for “Electrical connection” 1/ With standard one shot of 16 μs 2/ With position magnet # 201 542-2 3/ If there is contact between the moving magnet including the magnet holder and the sensor rod, make sure that the maximum speed of the moving magnet is ≤ 1 m/s (Safety requirement due to ESD [Electro Static Discharge])
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
38999 with PCB Tails Data Sheet 38999 Series III connectors are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. View Download. Dualok Data Sheet Dualok is an enhanced anti-decoupling mechanism designed to perform under severe vibration environments – far exceeding the ...
AN MF LIGHTW AVE COMPANY - buy.customcable.com
DATA SHEET AN MF LIGHTW AVE COMPANY MICRO ARMOR VS. ALUMINUM INTERLOCKING ARMOR Smaller Size, Less Weight, Smaller Bend Radius *12 Strands - Based on 1000 feet - calculations do not include the actual weight of the reel HYBRID FIBER & POWER SOLUTIONS AN MF LIGHTW AVE COMPANY TYPICAL SPECIFICATIONS Fiber Type Single Mode Corning Clear Curve
B A1 - Amphenol Sine
sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of4 the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a1 none 1 1 tommy contact size min ...
REDUCED FLANGE JAM NUT RECEPTACLES - Amphenol Aerospace
Brandon Brown (Stainless Steel) Of: 1 (7) 53-55 + 3 • E: - Joe Ryder (Aluminum Of: 1 (7) 53-51 + 388 • E: - • Provides space savings inside the box or on the panel • 30% lighter than standard 38999/24 (w/o stand-offs) • Derived from MIL-DTL-38999 Series III Jam Nut
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Pyle 26500 | Products | Amphenol Aerospace
Amphenol/Pyle 26500 Connectors are medium-sized connectors with a rugged design, lightweight construction and continuously dependable performance serving such diverse fields as avionics, missile systems, aircraft general-purpose applications, aircraft engines and firewalls.
PL 900RG S SERIES Plated Plastic Shell Auto Coupling 52 pole
PL-900RG-S SERIES. Plated Plastic Shell Auto-Coupling . Connectors 52 pole capacity disposable receptacle and support interconnects. PL-900RG-S FEATURES. Amphenol Alden’s Pulse