Search Results for standard for preassurized tanks
ULTRASOUND SOLUTIONS FOR CONDITION MONITORING AND LEAK DETECTION
• Standard and intrinsically safe models • Trusted in the world’s most demanding applications, including the International Space Station Complements vibration monitoring Add the UDK-CM ultrasound detection kit to your condition monitoring routine to hear bearing over- and under-lubrication and other conditions that lead to bearing wear.
Brazil - MTS Sistemas do Brasil Ltda. (Repair)
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
assist card | Amphenol Global Search | Amphenol
Table 4 Torque Recommendations Machined guide pin (2-56 machine screw) 2.0 inch pounds Plastic and/or die cast guide module 2.0 inch pounds . 2.1.4.7. XHD2 guidance is capable of gathering up to 2 mm radial for the standard guide pin and
Data Sheet E-Series EP/EL Analog (Doc Part No. 551245)
%PDF-1.7 %âãÏÓ 119 0 obj > endobj xref 119 48 0000000016 00000 n 0000002003 00000 n 0000002188 00000 n 0000002232 00000 n 0000002268 00000 n 0000003667 00000 n 0000003781 00000 n 0000003885 00000 n 0000006535 00000 n 0000006572 00000 n 0000006684 00000 n 0000018142 00000 n 0000018430 00000 n 0000019046 00000 n 0000019821 00000 n 0000030433 00000 n 0000030723 00000 n 0000031323 00000 n ...
High-Speed Digital Data Cables | Products | Amphenol Aerospace
Built with a small envelope, lightweight housing, and faster bandwidth speeds to meet the demands of new technology and increasingly higher data-transmission requirements. Both standard and custom configurations are available for instrumentation, control, and signal applications of various types.
00111520803 - Amphenol Air LB
Module 1100 10 contacts #20 Marking AALBF + NSA standard P/N Toggle Nav. Search. Search. Advanced Search ... Armored Vehicle and Tank. Procedure. Instruction 1100 Modules. Technical characteristics. Mechanical; Shell material: Thermoplastic: ... Immersion at low air pressure: 46.7 hPa:
Magnetostrictive Liquid Level Transmitters with Temposonics
U.S. standard defining tapered pipe threads used to join pipes and fittings. NSVP ‘Net Standard Volume of the Product’ – The temperature corrected volume for the product liquid in the tank, requires the transmitter to be ordered with temperature measurement capabilities. The NSVP is
Model 260A31 Triax force sensor, reversed shear polarity, 1k lb (Fz ...
addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics
Vibration, Pressure & Mems Sensors - Amphenol Sensors
Vibration, Pressure, and Mems Sensors Endevco Endevco provides a complete range of dynamic test and measurement sensor solutions, including piezoelectric and MEMS accelerometers, shock sensors, miniature pressure transducers, signal conditioners, cables, and accessories. Our brand is known for providing high reliability products for a wide range of testing applications, including automotive ...
n062524102c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
OTS Oil Temperature Sensor
Specifications R @ 110°C 148.0 ohms ± 3.38% B (25/85) 3541K Operating Temperature Range-40°C to 185°C Storage Temperature Range-40°C to 200°C
Modus W Series - amphenol-sensors.com
Standard Pressure Ranges for Modus W Series Pressure Code Differential Pressure Range, psid Operating Static Pressure, psi 31E 0 to 6 psi 32E 0 to 10 psi 0 to 100 psi 33E 0 to 15 psi 34E 0 to 30 psi 35E 0 to 60 psi 36E 0 to 100 psi 0 to 300 psi 37E 0 to 150 psi 38E 0 to 200 psi US Units Pressure Code Differential Pressure Range, kPa Operating ...
Temperature Sensors | NTC Thermistors
Thermometrics Surface Mount Devices (SMD) Series of NTC Thermistors are intended for temperature measurement, control and compensation. They are suitable for standard soldering techniques and availabe in a range of sizes, including 0402, 0603, 0805 and 1206.
APC06-18-16S | Amphenol Global Search | Amphenol
APC Standard series has a plastic shell and rugged design, targeted for industrial power and signal applications with advantages of light weight, high environmental resistance, and cost effective. Ordering Note: Contacts ordered separately. All receptacles are pin contact only. All plugs are socket contact only.
g87mp | Amphenol Global Search | Amphenol
Alarm indicators Power, fuse alarms Alarm type Form C Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A at 120 VAC Compliance Agency compliance NEBS Level 3, UL, CE (for RoHS option) Part Number Description 009-8004-0104 Dual-feed 100A 4/4 KLM/GMT fuse panel 009-8004-0104RC Dual-feed 100A 4/4 KLM/GMT fuse panel, RoHS ...
常见问题 | 安费诺 Socapex - Amphenol Socapex
When unmated, we ...
Amphenol Socapex 38999 connectors comply with various standards, including:
MIL-DTL-38999 (Series I, II, III)
HE308
EN3645 (European aerospace standard)
VG96944 (for high-power applications)
When unmated, we ...
c10-679572-021 | Amphenol Global Search | Amphenol
C10-752508-Z2P - Amphenol Search Results for c10. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. ...
00175510502 - Amphenol Air LB
Standard Part Number: MBBN3495B | 01APP105-1A105Z | E0599-1A105Z Description 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
Prepolarized ICP Array Microphones - PCB
choice for noise identification, near field acoustic holography, sound pressure mapping, beamforming and other large channel count applications. Transducer Electronic Data Sheets (TEDS) enhance the identification of each microphone. All PCB ® array microphones come standard with TEDS functionality and are compliant with the IEEE 1451.4 standard.
CABLE ASSEMBLIES - Amphenol Australia
• Fits all standard interfaces including: SMA, 2.92mm, 2.4mm, SMP, SMPM & SMPS •• Low solder wicking and high flexibility allows for tight bends behind the cable ferrule •• Standard and custom cable options available Fiber Optic Cable Assemblies: • Single-mode and multi-mode cable assemblies with D38999 III connectors