Search Results for standard for preassurized tanks
Infusion Pump Pressure Sensors - Application Spotlight
Standard TO-8 package; Pressure Range: 2psi to 5,000psi; Absolute, gauge or differential; Amphenol Advanced Sensors is a leading innovator in advanced sensing technologies and embedded measurement solutions customized for a wide range of applications to provide critical information for real time decisions. We offer industry-leading application ...
Operation Manual Level Plus LLH - Temposonics
• CIP Tanks • Skids • Balance Tanks • Fermentation Tanks • Dispensing 5.1 Components The Level Plus ® LLH liquid level transmitter consists of three main components; a base model, float, and process connection. Varying the components of the transmitter allows the transmitter to be customized to almost any application. Base Model
Model 138A05 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
For low-pressure (<500psi) dynamic measurements, a standard low-noise coaxial cable with an extruded teflon jacket and a 10-32 connector can be used. Heat shrink tubing, RTV silicon rubber, or sometimes silicone grease can make an adequate seal in an environment with low static pressure.
Pressure Sensors for Hemodialysis Equipment - Application Spotlight
Standard TO-8 package; Pressure Range: 2psi to 5,000psi; Absolute, gauge or differential; Low cost media Isolation; High accuracy and reliability; Pressure Ranges: 100, 200, 700 kPA; Wide operating temperature range (-40°C to 125°C) Small size, low cost solution; Low power requirements
NTHBR11A1001SR | Amphenol Global Search | Amphenol
NTHBR11A1001SR | Amphenol Global Search | Amphenol Amphenol RF offers a full range of 4.1-9.5 Adapters designed for radio frequency applications. 4.1-9.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Radsok - Amphenol Sine
As your think tank and discussion partner we provide ... Radsok can be integrated in Standard cable lugs. 3.6 mm up to 16.0 mm Radsok 22 3 - Deratings 24 ... pressure (normal force) necessary for a superior electrical connection. Key Features LOW CONTACT RESISTANCE AND
C10-780968-1102 | Amphenol Global Search | Amphenol
c10-780968-1102 | Amphenol Global Search | Amphenol The NPA 201 is an absolute pressure sensor with digital output for low cost applications. A miniature 2.0 x 2.5 x 1.0mm HCLGA package ideally suits it for portable electronics and space constrained applications. ... benefits, specifications and termination options. C-10 cable stubs are ...
220WX NMEA 0183 WeatherStation® - (No Relative Humidity) - RS422 - Heater
Barometric pressure; Air and wind chill temperature; GPS position, speed over ground, course over ground; Three-axis, solid-state compass with dynamic stabilization; Three-axis rate gyro supplies rate-of–turn data; Three-axis accelerometer for best-in-class pitch and roll information; Housing rated IPX6 for water-ingress protection
deutsch connector | Amphenol Global Search | Amphenol
Deutsch Connector Pin, Socket, Solid Nickel, 14 Awg. Part # 0462-209-16141. MFG # 0462-209-16141. $1.50 / ...
CTR-80 Ultra Low Temperature Bath - KAYE
Thanks to its high temperature stability, optimal temperature distribution in the bath tank, and very low noise level, it is the ideal addition to any calibration laboratory, particularly for precise calibrations at temperatures well below 0°C.
NovaSensor PT2710 Pressure and Temperature Sensor Die
NovaSensor PT2710 Pressure and Temperature Sensor Die
Facility Monitoring System | IOT Monitoring System - KAYE
Complete Cloud Solution. Integrating high quality sensors, latest wireless and wired technologies for communication and networking abilities into an easy-to-use browser Information Management Solution, LabWatch IoT combines precise facility monitoring with effective alarming, hassle-free reporting, and secure data Cloud archiving and performance.
Load Cells article - PCB
(National Aerospace Standard-Machine Axis and Motion) nomenclature and recommendations ... • Tank Weigh Application Questions 1. Determine the capacity required: A. What is the maximum expected load? ... pressure, acoustic, force, torque, load, strain, shock & vibration sensors. aerospace & defense applicati
Thermal Validation System & Environmental Monitoring - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
200WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS422
Barometric Pressure Range: 300 to 1100 hPa Barometric Pressure Resolution : 0.1 hPa Certs And Standards : CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
usb | Amphenol Global Search | Amphenol
UB20ML-NBML-SA002, ALTW's USB type B connectors comply with protection class IP67 and meet USB 2.0 standard with rated current of 1.5A. Available mating style: 2 points lock / screw thread. ... Quartz, free-field, ICP® blast pressure pencil probe, 50 psi, 100 mV/psi, 4-pin connector, with two outputs for T.O.A. This is a 2-sensor pencil probe ...
MICROPHONE AND PREAMPLIFIER - PCB
power or 2-20 mA constant current supply and use standard coaxial cables. The low cost power supplies and cables for prepolarized microphones can be shared with other ICP® compatible products such as accelerometers and pressure sensors, which results in a significant per-channel cost savings and reduced test set-up time. Typical Applications
00111520403 - Amphenol Air LB
Module 1100 10 contacts #20 Marking AALBF + NSA standard P/N Toggle Nav. Search. Search. Advanced Search ... Armored Vehicle and Tank. Procedure. Instruction 1100 Modules. Technical characteristics. Mechanical; Shell material: Thermoplastic: ... Immersion at low air pressure: 46.7 hPa:
150WXRS NMEA 0183 / AG WeatherStation® - SolarShield and Rain Sensor ...
With minimal maintenance, the unique rain sensor plus a full suite of ultrasonic wind, temperature, barometric pressure, and relative humidity sensors, the WeatherStation 150WXRS delivers a significantly lower total cost of ownership than traditional measurement devices.
Low Pressure Sensor Solutions | All Sensors
The Pressure Sensor Manufacturer. Amphenol All Sensors is the leader in design to manufacturing of low and ultra-low pressure sensors. Our product line is notable for its high accuracy, repeatability, and a wide range of customizable features. Pressure ranges are available as low as 0.25 in H2O and as high as 150 PSI.