Search Results for thinkpad x1 extreme gen 5
127 / HE807 - HE7-HE8-HE9 serija PCB konektori | Amfenol Socapex
127 / HE8 je pouzdana, dobro dokazana tehnologija. Serija je u potpunosti kompatibilna sa svim standardnim konektorima HE807 na tržištu; 127 / HE807 PCB konektor iz Amphenol Socapek je hibridni konektor koji ima konfiguracije signala, koaksijalne i snage. Sa svojom dokazanom pouzdanošću i robusnošću, ovaj konektor je konkurentan i pogodan za različite primene u komercijalnim i vojnim ...
Amphenol®
Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE Office C-37 PO Box 21107 Ajman Free Zone, UAE Tel: +9 716-7422494 Fax: +9 716-7422941 Email: jhussain@amphenol-industrial.com Asia: Amphenol Technology (Zhuhai) Co., Ltd.
Protimeter Speedy 2000 Series - amphenol-sensors.com
Moisture testers for soils, sands, powders, aggregates, concrete and masonry PROTIMETER Speedy ®
NTC Thermistors Type RL14 - amphenol-sensors.com
– J = 5% – K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The “K” suffix is the same as the “DI” suffix in earlier catalogs Type Number Ro@25°C Material Beta B δ τ Ω Systems 25 ...
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
TITLE: DWG NO - Amphenol Sine
2.5 2x keyway key a shown 5. part number arc16-24sx-p013 variants arc16-24sa-p013 of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a1 arc16-24sx-p013 24 pos, plug, socket,arc series,keyed, normal seal,black arc16-24sx-p013 materials list size process specifications:
B A3 - amphenol-sine.com
3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atm06-3s* (* = all modifications) 5. all dimensions are for reference use only 6. potted connectors specified for up to 5 p.s.i. applications. no potting potting or not in reservoir potting atm15-3p-bm01 part number atm15 ...
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
12.0 ± 0 - svmicrowave.com
1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to 1.85mm Straight Male 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FSSMP-085-MS185-120
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
Contacto - kayeinstruments.com
Sobre Nosotros. Kaye & Amphenol; Kaye History; Medioambiente Sano y Seguro; Calidad; Términos y Condiciones; Novidad. Press Releases
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
NTC Type NDM - amphenol-sensors.com
12000 5 3740 ± 1% 257 (125) NDM123C5R1 NDM123C5R2 NDM123C5R3 NDM123C5R5 NDM123C5R10 See separate tables for resistance - temperature data. 0.095 in (2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING
5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7029-3412-3415 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the ...
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
--
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-29s*-xxx ( *=seal type, xxx=all modifications ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp04-24-29pr-sta a1 release new drawing 19apr23 lynch of: sh: rev: dwg no: title: