Search Results for thinkpad x1 extreme gen 5
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 52573 05/23 - SV Microwave
5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1211-60209-60211 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole
Products | All Sensors
The Miniature series pressure sensors are based upon a proprietary technology to reduce the size of the sensor and yet maintain a high level of performance.
18.0 ± 0 - SV Microwave
1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Straight Male to VITA 67.3 SMPS Female Backplane Contact 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MSSMA-085-FV67.3SMPS-180
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 0.82 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
C70210M0080634 Superflat style Smart Card Connector is a pus
Vibration: f = 10 to 60 Hz; 0.7 mm DA f = 60 to 500 Hz; a = 5 g; 2 h / Axis; Contact Position: ISO; Contact Method: Landing Contacts; EMV Switch: Normally open; Style: Superflat; Switch Sequence: The card presence switch is activated after the data contacts have mated with the card pads and before the card reaches its final position. This ...
www.amphenol.co.jp
5 3 12 12 12 3 3 2 3 2 1. 3. 1000 2000 1000 100 100 100 100 100 100 100 1000 100 100 100 100 100 100 100 100 100 100 100 100 100 100 100 1000 100 100 100 100 100 100 100 500 500 500 100 500. series name circular ip67 operating temperature yes ip6k9k option no emi option ip rating mated aio contact size contact type solid ip rating unmated
TOMMY B2 UPDATE RATED VOLTAGE FEB-1-2023 JUN TOMMY - Amphenol Sine
MP14M23G30 MS14M23G30 14 2.0-2.5 Gold 30µ” SP14M2G30 SS14M2G30 14 2.0-2.5 Gold 30µ” MP16M23F MS16M23F 18-16 0.75-1.5 Gold Flash SP16M2F SS16M2F 18-16 0.75-1.5 Gold Flash MP16M23G5 MS16M23G5 18-16 0.75-1.5 Gold 5µ” SP16M2G5 SS16M2G5 18-16 0.75-1.5 Gold 5µ”
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Maximum radiant flux: (0.1 to 100 Wµ) 5 W µ/cm2 • NHQM154B425T5Maximum hot air temperature: 527°F (275°C) at 4 m/s • Maximum vapor temperature: 419°F (215°C) • Maximum rate of cooling: 4.5°F/s or 2.5°Cs Cleaning Ultrasonic cleaning in methanol or isopropanol not exceeding 40 kHz for 5 minutes, or aqueous cleaning not
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
2 Sensor for Automotive Applications - amphenol-sensors.com
• 4% to 6.5%: accuracy not specified • Temperature Dependence (outside 0C to 50C): +/- 0.5% of the reading Measurement and Sample Rate Characteristics: • Active Mode: 5 seconds sample rate • •Low Power Mode: 15 seconds sample rate • •Sleep Mode: 5 minute sample rate • Warm-up mode: 5 seconds after power up
NPX1 NovaSensor Sensors
Weight 0.01 lb (5 g) Media Compatibility 316L stainless steel Diaphragm Dome Height 0.000 to 0.008 in 1 (0.000 mm to 0.20 mm) Electrical(2) Excitation5.0 volts ParameterUnits Min. TypicaLMax. Notes Performance Parameters (2) Zero Pressure Output ±%FSO — — 5 Sensitivity mV/V/psi0.20 0.19 0.21 Linearity, Hysteresis,
2 Sensor for Automotive Applications - amphenol-sensors.com
• 4% to 6.5%: accuracy not specified • Temperature Dependence (outside 0C to 50C): +/- 0.5% of the reading Measurement and Sample Rate Characteristics: • Active Mode: 5 seconds sample rate • •Low Power Mode: 15 seconds sample rate • •Sleep Mode: 5 minute sample rate • Warm-up mode: 5 seconds after power up
12.0 ± 0 - svmicrowave.com
1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Female Backplane Contact to SMA R/A Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPS-047-MRSMA-120
REACHTemplate - SV Microwave
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2968 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`5š;I#h»Y+ŽƒÄqìMòP W¢VLu )yã¢?¾ß ^DJÔ…r‘xW;š9÷Ëw†üò‹?˜VÜ°Hs!#fMÀ Ó ~ºˆe û -¿Ä +¸4 3 æV Lâwä,“† ¶ÞöÍ= ~«™”Š"v?eÂÿ—=2 8 Hvÿƒ' r ¯3mõ Ú »(>gu¦Ö覣pHEê ûr>8ì9×:לÏëL[|‚´Ä.*àY i ...
NTC Type NDL - amphenol-sensors.com
12000 5 3740 ± 1% 257 (125) NDL123C5R1 NDL123C5R2 NDL123C5R3 NDL123C5R5 NDL123C5R10 See separate tables for resistance - temperature data. 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
NTC Type JR - amphenol-sensors.com
10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx) • B 25/85: 3977 K ± 0.75% • Temperature range: -22°F to 221°F (-30°C to 105°C) • Insulation resistance: 500 VDC • Wire conductors: Tin-plated copper 7 x 0.1 mm diameter • Wire insulation: Irradiated PVC
Multimedia 2016 17 - el-cab.com.pl
10,5 - 36 V-30°C - +85°C 2 x BNC/AMP (WxHxD) 162 x 109,2 x 24,3 mm MONITORS Resolution / TVL Brightness Operating voltage Temperature range Connections Mounting dimensions Resolution / TVL Brightness Operating voltage Temperature range Connections Mounting dimensions 5. Monitor LCM 703QHD