Search Results for thinkpad x1 extreme gen 5
B A1 - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdm04-24-16p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdm06-24-16sn a1 release new drawing 26aug20 sullen of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material ...
DESCRIPTION L I S T A m p h e n o l - amphenol-sine.com
47.5 23.7 36.4 1 keyway (2) places solid rear seal. keyway (2) places keyway (2) places keyway (2) places keyway (2) places grey black brown color part number key-a configuration green at04-08pa-ss01 at04-08pa-ssblk at04-08pa-ssgrn at04-08pa-ssbrn * grey black brown color part number key-b configuration green at04-08pb-ssgry at04-08pb-ss01
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
ARCSeries Jackscrew - アンフェノールジャパン株式会社
1 of 5 Technical Specifications Temperature Range -55°C to +125°C Max. Current (AMP) 13A Voltage Rating (AC/DC) 250V Contact Size 16 Wire AWG Range 14-20AWG IP Rating IP68 (1M of Water for 24 Hours), IP69K mated Housing Thermoplastic, Black Sealing Material Silicone Rubber Threaded Insert/Jackscrew Stainless Steel Mating Cycle Durability >100
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - Amphenol Sine
3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part ...
ROHS COMPLIANT REV DESCRIPTION DATE APPROVED - REL. DCN 37414 03/10/10 PJS
5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 smp male pcb edge mount finish: body & contact: gold per astm b488, type ii, code c class 1.27 over nickel per ams-qq-n-290 performance:
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance September 14, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
PSMATPHDCU276U2500-X SERIES - Amphenol Socapex
Shutdown if baseplate temperature exceeds +105 °C ± 5 °C; Automatic recovery on cool-down to below +95 °C ± 5 °C Isolation: 500 VDC between Output and Case. † When using shielded cables and static resistive load. Applications Military, Ruggedized, Telecom, Industrial, Ground Radar • Compact size High efficiency
127 / HE807 - HE7-HE8-HE9 serija PCB konektori | Amfenol Socapex
127 / HE8 je pouzdana, dobro dokazana tehnologija. Serija je u potpunosti kompatibilna sa svim standardnim konektorima HE807 na tržištu; 127 / HE807 PCB konektor iz Amphenol Socapek je hibridni konektor koji ima konfiguracije signala, koaksijalne i snage. Sa svojom dokazanom pouzdanošću i robusnošću, ovaj konektor je konkurentan i pogodan za različite primene u komercijalnim i vojnim ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
1.30:1 max 18 to 26.5 ghz 1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ product data drawing ...
2018 - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
ROHS COMPLIANT PRODUCT DATA DRAWING 1 PRELIMINARY 10/04/05 JM DATE ...
5) surface roughness 63 emil-std-10. 4) cham. 1st & last threads. 3) break corners & edges .005 r. max. 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 adaptor sma male to smpm male
FAQ - Amphenol Socapex
Página 5; Página 6; Página 7; Página 8; Página 9... Última página 26; Página siguiente '' Póngase en contacto con nosotros +33 4 50 89 28 00. 948 Promenade de l'Arve - BP 29 74311 THYEZ Francia. Ayuda al pie de página. Asistencia. PREGUNTAS FRECUENTES; Asistencia técnica;
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/16-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
5.7mm 8.0mm 10.3mm 70 Amps 125 Amps 200 Amps 300 Amps PSLP-36 PSLP-57 PSLP-80 PSLP-103 M3x0.5 MSx0.8 M8x1.25 M10x1.5 Pin Dia. Max. Current Part Number Thread (male) Notes: (1) Surlok Assembly contains the wire crimp lug, plus a two-piece dielectric clamshell housing. Housing is available in black color as standard. Consult Amphenol Industrial ...