Search Results for thinkpad x1 extreme gen 5
3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C
3.5 moisture resistance: ip68(im of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atp06-4s* (* = all modifications) plugs with a,b,c,d key wedgelock. 5. all dimensions are for reference use only
www.allsensors.com
±0.5 ± 20 O 0.25 O to 0.5 otol O to 2.5 O to 5 OtolO O to 20 O to 30 O to 40 Ot060 kPa ±0.1 ±0.25 ±1.25 ±2.5 ±7.5 o to 0.1 O to 0.25 o to 0.6 oto 1.25 oto 2.5 O to 7.5 Oto 10 oto 15 inH20 100 200 200 200 300 500 40 40 100 200 200 200 300 500 500 500 Note A: Operating range in Pa is expressed as an approximate value.
TOMMY B2 UPDATE RATED VOLTAGE FEB-1-2023 JUN TOMMY - Amphenol Sine
MP14M23G30 MS14M23G30 14 2.0-2.5 Gold 30µ” SP14M2G30 SS14M2G30 14 2.0-2.5 Gold 30µ” MP16M23F MS16M23F 18-16 0.75-1.5 Gold Flash SP16M2F SS16M2F 18-16 0.75-1.5 Gold Flash MP16M23G5 MS16M23G5 18-16 0.75-1.5 Gold 5µ” SP16M2G5 SS16M2G5 18-16 0.75-1.5 Gold 5µ”
www.amphenol-sensors.com
C u mp÷âÇVÝ‘¡ìGJ ÆÁRß]»äaD*gÈÈQ ±j®ð¹ð i ®é1»öº?ú”~]WªÙãP-©ÉÂÆnv ”rzMŒö“•Uð,*ðR»_ûÔÆ jqº T^› #QåÆy‘誯 ƒkO)]¹Ù î4ý ¨Äà±"í«Ù~ÖIm W7Ò8 cã a,ü5 l¹$°PÄg P ^ögn èäÔ) (^n, \¼T±
FEP Fahrzeugelektrik Pirna GmbH
Seit mehr als 70 Jahren ist FEP ein fester Bestandteil der Automobilindustrie. Wir sind als kompetenter Hersteller und Entwicklungslieferant von elektrischen Steckverbindern aus Kunststoff zur Anwendung in der Bordnetzarchitektur von Fahrzeugen, von Schalt- und Sensorelementen und sonstigen Kunststoffteilen anerkannt.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
PRODUCT PORTFOLIO - SV Microwave
VSWR 2 MHz to 40 GHz 1.5:1 Max Axial Travel .079” Insertion Loss 2 MHz to 40 GHz .12 * √(f(GHz)) Radial Float ± .010” Cross Talk Requirement (dB MIN) 3 MHz to 30 MHz ≥ 140 dB Engage Force 3.5 lbs (typ) 30 MHz to 3 GHz ≥ 120 dB Disengage Force 3.5 lbs (typ) 3 GHz to 27 GHz ≥ 100 dB Min Pitch (.047”) .228”
MotionGrade™ M23 Hybrid Series - アンフェノールジャパン ...
Transmission Rate Quad Element -100MBit (CAT 5) Test Voltage Rating 6000V (2.0mm); 1500V (1.0mm); 500V (Quad Element) Sealing Protection IP66/67 (in mated condition) Protective Grounding Per VDE 0627 Safety Protection Per VDE 0623 Degree of Protection 3, Per VDE 0110/EN61984, part 6.19.2.2
NTC Thermistors Type RL14 - amphenol-sensors.com
– J = 5% – K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The “K” suffix is the same as the “DI” suffix in earlier catalogs Type Number Ro@25°C Material Beta B δ τ Ω Systems 25 ...
Dura Mate - アンフェノールジャパン株式会社
5 Size 16 24-31 31 Size 16 T R 24-27 4 Size 12 23 Size 16 N R N R 24-21 4 Size 12 17 Size 16. 129 CONNECTOR SOLUTIONS Features and Benefits • Polarized for proper mating of connector halves • High density signal and mixed power insert configurations • Available in Size 24 with 8 insert arrangements (7, 19, 21,23, 27,29, 31)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
SGX Sensortech
Fatal error: Uncaught PDOException: SQLSTATE[42000]: Syntax error or access violation: 1064 You have an error in your SQL syntax; check the manual that corresponds to ...
Products | All Sensors
The Miniature series pressure sensors are based upon a proprietary technology to reduce the size of the sensor and yet maintain a high level of performance.
NTC Type NDL - amphenol-sensors.com
12000 5 3740 ± 1% 257 (125) NDL123C5R1 NDL123C5R2 NDL123C5R3 NDL123C5R5 NDL123C5R10 See separate tables for resistance - temperature data. 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options
Modus W Series - amphenol-sensors.com
to 100% or ±0.5% for 6 psid (50 kPa) range Calibration Traceable to National Institute of Standards and Technology (NIST) Environmental Process wetted surfaces are 316 stainless steel. Operating Temperature Range 32°F to 122°F (0°C to 50°C) Storage Temperature-20°F to 160°F (-30°C to 70°C) Effect of Temperature
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
--
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-29s*-xxx ( *=seal type, xxx=all modifications ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp04-24-29pr-sta a1 release new drawing 19apr23 lynch of: sh: rev: dwg no: title: