Search Results for threaded flange class 150
Connectors | Products - Amphenol
SV Microwave’s high speed RF/coaxial reduced flange edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reusable connectors are 30% smaller than the standard flange allowing for a smaller footprint on your board. ... including the Goddard Space Flight Center S-311 and MIL-DTL ...
Cables - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
FAQ - Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
2X 0-80 UNF-2B THRU SPRING PIN - SV Microwave
per mil-c-14550, class 4, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18 ghz product data drawing sv p/n description pcb thickness 2921-40050 no screws .005 to .373 2921-40050-1s incl. two .188 screws .033 to .123 date approved revision history rev description ...
F-Type Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm ...
Thread Direction: Standard: You May also be Interested in. F-Type Straight Jack Thread-in 75 Ohm 222144-12. F-Type Straight Receptacle Jack Round Post Round Flange 75 Ohm 222144. F-Type Jack Bulkhead Rear Mount 75 Ohm 222181-11. F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 531-40132.
SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 9 inches ...
SMA Straight Jack 50 Ohm Threaded Rear 132367. ... SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 901-2GA200000AE. SMA PCB Through Hole Right Angle Jack 50 Ohm 901-143-6RFX. SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 12 inches 095-725-117-012.
FAQ - Amphenol Socapex
The adapter allows integration of new equipment with a USB Type C port without disassembling an existing USB2 or USB3 Type A connection.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Thread Direction: Standard: You May also be Interested in. TNC Right Angle Crimp Plug Belden 1694A 75 Ohm 122506. ... TNC Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm 122246-12. TNC Right Angle Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 122368.
PRECISION CONDENSER MICROPHONE Revision: B - pcb.com
Mounting Thread(Grid) 0.5 - 60 UNS 12.7 mm - 60 UNS Size (Diameter x Height)(with grid) 0.52 in x 0.64 in 13.2 mm x 16.2 mm Size (Diameter x Height)(without grid) 0.5 in x 0.6 in 12.7 mm x 15.3 mm Weight 0.28 oz 7.8 gm [1] All specifications are at room temperature unless otherwise specified.
Module For fiber optics termini (Luxcis, Amphelux) Socket With ...
Amphenol Air LB offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Luxcis can be used with the who
Explosion-proof vibration transmitter, velocity, peak, 1.0 in/sec
PC420VP-10-EX Explosion-proof vibration transmitter, velocity, peak, 1.0 in/sec, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
SIME0108SC - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
ANTENNAS FOR CELLULAR NETWORKS - Amphenol Antenna Solutions
station, a small DAS network or an In-Building System, we supply over 6,000 products with best-in-class performance. With Amphenol, OEMs and operators have the convenience of a one-stop shop, not only for quality antennas, but for transmission line products like feeder cable, hybrid fi ber, surge arrestors and connectors as well as
ORDERING OPTIONS - amphenol-antennas.com
698-803 | 880-960 | 698-960 | 1427-2690 | 1427-2690 | 1427-2690 | 1427-2690 MHz Frequency Range
TRIAXIAL ICP® ACCELEROMETER Revision: K Optional versions have ... - PCB
Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Model J356A44 Triaxial ICP® accelerometer, 50 mV/g, 100 g, 1/4 ... - PCB
Model J356A44 Triaxial ICP® accelerometer, 50 mV/g, 100 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Ground isolated Installation and Operating Manual
354A04 / 354A05 TEDS • TEDS 1.0, IEEE 1451.4 354A04 354A05 354A04 ...
0/0) 0/0) 1-10000 Hz (7111th) (T-fr) ICP 10 mV/g ±500 g pk .4 - 5,000Hz kHz .0005 g rms 0/0 0/0 -65 - 200 OF .004 24 - 30 VDC 2 - 20 mA <100 Ohm