Search Results for threaded flange class 150
Automotive | Markets - Amphenol
The flange mount gear tooth speed and direction sensors of Piher Sensing Systems are designed to precisely calculate speed and direction of ferrous gears in demanding environments such as vehicle transmissions. The hall-effect sensor measures the variation in flux found in the airgap between the magnet and the passing teeth.
Clincher™ 2.54mm Flex Connector System - Amphenol CS
Pre-loaded contacts enabling mass termination to unprepared cable § Accelerates cable assembly and reduces cable assembly costs § “Clinching” section of contact forms a gas-tight, four point crimp § Highly reliable connection ensuring circuit integrity and prevents contamination
USB 3.2 CONN GEN1 (Type A, B, Micro)
USB 3.2, Type A, Receptacle, Right Angle Stacked Sink, 11.42mm Height, 18 Pins, Shell Without Flange(T/B), Shell Dip 3.2mm, Shell with Nickel Plating, Shell Dip Pitch 15.6mm, 30μin Gold, Dip 3.0mm, Blue High Temperature Housing, Tray Packaging
Amphenol Fiber Optic Connector Space ST Fiber Systems
Space ST Fiber Optic Connector Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Specification Measurement/Detail Insertion Loss < 0.75 dB (MIL-C-83522 allows for <1.0 dB) Return Loss > 30 dB (multimode) Tensile Loading > 230 N Mating Durability > 500 cycles Impact 8 times, 1.5 meters Dust MIL-STD-202, Method 110 Thermal Shock MIL-STD-1678, Method 4020
Model T356B08 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Model T356B08 Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, 4-pin conn., TEDS Installation and Operating Manual
Model HT354C02 Triaxial, thru-hole mtg, ceramic shear ICP® accel ... - PCB
MOUNTING THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
8-Port Antenna
8-Port Antenna 698-960 | 698-960 | 1695-2690 | 1695-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1695-2690 1695-2690 Array R1 R2 Y1 Y2
SIM2D48VA - Amphenol Air LB
SIM2D45VA Receptacle Short flanged 2 Modules Metallic Shielded Olive drab cadmium Polarization A Not mounted . SIM - EN4165 series 2 connectors - Backshells | 4 product(s) SIMAN30N Cable clamp 2 Modules Metallic Standard Black nickel . 33516082303 Cable ...
ACU-I20-B2 - Amphenol Antenna Solutions
Protection Class --- IP55, with Antenna Test Housing Material ---Housing: Aluminum (Electrophoresis), Upper Cover/Bottom Cover: Zinc Alloy (Trivalent Chromium Plating) Weight g (oz) 418 (14.7) Dimensions mm (in) 114.5 x 102 x 29.2 (4.5 x 4.0 x 1.1) Not including two end connectors.
ABB-03BFFM-LL7A05: Ceres Standard Size | Amphenol LTW
ABB-03BFFM-LL7A05, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
3.8 KVA IsoG2 - Charles Industries
Issue 1 Print 3 LT-ISOG28-1 Charles Industries, Ltd. All rights reserved. Printed in the United States of America. 5 INSTALLING THE IsoG2 Ratings and Connections
Technology - Amphenol Invotec
Categorised by single stage bond, conventional drilling and plating technology. Multilayer up to 40+ layers; Wide range of laminate options including high reliability / temperature, low loss and lead-free laminates
SoundTrack LxT and SoundExpert LxT Reference Manual - PCB
- CAL150 Class I Calibrator - PSA029 Power Supply - CBL138 USB Cable Other • 377C20 1/2” random incidence pre-polarized microphone, 50 mV/Pa, providing performance conforming to Class 1 sound level meter standards • ACC003 Headset with microphone for voice recording/ Playback (included LXT-DVA) • LXT-CCS Storage Case
SwitchModel 686B / – NumberTemplate - PCB
MValue=ForDependent001to 040%ofAlarmThreshold. ForIndependent 0.01to5.00ips 00.1to90.0mm/sec AB C D E I M 686B / – FGH J KL IMIConfigurationNumber: 0 Disabled 1 ...
Model 352C04 General purpose, ceramic shear ICP® accel., 10 mV/g ... - PCB
thread mounting thread sensor thread mounting thread standard stud mount "x" "x" sensor thread "x" 1 1 1 1 1 1 1 1 2 2 2 2 2 2 mounting hole preparation: drill dia. x "c" min. tap x "b" min. 1 "a" "a" "a" "p" 1 thread pitch shown "x" sensor integral mounting stud 63[1.61] revisions rev description din r changed "b" hole tolerance 53828 2 1 ...
Model HT378B20 ICP MICROPHONE SYSTEM Installation and Operating ... - PCB
2 Externally Polarized Microphone System Prepolarized Microphone System 4.0 Taking Measurements The following formula is used to calculate the pressure measured by the microphone from the output volt-
Low frequency accelerometer and temperatures sensors for hazardous ...
Low frequency accelerometer and temperatures sensors for hazardous areas Model: 786T-500, 786T-500-D2, 786T-500-IS, 787T-500-IS, and 787T-IS. Wilcoxon's wide selection of dual-output vibration and temperatures sensors has expanded, with 5 new models featuring low-frequency applications in hazardous areas.
Technical features - rfstechnologies.com
150 dBc with 2x20 W tones Impedance Ohm 50 Input Power (Splitter mode) avg. W 200 TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -10 to +55 (14 to +131) MECHANICAL SPECIFICATIONS Height mm (in) 101 (3.98) Width mm (in) 25 (0.98) Length mm (in) 25 (0.98) TESTING AND ENVIRONMENTAL Environmental Class IP65 PRODUCT DATASHEET TPS30E-350/2700
radsok-power-connectors-catalog-amphenol-industrial
Size 0 (9.1mm) 150 250 Size 2/0 (10.3mm) 175 350 Size 4/0 (12.0mm) 230 400 Size350 (14.0mm) 310 500 ... Threaded Mates with Radsok connector Easily customize High current applications High reliability Yes 8 Busbar Metal Tray/Bulk 35~400A Solder/ Knurl/Threaded/ Swage
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Differential and absolute 15, 30, 70, 150, 300 psig / psia Absolute only 1000, 1500, 3000, 5000, 10000, 15000 psig Maximum Pressure 2 x pressure, 5000-10000 psi Maximum Pressure 3 x pressure, 5-3000 psi Environmental Electrostatic damage (ESD) Class 1 MIL-STD 883 method 3015 Temperature Range Operating –40 to 125 °C –40°F to 257°F