Search Results for tmm-4-o-10-1
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.280 Post 0.158 PTFE 132318-18 SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10124 SMA PCB End Launch Jack 50 Ohm 0.085 PCB Square flange High Frequency 0.015 Pin 901-10512-1
L-Series - Temposonics
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
495-5125-061 | VHDM | Amphenol
VHDM®, Backplane connectors, Vertical Orientation, Press Fit Termination, 8 Row VHDM, 25 positions, left, 4.75mm (0.187in), Header.
C:UsersROrmanDesktop$ drawingsC-04410310002 REV A1 - Amphenol Sine
4. all dimensions are for reference use only. ø11.1 ø15.4 31.8±0.4 7.1 a1 - release new pr0duct 24/may/23 hailey tommy materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 quantity ...
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
MM Cables - Airmar
Find the right cables and adapters for your marine sensing setup at Airmar. Explore our selection of high-quality MM cables designed for seamless integration with our transducers and sensors. Ensure reliable and efficient data transmission for your marine applications with Airmar's trusted cables and adapters.
Model 621B41 | PCB Piezotronics
Model 621B41:High freq. laboratory ceramic shear ICP® accel, 100 mV/g, 0.8 to 20k Hz, 316L SS case, top exit, 10-32 conn., frequency sweep ISO 17025 a
PERFORMANCE SPECIFICATION PIEZORESISTIVE ACCELEROMETER 71M10 ( -XXX - PCB
1.0 DESCRIPTION The ENDEVCO Model 71M10 is a family of miniature, rugged, undamped, piezoresistive accelerometers designed for shock measurements. The Leadless Chip Carrier package is designed for surface mount attachment to circuit boards. The highly efficient sensing system of the Model 71M10 is sculpted from single crystal silicon, which ...
MS, 97 AND 97B SERIES - Amphenol In
1 1/4/4-18 NEF: 67.41: 72.55: 37.29: 24: 1 3/8-18 NEF: 73.28: 76.82: 44.45: 28: 1 5/8-18 NEF: 73.28: 77.82: 44.45: 32: 1 29/32-18 NS: 74.75 : 52.22: 36: 2 1/26-20 UNS: 74.75: 77.64: 57.15 . Right angle backshell with or without grommet Class A, F F and R R. All dimensions are in mm. Connector Size. A Thread class 2B in inches. L max for MS 97 ...
TITLE
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
C:work4MMReleased drawingsPRM0400-GX-PLG Web new contacts title block
1 2 4 1 2 1 A1 - INITIAL RELEASE 4JAN 20 TZ MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE ...
10132450-0441GLF | MINITEK PWR3.0 HCC HEADER | Amphenol
Minitek® Pwr 3.0 HCC, Dual Row, Receptacle Housing, 4 Positions, Black Color, Nylon 66, GW Compatible. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
8448-001 | Amphenol Global Search | Amphenol
Search Results for 8448-001 cablesondemand.com We would like to show you a description here but the site won’t allow us. ... TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935. 60 Chemical & Temp ...
Quick-Connex®Sub-Micro DIN Standard 9.4mm - TPC Wire
Quick-Connex® DIN connector assemblies feature a self-sealing polyurethane shell design providing environmental protection up to IP67/NEMA 6, an integrated LED connector head, built in surge suppression and secured to our Trex-Onics® 18 AWG cable.
Amphenol
o part no. coaxial cable accomodated tools contact removal tool part no. inner contact shielded sleeve tool selector setting no. basic crimping tool positioner basic crimping tool die die closure 21-033592-021 pic v76261 4 m22520/2-01 m22520/2-31 m22520/5-01 m22520/10-01 m22520/5-05 m22520/10-07 b b mil-i-81969/14-12 or daniels drk-264-8 or ...
Model 356B11/NC | PCB Piezotronics
Model 356B11/NC:Triaxial, miniature (4 gm), ceramic shear ICP® accel., 10 mV/g, 2 to 7k Hz, no mating cable supplied
PCIe® Gen 4 & Gen 5 CEM connectors for High Speed Connections
Offered in 1.00mm pitch these, vertical card edge connectors provide support for 2.5GT/s for first generation PCIe ®, 5.0GT/s for Gen 2, 8.0GT/s for Gen 3 to 16GT/s for Gen 4 and, even further to 32GT/s per differential signal pair, providing an option for customers to upgrade directly to next-generation systems without additional cost in ...
Model Y607A11/ICS-14 Low profile industrial ICP® accel, 100 mV/g, 0.5 ...
Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 10-ft integral cable & swiveler base, 5% tolerance Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464
TNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector TNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Front Mount 50 Ohm