Search Results for tmm-4-o-10-1
Amphenol 40pin socket connectors
Accepted wire range: 0.5/0.75mm2. Amphenol 40pin socket connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840 40PIN PLUG ...
C-AT13-4P-BMXX REV A2 - Amphenol Sine
Title: C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C-AT13-4P-BMXX_REV_A2.dwg Author: JHead Created Date: 7/22/2020 3:10:53 PM
Low Current Circuit Breaker Panel - Amphenol Broadband Solutions
0.2 Watts/Amps per bus Mechanical Dimensions 17.25" W x 1.75" H x 8" D (438 mm x 45 mm x 203 mm) 12 lbs. (5.44 kg) Material Cold rolled steel Finish Black, powder coat (certain configurations sold in white only) Mounting 19" or 23" EIA/WECO Environmental Temperature range -5° to 55° C Humidity 0 to 90%, non-condensing Connections
arinc404 | Amphenol Global Search | Amphenol
Amphenol Aerospace. 21-33486-1 (PIN) Contact, Size 12, Pin, Twinaxial, Type ARINC 404, Crimp Installation Instructions. See table below for cable recommended and crimp tool information. A. 1. Assemble outer ferrule over cable jacket, small diameter end first. 2. Strip cable as illustratred. B. 1. Flare cable braid back as shown. 2.
LLH Transmitters - Temposonics
The LLH liquid level transmitter can be mounted on most tanks offering NPT and Tri-Clamp connections from 3/4 to 6 inches. The LLH also offers a variety of outputs including Analog, CANbus, SSI, IO-Link, POWERLINK, Profinet, EtherNet/IP and EtherCAT. Included in the model number is the selection of the float and cable. The single model offers everything needed for level measurement in a ...
AHDSeries A - amphenol-sine.com
AHD17-9-1939S 9 Position, Plug, AHD Series™ J1939, Type 1, Threaded Rear, No Coupling Ring, Black Body 1 9 Position - AHD Series™ J1939 Receptacles (Type 1 and 2) (See individual datasheets on www.amphenol-sine.com for full specs, faceviews, keying location and product dimensions.)
UMBER GS-12-0983 PRODUCT SPECIFICATION - amphenol-cs.com
3.3 Shell material: SUS304-1/2H,t=0.30mm 3.4 Contact finishing: 3.4.1 Contact area: Selective plating hard Au 15 micro inches min. 3.4.2 Solder area: Au 1 micro inches min. 3.4.3 Nickel 50 micro inches min. under plated over all 3.5 Shell finishing: 3.5.1 Tin 80 micro inches min. plated. ...
BNC Straight Solder Plug 0.250-inch Conformable RG-401 Times Tflex 401 ...
RF Connector BNC Straight Solder Plug 0.250-inch Conformable RG-401 Times Tflex 401 50 Ohm
Model 044AP010AC | PCB Piezotronics
Model 044AP010AC:Coiled polyurethane cable, 2-conducter, twisted pair, shielded, 10-ft, 2-socket MS3106 connector w/strain relief (meets MIL-C-5015) to BNC. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
Design Compact IoT Devices With Micro-Miniature AMC4 Connectors
The new configuration is available in straight jack to right-angle plug and in standard metric lengths of 0.05, 0.10, 0.15, 0.20, 0.25, and 0.30. Custom lengths are available upon request. The AMC4 connector is currently the smallest connector in the Amphenol RF portfolio.
Amphenol Tri-Start ® TM Subminiature Cylindrical Connectors
12-092-13 MIL-DTL-38999, Series III • Aluminum • Stainless Steel/Firewall • Composite • Clutch-Lok® High Vibration Amphenol Tri-Start Subminiature Cylindrical Connectors
Ratcheting Hand Crimp Frame with Die Set | 47-10180
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20025) Hex Cavity Dimensions are 0.052 0.068 0.100 0.213 0.255
Optical Transceivers | Fiber Optic Transceivers | Form Factors
COMPLIANT WITH THE SFF-8636, IEEE802.3BM OR ITU-T G959.1 Amphenol's... DETAILS. 100G CFP Transceivers . LOW POWER CONSUMPTION, DUAL RATE SUPPORT, HIGH SPEED and HIGH RELIABILITY Amphenol 100G CFP/CFP2/CFP4... DETAILS. 64G FC Transceivers . SUPPORTS 57.8GB/S DATA RATE & LOW POWER The module is Compatible with 64G FC-PI-7. Low power...
SECTION A-A SECTION B-B B A2 - Amphenol Sine
4.1 current rating: 7.5 amps 4.2 contact millivolt drop: 100 millivolt drop maximum at 7.5 amp test current. 4.3 rohs compliant 5. recommended wire range: 20 - 22 awg (0.5 - 0.35mm²) recommended insul o.d:1.25 - 1.8mm (0.049 - 0.071inch) 6. package: 4000pcs/reel 7. available applicators: mfx-3974-k or mfx-3974-g
Mounting Options - Amphenol CS
Chr NIRMAL G 2010-10-14 0 2 0.XX 0.1 A3 2:1 ANGULAR Eng H.LEGALLIC 02/02/06 Dr P.CRON 02/02/06 0.X 0.3 size Scale TOLERANCES UNLESS OTHERWISE SPECIFIED www.fciconnect.com ISO 1302 ISO 406 ISO 1101 mm surface - tolerance std projection Series D xx S 24A 6 xx 22 LF Number of contacts
BergStak ® FX10 0.50mm Board-to-Board Connector
FCI Basics BergStak® FX10 0.50mm board-to-board connector is offered in 144 positions and is available in 4.30mm and 6.00mm stack height optio. It is known for its fast data transmission and high signal quality.
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 24 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
Amphenol FCI gs-12-1380
4.0 Applicable Documents 4.1 Specifications 4.1.1 Engineering drawings: 10140903, 10143917, 10139482, 10141274, 10142907, 10144129 etc 4.1.2 Application specification: GS-20-0488 4.2 National or International Standards 4.2.1 Flammability: UL94V-0 4.2.2 EIA 364: Electrical connector/Socket test procedures include environmental classification. ...