Search Results for tmm-4-o-10-1
Mounting Instructions - Wilcoxon Sensing Technologies
Materials/Equipment for 1/4-28 Studs Counterbore larger than accelerometer base diameter, typically 1.1 x accelerometer hex size # 3 (.213) tap drill (modified shank) 1/4-28 starter tap 1/4-28 bottom tap Tap stand Silicone grease Cutting fluid 15/16 (24mm) torque wrench Screw driver Procedure (see figure 2): 1.
Service Node Cable Assemblies - Amphenol Broadband Solutions
Accepted Cable Diameter 4.8mm – 7.0mm Submersible up to 20 feet of water head Threading standard SCTE 5/8” – 24 UNEF Info Sheet. Built for Durability and Easy Installation. Amphenol’s standard node assemblies use either a dielectric OSP cable or an armored OSP cable. Their multiple O-rings ensure a fully sealed cable and node.
Amphenol
0.526 +0.05-0 [13.36 +0.13"-0] mm across flats 0.900 max [22.86] mm 0.284 max. panel [7.21] mm [13.49 +0.38-0] mm 0.531+0.015 0 [15.88 +0.25-0] 0.625+0.010 0 hari r 08-jun-11 type n adapter pressurized jack/jack ug-30d hari r 08-jun-11 k. capozzi 1/14/13 ab -- release to mfg. -----ab redrawn in pro-e, added cod 1/14/13 48616 hr recommended ...
Model 640B09 4-20 mA Output Velocity Sensor Installation and ... - PCB
4.00 0.0 g rms 0.0 g rms 8.00 1.25 g rms 2.50 g rms 12.0 2.50 g rms 5.00 g rms 15.75 3.67 g rms 7.34 g rms 20 5.00 g rms 10.0 g rms . PAGE 7 RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this ...
TRIAXIAL ICP® ACCELEROMETER - PCB
Spectral Noise(1 kHz) 100 µg/√Hz 980 (µm/sec2)/√Hz [1] Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Width x Length) 0.45 in x 0.45 in x 0.82 in 11.4 mm x 11.4 mm x 20.8 mm Weight(without cable) 0.16 oz 4.5 gm [1] Electrical Connector 1/4 ...
Model M640B00 4-20 mA Output Velocity Sensor Installation and ... - PCB
4.00 0.0 g rms 0.0 g rms 8.00 1.25 g rms 2.50 g rms 12.0 2.50 g rms 5.00 g rms 15.75 3.67 g rms 7.34 g rms 20 5.00 g rms 10.0 g rms . PAGE 7 RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this ...
Dipole Arrays S.M4-445-OM - AMPHENOL PROCOM
4-stack dipole phased array 420 - 470 MHz omni: S.M4-445-OM: 420 - 470 MHz: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here.
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.400 Terminal Flush 172299-10 N-Type Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm 172182 N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 082-5956-RFX
B A4 - Amphenol Sine
4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip69k&ip68 ( 1m of water for a period of 24 hours, mated condition ) 4.6 mating cycle durability: 100 ...
For Fire & Flood Damage Restoration - Protimeter
Protimeter Restoration Kit: QuickStick;®Sensor & extension lead, calibration device, logging software & cable, all-in-one foam insert hard carrying case.
6U4MT360X12F xys4 - Amphenol Antenna Solutions
6U4MT360X12F xys4 REV121721NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 4 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
is a registered trademark of PCB Piezotronics, Inc.
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight(without cable) 0.04 oz 1.0 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [4] All specifications ...
98464-G61-10ULF | Minitek ® 2.00mm BTB/WTB | Amphenol
PREFERRED P/N SERIES FOR NEW PROJECT: 10131937Minitek® 2.00mm, Board to Board Connector, PCB Mounted Receptacle , Vertical , Surface Mount, Double row, 10 Positions, 2.00mm (0.079in) Pitch. 89947-110LF
20021111-00010T4LF | Minitek127® | Amphenol
20021321-00010T4LF. Minitek127®, Board to Board connectors, PCB mounted Receptacle, Vertical, Surface Mount, Double Row, 10 Positions, 1.27mm (0.05inch) pitch
695-960 / 1710-2700 MHz - amphenol-antennas.com
Antenna with 4.1/9.5 Mini-DIN Connector 5052451-mDIN Antenna with 7/16-DIN Connector 5052451-DIN Electrical Characteristics Frequency Band 695-960 MHz 1710-2700 MHz Polarization Vertical Horizontal Beamwidth 360° 360° Vertical Beamwidth 60° 30° Gain 2.5 ± 0.5 dBi 4.5 ± 0.5 dBi VSWR < 1.6:1 < 1.5:1 IMP (2x2W) ≤ -140 dBc* Maximum Power ...
SMA Right Angle Crimp Plug TFC 3.6mm RTK044 50 Ohm
SMA Right Angle Crimp Plug RTK044 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RTK-044, TFC 3.6mm LL-50
Series I - LJT | Amphenol LTD
Size 00, 4, 8 dedicated power contacts and sizes 8, 12, 16, 20, 22D contacts for power or data transmission Signal: crimp, PCB, wire-wrap, cable soldering (hermetic only) Power: crimp, PCB - Coax: crimp, cable soldering, PCB
Model HTJ356B01 Triaxial, lightweight miniature, ceramic shear ICP ...
Weight(without cable) 0.04 oz 1.0 gm [2] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack [3] Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [5]