Search Results for tsp-rem-600
RT06143SNH03 3 Position Plug, Female, Shell Size 14 with Si - Amphenol Sine
RT06143SNH03 3 Position Plug, Female, Shell Size 14 with Silicone Seal. $0.00. PART NUMBER: RT06143SNH03
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
Temposonics
– Detached electronics up to 600 mm from sensor rod – IP68 ingress protection – Linear, absolute measurement – Non-contact sensing technology – Linearity deviation less than 0.02 % – Direct 24/25/26 bit SSI output, gray/binary formats – LEDs for sensor status and diagnostics Applications: – Steel, wood, power generation, fluid power
Operation Manual R-Series V PROFINET IO RT & IRT - Temposonics
Temposonics® R-Series V PROFINET IO RT & IRT O I 6 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), suitable for internal linearization
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
Commercial Aerospace | Markets | Amphenol
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. SIMTac08 modules are designed to receive 1 MT Ferrule packaged within a Size 8 Quadrax contact form factor. 2 versions are available: EN4165/M38999 cavities & Arinc 600 cavities. For boot or sealed sleeve.
FASTENER TESTING SYSTEMS - PCB
5 EXAMPLE TEST SYSTEM CONFIGURATIONS PART NUMBER DESCRIPTION* 080962-01000 Model 962 2-channel Recorder 08CLEC-00MTR DC Drive Motor, 15-150 Nm, 165 RPM max, controller and
Level Plus - Temposonics
8 600 lb. welded RF flange A PN16, DIN 2572 welded flange B PN40, DIN 2572 welded flange C PN64, DIN 2572 welded flange D PN100, DIN 2572 welded flange h Process connection size A ¾ in. - NPT or BSPP only D 2 in. (DN50) E DN65 F 3 in. (DN80) G 4 in. (DN100) H 5 in. (DN125) J 6 in. (DN150) X None i Number of Digital Thermometers (DT‘s) 0 None ...
GENERATION - Temposonics
2 Temposonics® R-Series V R SSI 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Operation Manual R-Series V Analog 552063 - Temposonics
Temposonics® R-Series V Analog Operation Manual I 6 I h Output A Current V Voltage i Function 1 Position (1 or 2 magnets/outputs) 2 Position and speed (1 magnet and 2 outputs) Specify the maximum speed value in section 3 Position and velocity (1 magnet and 2 outputs) Specify the maximum velocity value in section
96-668-45355 | Amphenol Global Search | Amphenol
600 W. Our P79 is a dual-frequency, depth-only, in-hull transducer that easily adjusts to hull deadrise angles up to 22°. The P79 includes a plastic mounting base which is aligned to the centerline and secured inside the hull.
00110430102 - Amphenol Air LB
Pin contact #16 Barrel #14 (for junction module)
Industrial Applications | Duct Measurement
Intermittent operations at temperatures up to 1112°F (600°C) are permissible. Thermometrics NTC Thermistors | Glass FP Series - Fastip Probe Thermometrics FP Series of Glass-Coated Fastip Probe NTC Thermistors consists of small diameter glass-coated thermistor beads hermetically sealed at the tips of shock resistant glass rods.
00110430402 - Amphenol Air LB
00113090602 Module 1130 With inserted diodes P 600 J ou 60 S10 for contacts #16 . 00113091202 Module 1130 With inserted diodes for contacts #16 . Products > Quick connection junction modules > 1119 splices for Aero | 4 product(s) 1119 splices for crimped contacts | 4 product(s) 00111930102 ...
Tightening Strategies for Bolted Joints - PCB
RS Technologies, a Division of PCB Load & Torque, Inc. 24350 Indoplex Circle, Farmington Hills, MI 48335 USA Toll-Free in the USA 888-684-2894 Fax:716-684-0987 Email:rsinfo@pcbloadtorque.com www.pcbloadtorque.com
RT00143PNH03 3 Position Square Flange Receptacle, Male, She
RT00143PNH03 3 Position Square Flange Receptacle, Male, Shell Size 14 with Silicone Seal
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Data Sheet R-Series V RH5 EtherCAT - temposonics.com
3 Temposonics® R-Series V RH5 EtherCAT® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s max. Measured value Simultaneous position, velocity and acceleration for up to 30 magnets