Search Results for tsp-rem-600
Level Plus Direct Digital Access (DDA) Tank Gauge
2.3 DDA Long Gauge Specifications (Style LDF) PERFORMANCE: Parameter Specification Measured Variable: Product level, interface level, temperature Full Range: 10 to 60 ft. (7.6 to 18.3 m) Accuracy: 0.005% F.S. or .020 inch (0.508 mm)* (includes non-linearity, hysteresis, and repeatability) Hysteresis: 0.002% F.S. or 0.015 in. (0.381mm)* Repeatability: 0.001% F.S. or 0.005 in. (0.025 mm)*
E-Series Position Sensors - Temposonics
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
SMA to FAKRA Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of SMA to FAKRA Cable Assemblies designed for radio frequency applications. SMA to FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Data Sheet R-Series V RH5 EtherCAT - temposonics.com
3 Temposonics® R-Series V RH5 EtherCAT® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s max. Measured value Simultaneous position, velocity and acceleration for up to 30 magnets
FASTENER TESTING SYSTEMS - PCB
5 EXAMPLE TEST SYSTEM CONFIGURATIONS PART NUMBER DESCRIPTION* 080962-01000 Model 962 2-channel Recorder 08CLEC-00MTR DC Drive Motor, 15-150 Nm, 165 RPM max, controller and
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/8f413f78-1470-4bc2-bf94-ac3700dcc851","id":"8f413f78-1470-4bc2-bf94-ac3700dcc851","productNumber":"B175C-12-HW-MM ...
SS75 High Chirp, 600W, 12° Tilt, Furuno 12-Pin, DT
SS75 High Chirp, 600W, 12° Tilt, Furuno 12-Pin, DT
Data Sheet Level Plus LevelLimit - temposonics.com
® ii Data Sheet Fig. 1: Time-of-flight based magnetostrictive position sensing principle LevelLimit The Level Plus® LevelLimit liquid level transmitter satisfies the demand for an accurate and robust liquid level transmitter with integral HI level overfill protection.
Thermometrics temperature sensor solutions - amphenol-sensors.com
Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Thermometrics temperature sensor solutions - amphenol-sensors.com
Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy
Thermometrics temperature sensor solutions - amphenol-sensors.com
Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy
Kaye温度基准 - kayeinstruments.com
Kaye温度基准 - kayeinstruments.com
Validação De Sistemas Computadorizados
Validação De Sistemas Computadorizados