Search Results for tvp00dt-9-35s
REDUCED FLANGE JAM NUT RECEPTACLES - Amphenol Aerospace
/20 9 5 / C RL Corrosion resistant steel, electro deposited nickel, 500 hour salt spray, 200°C, non firewall, EMI shielding -65dB @ 10GHz specification min. R o H S A m p he n o l E U / 20 9 5 C RS (Non-hermetic connectors), Nickel plated, corrosion resistant steel, firewall capability, 500 hour salt spray, 200°C, EMI shielding -65dB @ 10GHz ...
NTC Type A990 Series - amphenol-sensors.com
NTC Type A990 Specifications Temperature Tolerance in °C Tolerance Code 0°C to 25°C 25°C to 50°C 50°C to 70°C 70°C to 105°C Sx1 ±0.1 ±0.05 ±0.1 ±0.2
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
Model 351B41 | PCB Piezotronics
Model 351B41:Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 side conn. (-320 to +250 F/-196 to +121 C)
CHARGE MODE ACCELEROMETER WITH UHT-12™ - PCB
KRM 8/9/18 KRM 8/9/18 JJD 8/9/18. 6 2 4 8 5. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS. REV DESCRIPTION DIN NR RELEASED TO DRAFTING 48007. 1.35 [34.3] 1.05 [26.7] 1.35 [34.3]
Custom Solutions - amphenol.com.au
Custom Solutions. Cables + Connector Assemblies + Storage Solutions. Custom Solutions (800) 521-7935 | tpcwire.com. Engineered Custom Designs . Can’t seem to find a standard solution for your wire, cable or connector needs?
PLATINUM PRECISION INDUSTRIAL ICP® ACCELEROMETER Revision: B - PCB
Frequency Range(± 5 %) 35 to 360,000 cpm 0.58 to 6000 Hz [3] Frequency Range(± 10 %) 25 to 600,000 cpm 0.42 to 10,000 Hz Frequency Range(± 3 dB) 12 to 900,000 cpm 0.2 to 15,000 Hz ... Conversion Factor 1g = 9.81 m/s². [3] The high frequency tolerance is accurate within ±10% of the specified frequency. [4] Zero-based, least-squares ...
nano-pitch | Amphenol Global Search | Amphenol
Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series). Amphenol’s signalmate® C091 (M16 Size) Family of circular DIN connectors and cable assemblies are available in 5 options M16 A, M16 B, M16 D, M16 D+ and M16 Q (Quicklock) with either a threaded, bayonet or quicklock option offering environmental protection up to IP69K when mated.
TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
122248 PDF Customer Drawing (Size: 35 kb) 122248 STP 3D Model (Size: 388 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6551A1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination:
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/39-0501 SC-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 Times SF-214 50 Ohm QPL Approved 082-4474 M39012/35-0501 SC-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved 082-4450 M39012/16-0013 BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm QPL Approved 031-4320
FOR THREADED FASTENER TESTING FASTENER DRIVE SYSTEMS - PCB
M14 (9/16") 08-CLEC-03MTR 0 to 33 RPM 625 lbf-ft 848 Nm M18 (11/16") * Requires 220 VAC 3-Phase Power LabMaster test system drive motors are programmed for operation using the Labmaster for Windows® testing software Basic Fastener Drive Systems are used with Model 962 or Model 3210 recorders and are controlled by the operator
PRODUCT PORTFOLIO - SV Microwave
9 VITA 67.1 AND 67.2 OVERVIEW The VITA 67.1 and 67.2 Open VPX standards have enjoyed growing popularity in recent years as they are adopted by an increasing number of DOD programs. SV Microwave, as a leader in the development of 67.1 and 67.2, continues to support these important products both directly and through a wide product offering
10-769040 | Amphenol Global Search | Amphenol
10 www.amphenol-industrial.com. 12 POWERBLOK™ Type Example Part Number Rated Current Application Mated Part Above Board (Press-Fit) Configured to customer applications 35~400+A Configured to customer applications Thru Board 1 (Press-Fit) Thru Board 2 (Press-Fit) ST_2.4mm: C10-707897-001 ST_3.0mm:
PRO-ARHP...GS-...
Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more. Explore all Hybrid Combiners. to product finder. PRODUCT_CONTACT. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com .
MODEL 2002E FOR MODAL OR GENERAL EXCITATION MINIATURE INERTIAL SHAKER - PCB
Maximum Displacement 0.35 in (pk-pk) 8.9 mm (pk-pk) Maximum Velocity 20 in/s pk 508 mm/s pk Frequency Range 20 Hz – 3000 Hz 20 Hz – 3000 Hz Reaction Mass Resonance (Nominal) 10 Hz 10 Hz Structural Resonance 3500 Hz – 4500 Hz 3500 Hz – 4500 Hz Physical Dynamic Element Weight 0.33 lb 0.15 kg
pl28w-300 | Amphenol Global Search | Amphenol
Search Results for pl28w-300 P51 Pressure Sensor Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original ...
107742-14 | aldenproducts.com
Plug Housing-Coupler Assembly. Quantity. 1
Amphenol Aerospace
Created Date: 12/6/2000 3:54:17 PM
Ø 3 4 . 8 - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
Find Your Product - Temposonics
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics