Search Results for tvp00dt-9-35s
pt02a-8-4p 025 | Amphenol Global Search | Amphenol
Size (Height x Width x Depth) 8.95 in x 9.50 in x 3.0 in 227 mm x 241 mm x 76 mm [6] Weight 33 lb 15 kg Housing Material Aluminum Aluminum Sensing Element Strain Gage Strain Gage Electrical Connector PT02A-8-4P PT02A-8-4P All specifications are at room temperature unless otherwise specified.
tvs06rf | Amphenol Global Search | Amphenol
tvs06rf-9-35s yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
radsok pcb | Amphenol Global Search | Amphenol
Amphenol. 10-737406-245 10-737412-245: 10-737418-245 10-737587-245: Last 3 digits denotes the length of the pin diameter that mates with the RADSOK: Example -205 is a 20.5mm long pin *Custom thread lengths are available upon request: Bus Bar Knurled RADSERT: TM *Not for PCB use: SMT RADSERT: TM: Female Screw Pin: Male Screw Pin.
Series 3 - Amphenol In
Red band indicates fully mated Blue band indicates rear release contact retention system * .059 dia. min. 3 lockwire holes 2.32 dia min. Formed lockwire hole design (6 holes) is optional
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Discharge Time Constant .1 to .9 sec .1 to .9 sec J - Ground Isolated Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm Size - Height 0.47 in 11.8 mm Size - Length .0.78 in 19.8 mm Size - Width 0.47 in 11.8 mm Weight 0.20 oz 5.7 gm OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard ...
B A5 - Amphenol Sine
1.35 mm (.053 in) 14 - 20 awg (2.0-0.5mm ²) 3.05 mm (.120 in) process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the ...
cad | Amphenol Global Search | Amphenol
Search Results for sae j1772 type 1 cad USB 3.1 Gen 2 Type C Connector - Amphenol CS The USB 3.1 Type-C is the evolution of the 3.0 and is the new standard plug and receptacle performing with SuperSpeed 10Gbps plus Power Delivery up to 100W Thanks to the Amphenol research the USB 3.1 Type-C providing a USB multifunction single cable solution
GPS Combination Antennas GPS-C MHU 3/FM - amphenolprocom.com
-35 °C to +75 °C: Selectivity (GPS) > 45 dB down @ ± 45 MHz: Installation Torque (GPS) 4 ± 0.5 Nm: Frequency (GPS) 1575 MHz: Weight (GPS) Approx. 0.114 kg / 0.25 lb. Power Supply (GPS) 5 ± 0.5 V DC (3 V resp. 12 V on request) Current Consumption (GPS Amplifier) Approx. 25 mA: Dimensions (GPS) Approx. 30 x 89 mm / 0.9 x 2.9 in. Max. Roof ...
Transfer standard accelerometer - PCB
Transfer standard accelerometer. Model 2270M8. ENDECO. www.endevco.com Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Specifications. All specifications are typical at 75°F (24°C), referenced at 100 Hz and conform to ISA-RP 37.2 (1-64) unless otherwise indicated.
PRMSeries - Amphenol Sine
www.amphenol-sine.com For more information, contact: Customer Service, 00 3 32, csrampenol-sine.com 2020 Amphenol Sine Systems Corporation, 427 Morley Drive, Clinton Township M 8036 SA. ww.amphenol-sine.com. Customer Service 00 39 732 Every effort
Features - Amphenol Antenna Solutions
CUUT360X06F xyz0 REV021020NA CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 10 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
SMPM Product Series - Amphenol RF
925-144J-51P: Through Hole. 925 -138J 51S; 137J Right-Angle. 925 -140J 51S; 139J Edge Mount. 925 -126J 51P
PRO-COM150-SRC-2
Approx. 3.9 kg / 8.6 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-COM150-SRC-2: 210002127: Add to quote: ... Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more. Explore all Hybrid Combiners.
contac socket 22d | Amphenol Global Search | Amphenol
contact, socket, quadrax 21-033397-221 4 places contact, socket, 22d 10-497623-275 6 places attention observe precautions for handling electrostatic sensitive devices esd warning lable j2 j1 j3 tvp00dz-9-35s(lc) receptacle tvp00qdz-19-18s(lc) receptacle 4-40 unc-2b locking helical insert.325 min panel mount 4 places connector, receptacle cf ...
B B1 - Amphenol Sine
35.8±0.5 43.8±0.8 12.2 key "a" ref 3.8 see sheet 2&3 for options 6 standard or reduced diameter seal 6 contact size and rear seal wire range notes: unless otherwise specified ... 9.53 4.765 key-a configuration part number strain relief color at16-18sa-k004 no black at16-18sa-ek02 no gray at16-18sa-sr02 yes black at16-18sa-eksr02 yes gray
B A1 - Amphenol Sine
1.35 mm 2.62 mm (.103 in) SIZE 16 CONTACTS 6 (31 PLACES) REF:HDP26-24-31SE-L017. A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023
c10-7 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
Model J351B41 | PCB Piezotronics
Model J351B41:Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 side conn. (-320 to +250 F/-196 to +121 C) ground isolated
PRO-PDI4-40-800-6 dB-10W-N
≤ 9.50 dB @ 800 MHz: Isolierung Zwischen Den Ausgängen > 9 dB: Mechanisch DE; ... Abmessungen: 129 (incl. connectors) x 152 (incl. flanges) x 35 mm: Gewicht: 0.36 kg: Umwelt; Betriebstemperaturbereich-30 °C to +60 °C: Diagramme und Montage. Typischer Kurvenverlauf . Montagehinweise. Alle Abmessungen in mm [in.] Bestellbezeichnungen.