Search Results for tvp00dt-9-35s
PRO-ARHP...GS-...
Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more. Explore all Hybrid Combiners. to product finder. PRODUCT_CONTACT. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com .
c10-779621-0001 | Amphenol Global Search | Amphenol
C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version (Solder)
SHRINK BOOT ADAPTER BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com or more inormation TABLE A Accessory Shell Size Connector Shell Size A Ø Max. B Max. C Ø Max. inch mm inch mm inch mm 9 9 / A 0.75 19.05 0.25 6.35 0.53 13.54
EU RoHS II Certificate of Conformance - Amphenol Aerospace
May 9, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II ... 5/9/2019 5:35:42 PM ...
SS164 50/200kHz, 1kW, 12° Tilt, Raymarine A, DT - AIRMAR EMEA
The flush-mounted, stainless steel housing extends less than 6.35 mm (1/4") outside your hull, so it can sit on trailer rollers and bunks. The ceramic arrays are tilted inside the housing, providing the perfect vertical beam with maximum energy on what is directly below the boat. ... 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France ...
HERMETIC SOLUTIONS - Amphenol Aerospace
+972-9-7644100 Phitek Level 4, 2 Kingdon Street Newmarket, Auckland 1023 New Zealand +64 9 524 2984. Contact Us: 800-678-0141 • www ... 35 PCB Hermetic Wall Mounting Receptacle, (LJT00) 36 PCB Hermetic Jam Nut Receptacle 37 PCB Hermetic Solder Mounting Receptacle, (LJTI) 38 SJT, How to Order, Alternate Rotations 40 SJTIY – Hermetic, Solder ...
C4 — BRAID CRIMP - SOLDER CENTER CONTACT - Amphenol RF
276 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com C4 — BRAID CRIMP - SOLDER CENTER CONTACT Step 1 Step 2 Step 3 Step 1 Cut end of cable even. Strip cable to dimensions shown in
c10 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
Ø 3 4 . 8 - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
AFSI Datasheets - Amphenol Fiber Systems International (AFSI)
Access AFSI datasheets for detailed information on fiber optic solutions from Amphenol Fiber Systems International.
A4 - UPDATE COLOR OPTION 6/NOV/20 LOUIE TOMMY - Amphenol Sine
1.35 mm (.053 in) 16 - 22 awg 3.05 mm (.120 in) standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge awm-2s 6 strain relief end cap 16.2 14.4 37.3 a2 - p/n bn was br, gn was gr 02/mar/15 jah - color part number part number chart grey black blue brown green ...
1710-2690 / 1710-2690 MHz - amphenol-antennas.com
REV050216I www.amphenol-antennas.com 2 of 5 Packaging Packaging Dimensions (Height x Width x Depth) 995 x 420 x 247 mm 39.2 x 16.5 x 9.7 in
Amphenol RF
g removed mil-std-348 12/9/13 49748 ew notes: 1. materials of construction: connector body = zinc die cast, nickel plated (.000100" thick min) rear cover = zinc die cast, nickel plated (.000100" thick min) center contacts = phosphor bronze, gold plating at contact area, tin plating
Industrial Interconnect System - Amphenol Sine
VV lin - lin - ee 2 V-line’s design includes a one piece 5 keyed shell, coupling nut, cable adapter and gland nut constructed of high strength machined aluminum and finished in
Xpol | 65° Az | 16.5 dBi - Amphenol Antenna Solutions
Brackets for pole Ø70 to Ø150 mm (optional) 0900182/00 3.9 kg Kit to add mechanical tilt to above brackets (optional) 0900397/00 3.0 kg Wall mounting brackets are available upon request. 790-960 MHz 5818200 5818200A 5818200G Xpol | 65° Az | 16.5 dBi | 0-10° | 1910 x 253 x 147 mm Packaging Carton Box 2.13 x 0.35 x 0.24 m 0.180 m3 | 20 kg
B A5 - Amphenol Sine
1.35 mm (.053 in) 14 - 20 awg (2.0-0.5mm ²) 3.05 mm (.120 in) process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the ...
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 600 inches
4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; HD-BNC Protective Caps; N-Type Protective Caps; SMA Protective Caps; TNC Protective Caps; ... BNC Straight Plug to BNC Straight Plug B179DT 75 Ohm 36 inches 115101-35-36.00.
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
LTE 4G/5G Antennas UWTA 600-6000 - AMPHENOL PROCOM
152 x 63 x 9 mm / 5.98 x 2.48 x 0.35 in. Weight: Approx. 0.215 kg / 047 lb. Mounting: 4 x ø 4.2 mm: Environmental; Operating temperature range-50 °C to +75 °C: Ingress Protection: IP67: Ordering Designations. Model Product No. Frequency; UWTA 600-6000/1M/SMA: 140000801: 600-6000 MHz: Add to quote: UWTA 600-6000/3M/SMA: 140000802:
Model 037 | PCB Piezotronics
Model 037:10-conductor, 28 awg (40/44), shielded, polyurethane cable (price per foot)