Search Results for tvp00dt-9-35s
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Thermometrics ZTP-115 Thermopile IR Sensor
35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C
Amphenol
20a9 9 9 20-16 9 2 7 22-27 9 1 8 24-11 9 3 6 28a16 9 4 5 32-3 9 1 2 2 4 18-1 10 10 20-33 11 11 24-20 11 2 9 28-9 12 6 6 20-27 14 14 22-19 14 14 28-20 14 10 4 24-7 16 2 14 20-29 17 17 20a48 19 19 22-14 19 19 28-11 22 4 18 32-6 23 2 3 2 16 24-28 24 24 28-12 26 26 28a63 28 9 19 28-15 35 35 32-7 35 7 28 28-21 37 37 36-10 48 48 32a10 54 54 32a55 55 ...
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid-state sensor • Resistance tolerances down to ±2%
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Temposonics® R-Series RH Position Sensors
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry and metalworking plants.
Trex-Onics ControlNet RG-6U Quad-Shield Coaxial Cable
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-012 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our C Sles Representative r all 00-521-7935.
ebyelectro.com
Select a Category Barrier Blocks Europa Blocks Pin Strips Pluggable Blocks Pluggable Headers Rising Clamp Blocks Screwless Blocks Screwless Pluggable Blocks Wire ...
SS164 50/200kHz, 1kW, 0° Tilt, Humminbird #9, DT
This 1 kW, flush-mount transducer is perfect for fast, trailered, tournament and sport-fishing vessels that cannot accommodate a High-performance Fairing. The flush-mounted, stainless steel housing extends less than 6.35 mm (1/4") outside your hull, so it can sit on trailer rollers and bunks.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
.250 [6.35] across 2 flats.3127.92 hex product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 ...
3001-7600-FQ-80 - Sheet1
4 - 6 ghz 1.35:1 max 6 - 8 ghz 1.40:1 max power (avg) 100 watts derates to 10% @125°c ambient from 25°c power (peak) 1000 watts max ... b separated male and female drawings 14-344 10/9/14 t.kuhn fq= frequency range 02 dc - 2.5 ghz 04 dc - 4ghz 06 dc-6 ghz 08 dc - 8 ghz
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Not To Scale - buy.customcable.com
Not To Scale
Model 356A03/019AD005CA Triaxial, lightweight miniature, ceramic ... - PCB
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight(without cable) 0.04 oz 1.0 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded
10-560663 | Amphenol Global Search | Amphenol
Search Results for 10-560663 PCB Created Date: Wednesday, August 08, 2001 10:10:35 AM ... 0.5 W; During tilt change: 4 W typical / 10 W max. Data Lines / Data Rate RS485 / 9.6 kbps for AISG, 115 kbps for Ericsson protocol Control Protocol HDLC (level 2) and commands/responses (level 7) as per AISG 1.1 or 3GPP/AISG 2.0 or Ericsson protocol ...
19 Rack-Mountable High-Performance HF Receiver Multicoupler series with ...
Input-Output Isolation > 35 dB Power Supply 198 to 264 V AC, max. 160 mA DC Supply 10.8 to 14.4 V DC, max. 2A No. of channels 4, 8, 12 or 16 Mechanical Power Connector 3-terminal IEC60320-1 C14 (male) Connection(s) N(f) (standard) BNC(f), TNC(f) or SMA(f) on request DC Connector 3-pole screw terminal block Dimensions PRO-ARHP4GS-N and PRO-ARHP8GS :
Data Sheet MHRM Analog - temposonics.com
7.9 Embedded model with Ø 10 mm sensor rod and M6 female thread rod end (MHE-1-R-…) Magne Magne 8 enso eleconics osing 24.5 ll one 30 ea one 59 11 oe leng 50…2500 7.9 ≥6.35 Embedded model with Ø 10 mm sensor rod and M8 male thread rod end (MHE-1-U-…) Magne 14 4 M8 Magne 8 enso eleconics osing 24.5 11 ll one 30 oe leng 50…2500 ea one ...
B75 Low Chirp, 600W, 0° Tilt, Si-Tex 8-Pin, DT - airmar-emea.com
Airmar’s low-profile, Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 75 kHz, is a deep-water performer, providing excellent coverage and tracking. The B75L transducer delivers up to 35 kHz of total bandwidth in just one installation.
Thermometrics ZTP-115 Thermopile IR Sensor
35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C