Search Results for tvp00dt-9-35s
SFT Cables - amphenol.co.jp
* MT = Metallized Composite Tapes SFT Cables Center Conductor Inner Shield Outer Shield Dielectric Interlayer Jacket Flexibility Good/Very Good Attenuation Low
MG/GPS-Mount - amphenolprocom.com
Approx. 0.9 kg / 1.98 lb. Mounting: Centre of vehicle roof for best omnidirectional coverage: Max. Car Speed: 170 km/h: GPS Antenna; P1dB (GPS Amplifier) Approx. +7 dBm: Coverage (GPS) ... -35 °C to +75 °C: Ordering Designations. Model Product No. MG/GPS-Mount: 132000158: Add to quote: Typical response curves . Vertical Radiation Pattern.
10167520-1212 | Amphenol Global Search | Amphenol
Search Results for 97-3106a-14s-1 ... Search Results for 97-3106a-16-9 REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com ...
HVC4P36FS102 | Amphenol Global Search | Amphenol
hvc4p36fs102 | Amphenol Global Search | Amphenol Buy 2ft Amphenol MP-52RJ11UNNE-002 Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data ...
Military to Commercial Shell Style Conversion Table
%PDF-1.6 %âãÏÓ 29426 0 obj >stream hÞ”ŒË ‚0 E e–ºq(ÁWbš õµ@ˆ°Ò¸¨P ©‘jôï ¢îu3 ;gŽ;öØ p© 1¯ Fà2 & ~ Wªº ‘äT è¢ØÒa^§:+ë‚ÆH,„N¿ °þÈ ·œãB׆€V@±gcÜIq´[ÿ Y¬TUÖì œ ì¯cÈeÕ(œ ¸Ñ׳¬pæ ë9 FŸK À0öÁ\o ã@6'Bk…Éó¢pþ0ËØH£0•íŸ¾¼ÿ~ð·Âÿõ äü%ÀÌ[`7 endstream endobj 29427 0 obj >stream hÞœQmkÂ0 þ+ù ...
FT-16X2-2.54-1 - Sheet1
35.6 ISO DISK BLIND MOUNTING 4X M2X0.4 MOUNTING 30.0 MOUNTING 5.5 ISO DISK MOUNTING. Title: FT-16X2-2.54-1 - Sheet1 Author: Victor Lapkowizc Created Date:
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid-state sensor • Resistance tolerances down to ±2%
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Features - Amphenol Antenna Solutions
BASTA dBi 9.0 ± 0.4 MAX dBi 9.4 Azimuth Beamwidth (3 dB) degrees 55.3° ± 6.0° Elevation Beamwidth (3 dB) degrees 40.8° ± 5.6° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Front-to-Back Ratio dB > 24 Isolation
PRODUCT DATA DRAWING 01 PRELIMINARY 12/12 02 PRELIMINARY 01/13
1.35:1 18.0 to 26.5 ghz dwv: 500 vrms operating temp.: -55 notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800) surface area: date approved revision history rev description see notes sv microwave, inc. scale: 12:1 unless otherwise specified
NovaSensor Filtration Air Restriction (FAR) Sensor
Wé5A¢ þ q÷v¸¥H©9_¥M bå ô ÅÊO d x #¢*6óô9 ý ü B¸4¯ jBι ´ñrí õqí³ñå!Q Keywords: Amphenol Advanced Sensors; NovaSensor; Air filtration restriction sensor; multiple pressure ranges; fast response time; FAR; HVAC; automotive; industrial air filters Created Date: 1/24/2018 11:02:57 AM
Amphenol Assembletech
Wire Size: 30AWG, Tinned copper, OD 0. 9*2.3mm Lock to Mating Part: With Latch Plating: Au 30u' min over Ni 100u' min Color: Over mold Black ... Crosstalk: -35 dB up to 6Ghz. Product Environmental Compliance. RoHS2.0: RoHS 2.0 Compliant. China RoHS: Yes. REACH SVHC: Yes. Low-Halogen Status: Not Reviewed
Duramate AHDM 24-09 - Amphenol Sine
AHDM06-24-09SR-059 Plug Kit, shell size 24, 9 positions, socket, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-24-09SE-059. REQUEST A QUOTE. AHDPM24-BT-BK Size 24 Rubber Boot for DuraMate AHDP (SRA only) & AHDM, PVC, Black. Comparable to PN# HD30-24BT-BK.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
May 9, 2016 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-407035-165 YES CONTACT, SOCKET 6(c)
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid-state sensor • Resistance tolerances down to ±2%
Amphenol LTW
68 9 Receptacle I Unmated Overmolded with Cable I Mated Field Installable I Mated. Innovation in Waterproof Solution 3-2 Range Overview M Series Sensor Connector I Range Overview ... M 2 .0X 35.0 35.0 26.9 27.9 14.5 14.4 [ B} OD 8 X 1.0 A] 25.0 25.0 21.0 25.6 10.1 10.5 S ze D iens on.
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
B75 Low Chirp, 600W, 12° Tilt, No Connector, DT
Airmar’s low-profile, Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 75 kHz, is a deep-water performer, providing excellent coverage and tracking. The B75L transducer delivers up to 35 kHz of total bandwidth in just one installation.
Amphenol
Arrangements / Polbilder / Arrangements 35 Dimensions / Abmessungen / Dimensions 36 Polarization / Kodierung / Polarisation 37 Overmolded connector and derivation box / Sonderstecker und Verteilerbox / Connecteur cablé et boite de distri. 38 Guidelines to select a plug connector / Leitfaden zur Auswahl eines Steckverbinders / 39 - 47
SHORT-FORM PRODUCT CATALOG
301 330-8811 wilcoxon.com info@wilcoxon.com 9 SEISMIC & STRUCTURAL MONITORING CEMENT MANUFACTURING MINING Vibration monitoring is useful at several stages of the cement manufacturing process. Critical fans, motors, and conveyors can be monitored for signs of developing faults with sensing solutions that work in environments with