Search Results for type 99 lmg
Contact - Charles Industries, LLC • An Amphenol Company
Charles Industries, LLC An Amphenol Company 1450 American Lane, 20th Floor Schaumburg, IL 60173-5492. Phone: (847) 806-6300 Fax: (847) 806-6231
Lynx™ | Mezzanine Connectors | Board-to-Board Connector | Amphenol
Amphenol's Lynx™ is a 4-row product offering doubling the density in a 2-row footprint that is suitable for a wide variety of applications in datacom, enterprise server, telecommunication, industrial, medical and test systems.
DWG NO: B4 - Amphenol Sine
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 % 5(/($6(' '5$:,1* -$1 $552: 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 48$17,7< $33529$/ (1*,1((5
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors with integral banding or strain relief to save space and eliminate the need for additional accessories
SIM2S100D - Amphenol Air LB
ASNE relay sockets - ASNE0250 type; ASNE relay sockets - ASNE0219 type; ASNE relay sockets - ASNE0249 type; ASNE relay sockets - ASNE0251 type; Relay sockets - NFC 93422 type. ... 3.99 g: Technical files. 3D files. pdm_step_SIM2S100D. pdm_3d_SIM2S100D. Technical drawing. pdm_schema_SIM2S100D. Declaration of Performances.
21-33387-31 (PIN) 21-33388-31 (SOCKET) Contact, Pin and Socket ...
Type M38999 Series I & III Special, Size 8 Installation Instructions See table on reverse side for twinax cable recommended, tool selector settings, crimping tool, positioner and insertion/removal tool information. A 1. Cut cable for assembly of differential twinax contacts. B 1. Rubber end first, slide piggyback grommet seal back over cable ...
Features - amphenol-antennas.com
Connector Type 7/16-DIN FEMALE Dimensions 611 x 412 x 185 mm (24.1 x 16.2 x 7.3) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
NovaSensor NPC-1220 Series Medium Pressure Sensors
Medium Pressure Sensors NPC-1220 Series Features • 50 mV full scale output (FSO) • ±0.1% accuracy • Interchangeable • Temperature compensated 32°F to 140°F
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.
C:Users orceDesktopMiniBoss Data SheetsC-MN31PW02-a1 - Amphenol Sine
cable rating:ul listed type 1015, csa certified type tew, ft1 flame rating, 600v, 105°c conductor insulation: pvc number of conductors: (3) 16awg technical data: 29.00mm 25.40mm 1/2-14 np1 materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
PRODUCT DATA DRAWING DATE APPROVED B REV. DCN 3966 08/01/13 PJS
insulator: ptfe per astm d1710, type i, grade 1, class b spring: stainless steel per astm a313, type 631 alloy no. uns17700. finish: body, sleeve, & spring: passivated per ams-2700, type 2. ... ±.0015 7.99±0.04.374.3145 compressed.275-.002 +.001 6.99.3107.86 compressed see notes date approved revision history rev description third angle ...
Model 353B31 | PCB Piezotronics
Model 353B31:High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to 5k Hz, 10-32 side conn.
XPA U2-L4-2 - AMPHENOL PROCOM
type) Angular Accuracy for shaft turn Angular Accuracy ≤ 0.5 ° Protocols Compliant With AISGV2.0 And 3GPP Remote control Can management from OMC, BTS/Node B Daisy chaining method Ready for daisy-chaining Hardware Interface RS485 and Power Lifetime/Adjustment Cycles > 20000 ORDERING Model Product No. XPA U2-L4-2.7 Contact for availability XPA ...
MMCX Right Angle Plug to MMCX Right Angle Plug RG-316 50 Ohm 6 inches ...
MMCX Right Angle Plug to MMCX Right Angle Plug RG-316 50 Ohm 6 inches (152 mm)
Assembly Instructions-C11 Amphenol Type N
283 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP-CRIMP TYPES Step 1 Step 2 Step 3 crimp here Step 1 Strip cable jacket, braid, and dielectric to dimensions shown. All cuts are to be sharp and square.
Model 352c15 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Piezoelectric Sensors: The Superior Choice for Early Fault ... - PCB
The catastrophic fourth phase is the final and most severe stage of bearing failure. At this point, the bearing experiences a complete breakdown, rendering it unable to support the load or operate
QSFP+ Cables (QSFP Plus) Cable for Sale | Cables on Demand - Amphenol
QSFP+ Cables (QSFP Plus Cables) by Amphenol Cables on Demand by Amphenol -- Buy Direct from the World's Largest QSFP+ Cable OEM and Save. Amphenol is pleased to expand its leadership in Quad-SFP 40G interconnects with a revolutionary line of QSFP+ Copper Cable Assemblies. Amphenol QSFP+ Cables integrate Spectra-Strip's new AWG SKEWCLEAR EXF wire, offering a flat frequency response to 20 GHz in ...
d:michelle zhangpdfhdb6252c1-001-nt5gp-75 - Amphenol RF
Title: d:michelle zhangpdfhdb6252c1-001-nt5gp-75.ps Created Date: 1/7/2019 2:02:40 PM