Search Results for type 99 lmg
RJF TV Cat5e, Cat6, Cat6A - מחברי Ethernet מוקשח, USB ותצוגה | אמפנול ...
סדרת מחברי ה-Ethernet הקשיחים לטלוויזיה Amphenol Socapex RJF היא מגוון מחברים בעלי ביצועים גבוהים המתוכננים לספק קישוריות Ethernet חזקה ואמינה בסביבות תובעניות ותובעניות. מחברים אלה, הזמינים בגרסאות Cat5e, Cat6 ו- Cat6A, מתאימים למגוון רחב של ...
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Alias: SMA1111A2-3GT50G-316U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
Wireless Vibration Monitoring System | PCB Piezotronics
Streamline your data collection safely with the Echo® Wireless system. The Echo® Wireless is a simple, effective, alarm-based vibration monitoring system designed to keep you ahead of potential faults without compromising the safety of your maintenance team.
Intrinsically safe accelerometer - wilcoxon.com
Wilcoxon Sensing Technologies o i Fic USA n mno omn Note: Due to continuous process improvement, specifications are subject to change without notice.
rt061412snhec03 | Amphenol Global Search | Amphenol
Search Results for rt0w01210pnh-k模 rt061412snhec03 | Amphenol Global Search | Amphenol rev description date revisions eco by appr socket, solid, size 16, 14-18 awg, at & ahd-9 series at62-209-16xxx a6 1 1 a4 - release new dwg format 10/oct/13 jarry - gold nickel at62-209-1631 at62-209-16141 plating part number part number chart ø3.3 ø2.0 ...
gtc-e-series-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol 7 030 Rear panel mount receptacle 030 Shell Size B Thread Class 2A L ± .012 M + .016 – .000 N + .000 – .006 P ± .008 R ± .004 S ± .012 T
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code Tape & Reel Contact
Mini-D RF Male PCB Surface Mount Connector, 8 Port - SV Microwave
The Mini-D RF Male PCB Surface Mount Connector, 8 Port 9311-60128 can perform in different environments, check out the details here.
NTC Type SA - amphenol-sensors.com
NTC Type SA Interchangeable Thermistors Interchangeable thermistor with bare lead-wires. Features • Low cost solid state sensor • Standard ±1°C accuracy from 0°C to 120°C • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength
Model 320C03 | PCB Piezotronics
Model 320C03:ESS general purpose, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 side conn., to +325 F/+163 C
Catalog - Amphenol Antenna Solutions
7047200 E C Frequency band 380-430 MHz Polarization Vertical Horizontal beamwidth 360° Omni / 150° Directional Vertical beamwidth 20°
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
Connection type Soldering ELCTRICAL Rated current 80A Contact resistance ≤ 1.0mΩ Temperature rise ≤ 55K ENVIRONMENTAL Operating temperature -40oC to 125oC Ambient temperature -40 oC to 70 C RoHS Yes MATERIAL Contact Copper alloy Plating Tin Bulk purchase: 180 units per pack
Model 052BR020BZ | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Alias: B1121EA-002-ND3G-316U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
jm 02/14/99 jm 02/14/99 vmj 02/12/99.0475±.0025 1.21±0.06.2815 ±.0015 7.15 ±0.04.500 12.70.257±.001 6.53±0.03 note 1.711 18.05 panel thickness ... type i, grade 1, class b finish: body, insert, spring clip, contacts, shim spring: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005 min.
Thermometrics NTC Type 95 Series Thermistors
Type 95 Series Thermometrics Thermistors Features • Precision, solid state temperature sensor • Interchangeability down to ±0.18°F (±0.1°C) • Suitable for use over a range of -112°F to 302°F (–80°C to 150°C) • High sensitivity, greater than –4%/°C at 77°F (25°C) • Suitable for temperature measurement, control and ...
PCB Product Finder for Vibration Transmitters (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
RT00148SNHEC03 8 Position Square Flange Receptacle, Female, - Amphenol Sine
RT00148SNHEC03 8 Position Square Flange Receptacle, Female, Shell Size 14 with Silicone Seal, End Cap with Individual Wire Sealing
Model 018C05 | PCB Piezotronics
Model 018C05:Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 5-ft, 5-44 plug to BNC plug