Search Results for types of rigging
MMCX Jack to N-Type Plug Adapter 50 Ohm Straight | 242166 - Amphenol RF
MMCX Jack to N-Type Plug Adapter 50 Ohm Straight
SIM2B80KG - Amphenol Air LB
Relay sockets - ASNE type. ASNE relay sockets - ASNE0247 type; ASNE relay sockets - ASNE0250 type; ASNE relay sockets - ASNE0219 type; ASNE relay sockets - ASNE0249 type; ASNE relay sockets - ASNE0251 type; Relay sockets - NFC 93422 type. NFC 93422 relay sockets - Standard type; NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type
Amphenol Air LB
SIM - EN4165 monomodule connectors - Accessories
SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm | 132285 - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm
Temposonics
Connection type 2 × M12 female connector (5 pin), 1 × M8 male connector (4 pin) Operating voltage 4 +24 VDC (−15 / +20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA) / Canadian Electrical Code. Ripple ≤ 0.28 V PP
BNC Right Angle Crimp Plug RG-179DS RD-179 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-179 DB, RG-179 Double Shield, RD-179, AT&T 19224L2: Contact Finish: Gold: Contact Material
Model 685A11 Electronic Vibration Switch Installation and ... - PCB
The 685AX1 uses plug-in type screw terminal connectors for all input and output connections. Strip off 0.3” (8mm) of insulation from the connection wire ends. Remove the terminal block from the enclosure, feed the wire through the access ports, and terminate the wire in the correct location. Do not exceed a torque of .05 Nm (0.04 lbft).
Assembly Instructions-C11 Amphenol Type N
CRIMP-CRIMP TYPES Step 1 Step 2 Step 3 crimp here Step 1 Strip cable jacket, braid, and dielectric to dimensions shown. All cuts are to be sharp and square. Important: Do not nick braid, dielectric, and center conductor. Tinning of center conductor is not necessary if contact is to be crimped. For solder method, tin center conductor
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Model 3741F1210G Differential MEMS DC accelerometer, 270 mV/g, 10 ... - PCB
associated with charge or ICP® type accelerometers. Examples where High Sensitivity DC accelerometers may be used: Automotive Crash Simulation Sleds Automotive Road / Load Rigs Aircraft Flutter, Load Testing Whole-Body Vibration Studies Lower range, higher sensitivity DC accelerometers, allow
MODIFIED CLAMP TYPE FOR FLEXIBLE CABLES - Amphenol RF
Number Type RG-/U ab c 901-128-11 SMA Plug 174, 316 .328(14) — .125(3.2) clamp nut plug body assembly assembly bushing - contact assembly Step 1 Step 2 Step 3 Step 4 MODIFIED CLAMP TYPE FOR FLEXIBLE CABLES a b c gasket Step 1 Strip cable to dimensions shown in table. Cut must be square. Do not nick center conductor. Comb out braid.
SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm | 142210 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm
7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Alias: 7166551E2-N/NTS-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper
Achieve Uninterrupted Performance with Waterproof Front-Mount RP-SMA ...
The bulkhead jacks are engineered to accommodate a variety of micro coax cable types including 0.081 mm, 1.32 mm, 1.37 mm and RG-178 and are IP67 rated. This makes them ideal for applications in demanding environments where the system may be exposed to weather-related elements – antennas, base stations and satellite systems. ...
BNC Push on Plug to F-Type Jack Adapter 75 Ohm Straight Bulkhead
BNC Push on Plug to F-Type Jack Adapter 75 Ohm Straight Bulkhead
试析几种常用接触件在新能源汽车高压连接器上的应用 - 创新创业平台 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
3242 monoblock assemblies - Assembly | Products Amphenol Air LB
Relay sockets - ASNE type. ASNE relay sockets - ASNE0247 type; ASNE relay sockets - ASNE0250 type; ASNE relay sockets - ASNE0219 type; ASNE relay sockets - ASNE0249 type; ASNE relay sockets - ASNE0251 type; Relay sockets - NFC 93422 type. NFC 93422 relay sockets - Standard type; NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type
32芯连接器用户手册 - amphenol-gec.com
www.amphenol-tpi.com 变更履历 日期 版本 内容 9/16'2019 A 初版发行 3/10'2020 B 更正AC-CP000382的SPQ从50000PCS到15000PCS 11/5’2020 C