Search Results for types of rigging
Belgium approves purchase of H145M Helicopters
June 17, 2024 . Belgium has approved the acquisition of 17 Airbus H145M helicopters to enhance the capabilities of its defense and police forces.
Model 356B18-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
BA1012-2 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 154-174, 2.1dBi, N Female
N-Type Straight Solder Jack RG-402 0.141-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. 172137-12 PDF Customer Drawing (Size: 568 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination:
Amphenol
%PDF-1.4 %âãÏÓ 253 0 obj > endobj xref 253 42 0000000016 00000 n 0000001569 00000 n 0000001713 00000 n 0000002384 00000 n 0000002533 00000 n 0000002991 00000 n 0000003549 00000 n 0000006535 00000 n 0000009532 00000 n 0000012496 00000 n 0000016085 00000 n 0000020369 00000 n 0000025520 00000 n 0000030843 00000 n 0000035353 00000 n 0000035465 ...
SMA Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Times LMR-200 Optimized: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination
BNC Straight Plug to SMA Straight Plug RG-174 50 Ohm 36 Inches
BNC Straight Plug to SMA Straight Plug RG-174 50 Ohm 36 Inches (914 mm)
Avoiding MSHA Citations: Choosing the Right Wire and Cable in Mining
In the mining industry, safety isn’t just a priority; it’s a regulatory necessity.The Mine Safety and Health Administration (MSHA) enforces stringent safety standards across all mining operations, and failing to comply can lead to severe penalties, fines, and even operational shutdowns.. One of the most frequently overlooked areas contributing to MSHA citations is the improper use of wire ...
Market Connector: Directed Energy Weapons - Amphenol Aerospace
The primary types include HELs, which use focused light to damage or destroy targets; High-Power Microwaves (HPMs), which emit microwave radiation to disrupt electronics; and Particle Beam weapons, which accelerate particles to near-light speeds to inflict damage, though these remain largely experimental.
SDI Sub-System Fiber Optic Media Converters
Ruggedized multi-channel copper to fiber fiber optic media converter using D38999 connectors and additional copper re-drive channel
Pedestal Cabling Installation CenturyLink Copper Pedestals General ...
This section contains information for CenturyLink pedestal configurations, with focus on the base type. This practice covers the following CenturyLink pedestal models outlined in Table 1 and Table 2. Round Base with Mounting Stake CPLS 6M/CL Copper splice, 6-inch CPLS 8M/CL Copper splice, 8 inch CPLS12M/CL Copper splice, 12-inch
6-Port Antenna
Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature) Precision ±0.5° Tilt Change Capability 50,000 minimum RET Interface MDCU One pair of AISG Male and Female (type IEC60130-9) MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed 3.0) Field Replaceable Unit Yes
HN-Type to HN-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of HN-Type to HN-Type Adapters designed for radio frequency applications. HN-Type to HN-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
M183 Series - amphenol-aerospace.com
Connector type: M24308/23-39F or eq. Mating connector: M24308/4-3F or eq. ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 5 INHIBIT signal The INHIBIT signal is used to turn the power supply ON and OFF. TTL “1” or OPEN – Power supply active (output turned on).
BNC Jack to BNC Plug Adapter 75 Ohm Right Angle | 112454
Adapter Configuration: BNC Jack to BNC Plug: Adapter Type: In-Series: Alias: B5072B1-003-NT3G-75: Body Finish: Nickel: Body Material: Zinc Diecast: Contact Finish
6-Port Antenna
Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature) Precision ±0.5° Tilt Change Capability 50,000 minimum RET Interface MDCU One pair of AISG Male and Female (type IEC60130-9) MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed 3.0) Field Replaceable Unit Yes