Search Results for w3-1 overfly
NHHSS-65B-R2BT2 - andrew.com
Page 1 of 6 10-port sector antenna, 2x 698–896, 4x 1695–2200 and 4x 3100-4200 MHz, 65° HPBW, 2x RETs and 2x SBTs. Both high bandsshare the same electrical tilt. Perfect antenna to add 3.5GHz CBRS to macro sites Low band and mid band performance mirrors the performance of existing NHH hex port
Panel Antennas XPA U2-L4-2.7 - amphenolprocom.com
This new dual band antenna is a part of our new “HybridLine” cross polarized panel antennas series covering LTE450 and LTE700/800/850. The antenna has been designed to offer a very stable radiation pattern over two separate bands of operation.
Data Sheet E-Series ET Start-Stop 551676 - temposonics.com
Temposonics® E-Series ET Start / Stop Data Sheet I 5 I FREQUENTLY ORDERED ACCESSORIES – GENERAL – Additional options available in our Accessories Catalog 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17)
LT-ISOG26-1 pr3 - Charles Industries
Figure 1 contains information regarding connections. Primary Volts Primary Line Connections 120 H1−H2 Secondary Volts Secondary Line Connections 120 X1−X2 H1 SH GND X1 H2 X2 Figure 1. Schematic and Connections Choosing an Electrical Wiring Method
281.25281 - PCB
.5 1 OF 1 MODEL 5415 SERIES HEAVY TRUCK 335 W.F.T. JAM 5/12/10 DECIMALS XX ±.01 XXX ±.005 DECIMALS X ± 0.3 XX ± 0.13 A A 4 5 9 1 3 PCB Load & Torque Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Load and Torque Inc.
UHF Straight Crimp Jack RG-316DS 50 Ohm | 182312
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance 083-58FCP-RFX.
698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 65° 1394 mm
Elevation Beamwidth degrees 15.3 ± 1.2 13.9° ± 1.1 12.7 ± 1.0 10.4 ± 0.6 9.6 ± 0.5 Electrical Downtilt degrees 2-12 Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBc < -110 Front-to-Back Ratio, Total Power, ±30° dB > 25.4 > 26.3 > 26.3 > 27.1 > 25.3
Omni Antennas CXL 900-1LW-SS-Ex - AMPHENOL PROCOM
CXL 900-1LW-SS-Ex is a 0 dBd, vertically polarized, omnidirectional base station Antenna which covers the 824 - 960 MHz band in two models. The antenna is specified as an ATEX antenna for use in zone 2 in potentially explosive areas.
Marine Antennas CXL 70-1LW/... - AMPHENOL PROCOM
Approx. 0.65 kg / 1.43 lb. Mounting: On 16 to 54 mm / 0.62 to 2.12 in. dia. mast tube: Environmental; Operating temperature range-35 °C to +70 °C: Survival Wind Speed: 290 km/h: Ingress Protection: IP66: Diagram and Mounting. Multi-purpose mounting bracket. Typical Gain and SWR curves.
SMPM Female to SMA Male 12" Cable Assembly for .085 Cable
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Thermo-Trex® 500-Plus Silicone Cable - TPC Wire
NOTE: (1) Calculations are based on 40°C ambient temperature, 200°C conductor temperature, single cable installed in free air. Thermo-Trex ® 500-Plus Silicone Cable is designed with a tear resistant silicone jacket and rated at a conductor temperature of 200°C (392°F).
Whip Antennas MU 2401-LX - amphenolprocom.com
1. Installation Dimension. 2. Installation Steps. Do not use sealer on rubber gasket or other places. 3. Tuning. The antenna is delivered factory-tuned and requires no further tuning. Please Note. When tightening the revolving nut (see picture 4), special care must be taken to keep the spanner in the correct position.
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 65.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
NNH4SS-45A-R3BT8 - andrew.com
Page 1 of 4 16-port sector antenna, 4x 698–896, 8x 1695–2360 and 4x 3550- 3700 MHz, 45° HPBW, 3x RETs and 3x SBTs. Features broadband Low Band (698-896 MHz), Mid Band(1695-2360 MHz) and High Band (3550-3700 MHz) arrays for 4T4R (4X MIMO) capability for bands 5, 13, 25, 66 and 48. Also covers
Omni Antennas CXL 4-2C/... - amphenolprocom.com
0.15 sq. m / 1.61 sq. ft: Wind Load: 190 N (160 km/h) Height: Approx. 3100 mm / 122.05 in. Weight: Approx. 4.5 kg / 9.92 lb. Mounting: On 27 - 65 mm dia. mast tube: Ordering Designations. Model Product No. Frequency; CXL 4-2C/l: 100000059: 66 - 80 MHz: Add to quote: CXL 4-2C/m: 100000058: 70 - 84 MHz: Add to quote: CXL 4-2C/h: 100000057: 74 ...
Receiver Multicouplers HPRS-W - AMPHENOL PROCOM
For use where four receivers have to share the same antenna. High isolation between the four receivers: > 20 dB. High-dynamic range amplifier built-in to compensate for loss in the multicoupler network.
connector nut | Amphenol Global Search | Amphenol
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RTS712N2P03 Receptacle, jam nut, 4 (2+2) positions, contact sizes 20 (1.0mm),12 (2.5mm), pin contact, silicone rubber seal.
Duplex Filters MIX 150/6 - amphenolprocom.com
Model Product No. MIX 150/6: 200002145: Add to quote: Accessories; Mounting Kit for HYTERA RD 965: 200002517: Add to quote