Search Results for w3-1 overfly
Whip Antennas GF 402/... - amphenolprocom.com
Gain (EIA RS-329-1) 2 dB: Mechanical; Materials: Whip : Black-chromed stainless steel Mount and indoor unit: Weather- and shockproof plastics, Corrosion-safe and corrosion-protected metals: Cable: FME-cable to be ordered separately: Colour: Black: Height: Approx. 580 mm / 22.83 in. Weight:
SCHEMATIC DIAGRAM - PCB
2.5X 1 OF 1 002CXX SERIES & 002EBXXXAC SERIES COAXIAL CABLE W/ 10-32 & BNC PLUGS DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JES 1/3/20 JES 1/3/20 BAM 1/3/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 5 2 4 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
REVISIONS ECO BY APPR B CNR LENGTH (Mxxx = METERS) - Amphenol Sine
C-P30163-Mxxx 1 1 KMM 05-JUNE-14 MRF 05 -JUNE 14 K M RFC 05 -JUNE 14 FULL RFC O F: SH: RE V: D W G N O: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A1 P30163-M x x x P O WE R B O SS M 4 0, W / C H E C K M A T E, 1 0 AW G, M A L E, R E C. / W 2 5 A D AP T ER WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs ...
Model 2508-05A | PCB Piezotronics
Model 2508-05A:PCB L&T Reaction Torque Transducer, 1,000 in-lb/83 ft-lb (113 N-m) rated capacity, 50% static overload protection, 2-in (50.8 mm) Steel
SS75 High Chirp, 600W, 0° Tilt, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth
Światłowodowe konwertery mediów | Amphenol Socapex
Amphenol Socapex oferuje szeroką gamę wytrzymałych konwerterów mediów klasy wojskowej ze światłowodem. Nasze wytrzymałe wojskowe konwertery mediów ethernetowych ze światłowodem są w pełni zgodne ze standardem MIL-STD.
career opportunities | Amphenol Global Search | Amphenol
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
ZTP-148SR | Thermometrics Infrared (IR) Sensors
Tol: 1%, Defined at 25°C/50°C . Absolute Maximum Ratings: Operating Temperature-20°C ~ 100°C: Storage Temperature-40°C ~ 120°C: Product Documents English. Thermometrics ZTP-148SR | Thermopile IR Sensor Datasheet . Thermometrics Application Spotlight | Temperature Scanning Kiosks - Application Spotlight.
AN MF LIGHTW AVE COMPANY AN MF LIGHTW AVE COMPANY - buy.customcable.com
Thermal Shock Electrical performance meet the specification requirement EIA-364-32D. Method A. TC-1 -55 10 85C, 100 cycles, 15 min, dwells Cyclic Temp. & Humidity Electrical performance meet the specification requirement EIA-364-31 Method III, Test Cond A Salt Spray 48 hours salt spraying after shell corrosive area less than 5% EIA-364-26
Duplex Filters DPF 1400/6 - amphenolprocom.com
135 x 154 x 33 mm / 5.3 x 6.1 x 1.3 in. Weight: Approx. 0.62 kg / 1.37 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 5 ppm / °C: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model ...
Data Sheet Level Plus LevelLimit - temposonics.com
6 Level Plus ® LevelLimit Data Sheet h Notified body B INMETRO C CEC (FMC) E ATEX F NEC (FM) N NEPSI K KC I IEC T CML/TIIS U UKCA X None i Protection method F Explosionproof/Flame proof I Intrinsically safe X No approval j Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC ...
696-960 / 696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
REV100318NA www.amphenol-antennas.com 1 of 5 696-960 / 696-960 / 1695-2700 / 1695-2700 MHz † Omni configuration with 8 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 connectors † Four unique mounting options
Search Results for semiconductors website in pennsylvania - amphenol.com
Find hard metric, future bus, DIN 41612 and other connectors with different pitch, brand name, data rate and filter options. Our global and regional distribution partners are stocking the most popular connectors for your designs, with over 6,000 products ready to ship.
PCB Search Results (333B)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
Unity Gain 1⁄4 λ Mobile Antenna for the 450 MHz Band
VSWR ≤ 1.7:1 @ f. res. Bandwidth ≥ 50 MHz @ VSWR ≤ 2.5 Gain (EIA RS-329-1) 0 dB Mechanical Materials Silicone tube over flexible bowden wire Chromed brass Colour Black Height Approx. 140 mm / 5.51 in. Weight Approx. 0.025 kg / 0.06 lb. Mounting On the GPS-Combi mount GPS Antenna P1dB (GPS Amplifier) Approx. 7 dBm Coverage (GPS ...
Model CS640B93 | PCB Piezotronics
Model CS640B93:Same as model number CS640B91 except substitute the normal conduit elbow (100-7094-90) with an Appleton enclosure (APP GRLB100-A) which has
1.4 8mm RADSOK® - C390 - R8S - Amphenol Automotive
Title: 1.4 8mm RADSOK® - C390 - R8S Author: jihen ben jrad Keywords: DAFMNRp9Hc0,BADKZgW4ors Created Date: 7/24/2023 1:55:18 PM
DAS Antennas MA100RS00 - AMPHENOL PROCOM
1.5:1: In iBwave: Yes: Mechanical; Connection(s) No connector** + 5m of RG58 cable: Materials: Radome, black polypropylene Base, aluminium: Dimensions: 178 x 35 mm / 7.0 x 1.4 in. Weight: Approx. 0.45 kg / 0.99 lb. Mounting: 8 x 3.3 mm dia. holes in base plate provided for mounting. Environmental; Operating temperature range
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.