Search Results for w3-1 overfly
Connectors | Products - Amphenol
Amphenol's SFP optical transceivers include 1.25Gb and 2.5Gb series. They support Duplex, BiDi, CWDM, and DWDM applications, and can reach various distances from 500m to 80km. These transceivers adopt an LC interface and are compatible with IEEE802.3ba, SFF 8472, SFP MSA, and other standards. They are characterized by low power consumption ...
www.temposonics.com
www.temposonics.com
Omni Antennas 422x.06-405-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Omni Antennas 422x.09-405-Txx - AMPHENOL PROCOM
Please note that the survival wind speed stated in this specification is based on a static load test simulating a single gust of wind, according to EN 1991-1-4. Continuous flexure of the antenna, over long periods of time in extreme conditions, can cause a gradual deterioration in the structural integrity of the materials; this may result in a ...
DAS Antennas MA100PQ01 - amphenolprocom.com
178 x 35 mm / 7.0 x 1.4 in. Weight: Approx. 0.45 kg / 0.99 lb. Mounting: 8 x 3.3 mm dia. holes in base plate provided for mounting. Environmental; Operating temperature range-30 °C to +60 °C: Ingress Protection: IP65: Diagram and Mounting. RADIATION PATTERNS. E-Plane | 405 MHz
SMP Male to SMA Female Adapter, SB SF1112-6036 | SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Model AP | PCB Piezotronics
1.19 oz: 33.87 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Build Out Your Measurement Chain. Other; Model: 002. General purpose, coax, 30 awg (7/38), wh... $1.00 USD (Pricing valid only in the U.S.) ...
Panel-Antennen 760.90.10.00 - AMPHENOL PROCOM
Modell Produkt Nr. Beschreibung Frequenz; VPOL panel antenna 90°, 10 dBi: 760.90.10.00-7/16 DIN(f) 7/16 DIN(f) termination: 380 - 470 MHz: Verfügbarkeit
IDS-105 Amphenol
1 4/0 AWG-120 SQ MM (350A) MM40M1 M40 EMI cable gland size 18-25mm B 2-HOLES BUSBAR (Receptacle only) 06 Straight Plug Omit Not included BU Blue S RADSOK® Socket Contact W 120 degree alternate keying 2 262 KCMIL - 185 SQ MM (380A) MM40M2 M40 EMI cable gland cable size 22-32 mm OG Orange X 90 degree alternate keying 3a
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
318EIA-HCA400-019 - 3-1/8" EIA Connector for 4" Coaxial Cable, Gas stop ...
3-1/8" EIA Connector for 4" Coaxial Cable, Gas stop/ Gas pass,O-Ring Sealing 318EIA-HCA400-019 REV : 2 REV DATE : 09 Apr 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Owego - Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
Coaxial Cable Splitters CPS2-98 - AMPHENOL PROCOM
Aluminium tube 38.1 mm: Insulator: Polyurethane resin encapsulant: No. of outputs: 2: Environmental; Ingress Protection: IP68: Ordering Designations. Model Product No. Frequency; 2 way coaxial cable splitter 88 - 108 MHz: CPS2-98: 88 - 108 MHz: Add to quote: Related products. Base Station Antenna Components.
CTF-ENET-QUAD-10GBASE-SR - amphenol-aerospace.com
Amphenol can perform Mean Time Between Failure (MTBF) reliability analysis in full compliance with MIL-HDBK-217F-1 Parts Count Pre-diction and MIL-HDBK-217F-1 Parts Stress Analysis Prediction. We can also perform reliability analyses in full compliance of ANSI/VITA 51.1 if it is required or preferred over the later method. CONTACT US: Jared Sibrava
Relative Humidity, Temperature, Moisture Content - Protimeter
Accuracy: 8-30% WME +/-1% (+/-3% accuracy outside this range) RF: Low-powered Bluetooth (BLE) Bluetooth range up to 10M (32.8ft) depending on surrounding building structures: Power: Battery CR2450 (replaceable) Battery life depends on logging interval set within the app. However, battery my exceed one year.
ICP® FORCE SENSOR - PCB
Model Number 201B76 ICP® FORCE SENSOR Revision: B ECN #: 53334 Performance ENGLISH SI Sensitivity(± 15 %) 1 mV/lb 224.8 mV/kN Measurement Range(Compression) 5,000 lb 22.24 kN Maximum Static Force(Compression) 5,000 lb 22.24 kN
Duplex Filters DPF 2/33-250-WM - AMPHENOL PROCOM
Tx Noise Suppression on Rx-Freq. / Rx Isolation on Tx-Freq. 250 kHz @ > 80 dB 500 kHz @ > 90 dB 750 kHz @ > 100 dB
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.